SNLA473 November 2024 DP83867CS , DP83867E , DP83867IS , DP83869HM , DP83TC811S-Q1 , DP83TC812S-Q1 , DP83TC813S-Q1 , DP83TC814S-Q1 , DP83TC817S-Q1 , DP83TC818S-Q1 , DP83TG720S-Q1 , DP83TG721S-Q1
Serial Gigabit Media Independent Interface (SGMII) is a type of communication interface that connects the Ethernet PHY to the medium access control (MAC). SGMII uses low-voltage differential signaling (LVDS) to receive and transmit data at 10/100/1000/2500 Mbps. There are four data signals in SGMII, two for the TX path and two for RX path. An additional two signals, one for RX CLK and one for TX CLK, can be also used as an option. The advantage that SGMII offers over other MAC interfaces is that SGMII supports gigabit communication and has lower RF emissions.