SNLA473 November   2024 DP83867CS , DP83867E , DP83867IS , DP83869HM , DP83TC811S-Q1 , DP83TC812S-Q1 , DP83TC813S-Q1 , DP83TC814S-Q1 , DP83TC817S-Q1 , DP83TC818S-Q1 , DP83TG720S-Q1 , DP83TG721S-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Troubleshooting the MAC Interface - SGMII
    1. 1.1 Verify Bootstrap Configurations
      1. 1.1.1 SGMII Bootstrap Configuration for DP83TG720S-Q1
    2. 1.2 Read and Check Register Values
    3. 1.3 Auto-Negotiation
    4. 1.4 Throughput and Loopback Testing
      1. 1.4.1 Bidirectional Throughput Testing
      2. 1.4.2 RX and TX Throughput Testing
      3. 1.4.3 RX and TX Throughput Testing with Fixed Number of Packets
      4. 1.4.4 Loopback Testing
        1. 1.4.4.1 MII Loopback
        2. 1.4.4.2 Reverse Loopback
    5. 1.5 Check the Clock Signal
    6. 1.6 Measure the SGMII Eye
      1. 1.6.1 SGMII Eye Mask Requirements
    7. 1.7 SGMII Layout
  5. 2Summary
  6. 3References

Reverse Loopback

 Reverse Loopback Diagram Figure 1-12 Reverse Loopback Diagram
  1. Power on the system under test.
  2. Enable reverse loopback in register 0x16.
  3. Send a fixed number of packets from the PHY's MDI link partner. If ping is used, do not use the same IP address as the source.
  4. If all the packets sent are also received, then the MDI connection is working.