SNVAA85 august   2023 LM25143 , LM25143-Q1 , LM25148 , LM25148-Q1 , LM25149 , LM25149-Q1 , LM5143 , LM5143-Q1 , LM5148 , LM5148-Q1 , LM5149 , LM5149-Q1 , LM61460 , LM61460-Q1 , LM61480 , LM61480-Q1 , LM61495 , LM61495-Q1 , LM62460 , LM62460-Q1 , LMQ61460 , LMQ61460-Q1 , TPSM63604 , TPSM63606 , TPSM63608 , TPSM63610

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2General Simple CC/CV Configuration Circuit
    1. 2.1 CC Circuit Design
    2. 2.2 CV Circuit Design
  6. 3Example Schematic
  7. 4Test Results and Performance Curves
    1. 4.1 Test Method
    2. 4.2 Power Module (TPSM63610)
    3. 4.3 Converter (LM61495)
    4. 4.4 Controller (LM5149)
  8. 5Summary
  9. 6References

Example Schematic

Figure 3-1 shows the schematic diagram of the external CC/CV circuit board. The parameters are designed for the TPSM63610EVM and LM61495EVM to realize the CC/CV function. The constant current is 8A and the constant voltage is 5 V. For 5 V power supply, we choose to use the VCC on the EVM board for power supply rather than from the LDO.

GUID-20230718-SS0I-7L9P-MTVQ-ZM43MG1XKHPZ-low.svgFigure 3-1 5 V-8 A Output CC/CV Schematic Using with TPSM63610EVM or LM61495EVM