SNVAA89A November 2023 – March 2024 LM75A , LM75B , TMP102 , TMP1075 , TMP110 , TMP112 , TMP112-Q1 , TMP175 , TMP175-Q1 , TMP275 , TMP275-Q1 , TMP75 , TMP75-Q1 , TMP75B , TMP75B-Q1 , TMP75C , TMP75C-Q1
The software specs shown in Table 3-1 were chosen based on the following criteria:
Devices \Categories | Resolution | t(HDDAT)-FS Min | ID Register Location | Config Register | |||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
D15 | D14 | D13 | D12 | D11 | D10 | D9 | D8 | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 | ||||
TMP1075 | 0.0625°C (12 bits) | 0 ns | 0 x F | OS | R1 | R0 | F1 | F0 | POL | TM | SD | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
TMP1075N | 0.0625°C (12 bits) | 100 ns | n/a | OS | R1 | R0 | F1 | F0 | POL | TM | SD | 1 | 0 | X | 0 | 0 | 0 | 0 | 0 |
TMP112 | 0.0625°C (12 bits) | 100 ns | n/a | OS | R1 | R0 | F1 | F0 | POL | TM | SD | CR1 | CR0 | AL | EM | 0 | 0 | 0 | 0 |
TMP102 | 0.0625°C (12 bits) | 100 ns | n/a | OS | R1 | R0 | F1 | F0 | POL | TM | SD | CR1 | CR0 | AL | EM | 0 | 0 | 0 | 0 |
TMP110 | 0.0625°C (12 bits) | 0 ns | n/a | OS | R1 | R0 | F1 | F0 | POL | TM | SD | CR1 | CR0 | AL | EM | 0 | 0 | 0 | 0 |
LM75A | 0.5°C (9 bits) | 100 ns | 0 x 7 | 0 | 0 | 0 | F1 | F0 | POL | TM | SD | n/a | n/a | n/a | n/a | n/a | n/a | n/a | n/a |
LM75B | 0.5°C (9 bits) | 100 ns | n/a | 0 | 0 | 0 | F1 | F0 | POL | TM | SD | n/a | n/a | n/a | n/a | n/a | n/a | n/a | n/a |
TMP275 | Selectable 0.5°C (9 bits) - 0.0625 °C (12 bits) | 4 ns | n/a | OS | R1 | R0 | F1 | F0 | POL | TM | SD | n/a | n/a | n/a | n/a | n/a | n/a | n/a | n/a |
TMP175 | Selectable 0.5°C (9 bits) - 0.0625 °C (12 bits) | 4 ns | n/a | OS | R1 | R0 | F1 | F0 | POL | TM | SD | n/a | n/a | n/a | n/a | n/a | n/a | n/a | n/a |
TMP75 | Selectable 0.5°C (9 bits) - 0.0625 °C (12 bits) | 4 ns | n/a | OS | R1 | R0 | F1 | F0 | POL | TM | SD | n/a | n/a | n/a | n/a | n/a | n/a | n/a | n/a |
TMP75B | 0.0625°C (12 bits) | 0 ns | n/a | OS | CR | CR | FQ | FQ | POL | TM | SD | *(1) | *(1) | *(1) | *(1) | *(1) | *(1) | *(1) | *(1) |
TMP75C | 0.0625°C (12 bits) | 0 ns | n/a | *(1) | *(1) | OS | FQ | FQ | POL | TM | SD | *(1) | *(1) | *(1) | *(1) | *(1) | *(1) | *(1) | *(1) |
TMP112-Q1 | 0.0625°C (12 bits) | 100 ns | n/a | OS | R1 | R0 | F1 | F0 | POL | TM | SD | CR1 | CR0 | AL | EM | 0 | 0 | 0 | 0 |
TMP75-Q1 | 0.0625°C (12 bits) | 4 ns | n/a | OS | R1 | R0 | F1 | F0 | POL | TM | SD | n/a | n/a | n/a | n/a | n/a | n/a | n/a | n/a |
TMP75B-Q1 | 0.0625°C (12 bits) | 0 ns | n/a | OS | CR | CR | FQ | FQ | POL | TM | SD | *(1) | *(1) | *(1) | *(1) | *(1) | *(1) | *(1) | *(1) |
TMP75C-Q1 | 0.0625°C (12 bits) | 0 ns | n/a | *(1) | *(1) | OS | FQ | FQ | POL | TM | SD | *(1) | *(1) | *(1) | *(1) | *(1) | *(1) | *(1) | *(1) |
TMP175-Q1 | 0.0625°C (12 bits) | 4 ns | n/a | OS | R1 | R0 | F1 | F0 | POL | TM | SD | n/a | n/a | n/a | n/a | n/a | n/a | n/a | n/a |