SNVAA93 December 2023 LM65645-Q1 , LM70660 , LM706A0 , LM706A0-Q1 , LM70840 , LM70840-Q1 , LM70860 , LM70860-Q1 , LM70880 , LM70880-Q1 , LMR38020-Q1 , LMR38025-Q1
This application note provides guidance on reducing conducted EMI noise in a buck converter operating in a 48 V automotive system. The key methods discussed include EMI filter considerations, layout optimization, inductor selection, and the use of spread spectrum techniques. These approaches are effective in mitigating EMI noise, particularly in the challenging FM band frequency range commonly found in automotive applications. By following these recommendations, designers can achieve improved EMI performance in their buck converter designs.