SPRABV4H October 2021 – April 2024 SM320F28335-EP , SM320F28335-HT , TMS320F280023-Q1 , TMS320F280025-Q1 , TMS320F280025C-Q1 , TMS320F280033 , TMS320F280034 , TMS320F280034-Q1 , TMS320F280036-Q1 , TMS320F280036C-Q1 , TMS320F280037 , TMS320F280037-Q1 , TMS320F280037C , TMS320F280037C-Q1 , TMS320F280038-Q1 , TMS320F280038C-Q1 , TMS320F280039 , TMS320F280039-Q1 , TMS320F280039C , TMS320F280039C-Q1 , TMS320F280040-Q1 , TMS320F280040C-Q1 , TMS320F280041 , TMS320F280041-Q1 , TMS320F280041C , TMS320F280041C-Q1 , TMS320F280045 , TMS320F280048-Q1 , TMS320F280048C-Q1 , TMS320F280049 , TMS320F280049-Q1 , TMS320F280049C , TMS320F280049C-Q1 , TMS320F2802-Q1 , TMS320F28020 , TMS320F280200 , TMS320F28021 , TMS320F28022 , TMS320F28022-Q1 , TMS320F280220 , TMS320F28023 , TMS320F28023-Q1 , TMS320F280230 , TMS320F28026 , TMS320F28026-Q1 , TMS320F28026F , TMS320F28027 , TMS320F28027-Q1 , TMS320F280270 , TMS320F28027F , TMS320F28027F-Q1 , TMS320F28030 , TMS320F28030-Q1 , TMS320F28031 , TMS320F28031-Q1 , TMS320F28032 , TMS320F28032-Q1 , TMS320F28033 , TMS320F28033-Q1 , TMS320F28034 , TMS320F28034-Q1 , TMS320F28035 , TMS320F28035-EP , TMS320F28035-Q1 , TMS320F28050 , TMS320F28051 , TMS320F28052 , TMS320F28052-Q1 , TMS320F28052F , TMS320F28052F-Q1 , TMS320F28052M , TMS320F28052M-Q1 , TMS320F28053 , TMS320F28054 , TMS320F28054-Q1 , TMS320F28054F , TMS320F28054F-Q1 , TMS320F28054M , TMS320F28054M-Q1 , TMS320F28055 , TMS320F2806-Q1 , TMS320F28062 , TMS320F28062-Q1 , TMS320F28062F , TMS320F28062F-Q1 , TMS320F28063 , TMS320F28064 , TMS320F28065 , TMS320F28066 , TMS320F28066-Q1 , TMS320F28067 , TMS320F28067-Q1 , TMS320F28068F , TMS320F28068M , TMS320F28069 , TMS320F28069-Q1 , TMS320F28069F , TMS320F28069F-Q1 , TMS320F28069M , TMS320F28069M-Q1 , TMS320F28075 , TMS320F28075-Q1 , TMS320F28332 , TMS320F28333 , TMS320F28334 , TMS320F28335 , TMS320F28335-Q1 , TMS320F28374D , TMS320F28374S , TMS320F28375D , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376D , TMS320F28376S , TMS320F28377D , TMS320F28377D-EP , TMS320F28377D-Q1 , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28379D , TMS320F28379D-Q1 , TMS320F28379S , TMS320F28P550SJ , TMS320F28P559SJ-Q1
Table 5-4 shows the functions, command codes, and descriptions for the CPU2 commands used on dual core F2837xD device kernel.
Kernel Commands | Command Code | Description |
---|---|---|
DFU CPU2 | 0x0200 | 1. Receive the packet with no data |
2. Receive the flash application byte-by-byte in boot hex format | ||
3. Selective Erase, Program, and Verify | ||
4. Send status packet | ||
If successful, the address sent in the status packet is the entry point address of the programmed flash application | ||
Erase CPU2 | 0x0400 | 1. Receive the packet with 32-bit data (described in Section 5.1.4) |
2. Selective erase the sectors specified in the data | ||
3. Send status packet | ||
Verify CPU2 | 0x0600 | 1. Receive the packet with no data |
2. Receive the flash application byte-by-byte in boot hex format | ||
3. Verify flash contents | ||
4. Send status packet | ||
Unlock CPU2 – Zone 1 | 0x000C | 1. Receive the packet with 128-bit data (described in Section 5.1.4) |
2. Write the password to the DCSM Key Registers | ||
3. Check to see if Zone 1 is unlocked | ||
4. Send status packet | ||
Unlock CPU2 – Zone 2 | 0x000D | 1. Receive the packet with 128-bit data (described in Section 5.1.4) |
2. Write the password to the DCSM Key Registers | ||
3. Check to see if Zone 2 is unlocked | ||
4. Send status packet | ||
Run CPU2 | 0x0010 | 1. Receive the packet with a 32-bit address (described in Section 5.1.4) |
2. Branch to the 32-bit address | ||
Reset CPU2 | 0x000F | 1. Receive the packet with no data |
2. Break the while loop and enable WatchDog Timer to time-out and reset |