SPRADG1 February 2024 AM625 , AM625-Q1 , AM625SIP
Categories | Test Name / Mode | 0.85V
Core DDR4 1400MHz Power (mW) |
0.75V
Core DDR4 1000MHz Power (mW) |
0.85V
Core LDDR4 1250MHz Power (mW) |
0.75V
Core LDDR4 1000MHz Power (mW) |
---|---|---|---|---|---|
OS Idle | 200MHz | 383.54 | 315.58 | 360.58 | 316.26 |
400MHz | 393.31 | 322.64 | 370.32 | 323.61 | |
600MHz | 402.36 | 329.69 | 378.89 | 329.49 | |
800MHz | 413.44 | 338.02 |
389.24 |
337.48 | |
1000MHz | 421.49 | 344.25 | 397.39 | 343.59 | |
1250MHz | 431.78 | 350.95 | 407.10 | 349.60 | |
1400MHz | 442.84 | N/A | N/A | N/A | |
Low Power Modes | Deep Sleep | 24.44 | 32.51 | N/A | 14.62 |
MCU Only | 65.50 | 55.59 | N/A | 54.91 | |
Dhrystone | 1 Core |
908.45 |
690.92 |
838.07 |
675.55 |
2 Cores | 1021.04 | 753.78 | 936.35 | 735.13 | |
4 Cores | 1241.14 | 872.72 | 1127.64 | 856.07 | |
Whetstone | 1 Core | 887.96 | 678.89 | 824.54 | 660.28 |
2 Cores | 984.86 | 728.34 | 904.61 | 709.71 | |
4 Cores | 1152.84 | 823.58 | 1070.87 | 807.53 | |
Stress-ng | 1 Core | 896.37 | 685.81 | 829.91 | 666.81 |
2 Cores | 1000.94 | 743.37 | 924.22 | 727.62 | |
4 Cores | 1206.96 | 856.35 | 1104.77 | 844.45 | |
Stream | 1 Core | 1152.97 | 938.44 | 964.23 | 790.55 |
2 Cores | 1282.34 | 1041.23 | 1034.29 | 843.84 | |
4 Cores | 1399.31 | 1113.25 | 1134.74 | 943.04 | |
OpenSSL | 1 Core | 939.91 | 723.70 | 865.97 | 696.35 |
2 Cores | 1056.44 | 783.17 | 963.93 | 761.27 | |
4 Cores | 1288.07 | 924.15 | 1180.40 | 914.74 | |
Graphics | glmark2 | 1353.07 | 1009.06 | 1216.27 | 1011.40 |
High Activity Concurrency Tests | 4-Core Dhrystone + glamark2 | 1417.22 | 1044.95 | 1288.94 | 1006.01 |
4-Core Stress-ng + glmark2 | 1396.03 | 1040.50 | 1273.02 | 999.38 | |
4-Core Stream + glmark2 | 1543.40 | 1217.93 | 1317.12 | 1078.18 | |
Application Demos | Human Machine Interface Demo | 1294.76 | 1043.44 | 971.42 | 818.55 |
Driver Monitoring System Demo | 880.86 | 709.67 | 818.62 | 681.11 |