SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
Table 22-18 lists the steps in the GP timer PWM mode configuration.
Step | Register/Bit Field/Programming Model | Value |
---|---|---|
Select autoreload mode. | TCLR[1] AR | 0x- |
Set prescale timer value. | TCLR[4:2] PTV | 0x- |
Enable prescaler. | TCLR[5] PRE | 0x1 |
Select trigger output mode. | TCLR[11:10] TRG | 0x- |
Select pulse or toggle modulation PWM mode. | TCLR[12] PT | 0x- |
Select TIMERi (where i = 2 to 11 and 13 to 16) PWM output at device pin timeri. | TCLR[14] GPO_CFG | 0x0 |
Configure PWM output pin default value. | TCLR[7] SCPWM | 0x- |
Load timer load value. | TLDR | 0x- |
Load timer compare value. | TMAR | 0x- |
Enable compare. | TCLR[6] CE | 0x1 |
Start the timer. | TCLR[0] ST | 0x1 |