SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
Register Name | Type | Register Width (Bits) | Address Offset | CLK1_FLAGMUX_CLK1_1 L3_MAIN Physical Address | CLK1_FLAGMUX_CLK1_2 L3_MAIN Physical Address | CLK2_FLAGMUX_CLK2_1 L3_MAIN Physical Address |
---|---|---|---|---|---|---|
L3_FLAGMUX_STDHOSTHDR_COREREG | R | 32 | 0x0000 0000 | 0x4480 3500 | 0x4480 3600 | 0x4500 0200 |
L3_FLAGMUX_STDHOSTHDR_VERSIONREG | R | 32 | 0x0000 0004 | 0x4480 3504 | 0x4480 3604 | 0x4500 0204 |
L3_FLAGMUX_MASK0 | RW | 32 | 0x0000 0008 | 0x4480 3508 | 0x4480 3608 | 0x4500 0208 |
L3_FLAGMUX_REGERR0 | R | 32 | 0x0000 000C | 0x4480 350C | 0x4480 360C | 0x4500 020C |
L3_FLAGMUX_MASK1 | RW | 32 | 0x0000 0010 | 0x4480 3510 | 0x4480 3610 | 0x4500 0210 |
L3_FLAGMUX_REGERR1 | RW | 32 | 0x0000 0014 | 0x4480 3514 | 0x4480 3614 | 0x4500 0214 |