SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
The IEP Digital I/O (DIGIO) block provides dedicated I/Os intended for industrial ethernet protocols, but they can also be used as generic I/Os in other applications. The digital inputs can be sampled when specific events occur, or continuously as a raw input. Likewise, driving the digital outputs can be triggered by specific events, or controlled by software. The timing, delay cycle clocks, data sources, and data valid of the digital input and outputs are controlled by the PRUSS_IEP_DIGIO_CTRL and PRUSS_IEP_DIGIO_EXP registers.