SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
Module Name | Module Base Address | Size |
---|---|---|
DSP_ICFG | 0x0180 0000(1) | 4 KiB |
DSP_SYSTEM | 0x01D0 0000(1) | 256 Bytes |
DSP_FW_L2_NOC_CFG | 0x01D0 3000(1) | 8576 Bytes |
DSP1_SYSTEM | 0x40D0 0000 | 256 Bytes |
DSP1_FW_L2_NOC_CFG | 0x40D0 3000 | 8576 Bytes |
For more details on the DSP_MMU0 and DSP_MMU1 registers, as well as their:
For more details on the DSP_EDMA_CC, DSP_EDMA_TC0 and DSP_EDMA_TC1 registers, as well as their:
The L1P, L1D and L2 memory controller registers mapped in the L3_MAIN are limited to 32-bit data access; 16- and 8-bit access are not allowed and can corrupt register content.