SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
Address Offset | 0x0000 0000 | ||
Physical Address | 0x4897 5500 0x4897 5A00 | Instance | VIP1_Slice0_parser VIP1_Slice1_parser |
Description | Main Configuration for VIP Parser | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | CLIP_ACTIVE | CLIP_BLNK | RESERVED | DATA_INTERFACE_MODE |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:6 | RESERVED | R | 0x0 | |
5 | CLIP_ACTIVE | Discrete Sync Only; 0 = Do not clip active pixels; 1 = Clip Active Pixels as follows: 0xFF -> 0xFE, 0x00 -> 0x01 | RW | 0x0 |
4 | CLIP_BLNK | Discrete Sync Only; 0 = Do not clip Blanking Data; 1 = Clip Blanking Data as follows: 0xFF -> 0xFE, 0x00 -> 0x01 | RW | 0x0 |
3:2 | RESERVED | R | 0x0 | |
1:0 | DATA_INTERFACE_MODE | 00 = 24b Port A data interface. 01 = 16b Port A data interface. 10 = 8b Port A data interfaces. 11 = Undefined. Port B is always an 8b data interface. | RW | 0x0 |
Address Offset | 0x0000 0004 | ||
Physical Address | 0x4897 5504 0x4897 5A04 | Instance | VIP1_Slice0_parser VIP1_Slice1_parser |
Description | Configuration for Input Port A | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ANALYZER_FVH_ERR_CORRECTION_ENABLE | ANALYZER_2X4X_SRCNUM_POS | FID_SKEW_POSTCOUNT | SW_RESET | DISCRETE_BASIC_MODE | FID_SKEW_PRECOUNT | USE_ACTVID_HSYNC_N | FID_DETECT_MODE | ACTVID_POLARITY | VSYNC_POLARITY | HSYNC_POLARITY | PIXCLK_EDGE_POLARITY | FID_POLARITY | ENABLE | CLR_ASYNC_FIFO_RD | CLR_ASYNC_FIFO_WR | CTRL_CHAN_SEL | SYNC_TYPE |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31 | ANALYZER_FVH_ERR_CORRECTION_ENABLE | Embedded Sync Only 0 = Ignore the protection bits in the XV (fvh) codeword header. This setting is typically desired. 1 = Use the protection bits in an attempt to do error correction for the fvh control bits. | RW | 0x0 |
30 | ANALYZER_2X4X_SRCNUM_POS | Embedded Sync Only 0 = For 2x/4x mux mode, srcnum is in the least significant nibble of the XV/fvh codeword (srcnum replaces the protection bits) 1 = For 2x/4x mux mode, srcnum is in the least significant nibble of a horizontal blanking pixel value | RW | 0x0 |
29:24 | FID_SKEW_POSTCOUNT | Discrete Sync Only post count value when using vsync skew in FID determination | RW | 0x0 |
23 | SW_RESET | 0 = Normal 1 = Reset Port A logic. Must be set to ?0? again by the software for the module to function. | RW | 0x0 |
22 | DISCRETE_BASIC_MODE | This register is valid for Discrete Sync mode only. 0 = Normal Discrete Mode. Hsync Style Capture operates as follows: - Captures line starting from HSYNC inactive to active condition. - VSYNC determined by sync window. - FID can be determined by VSYNC skew or captured from pin at first pixel in first line. ACTVID style capture works as follows: - Captures line during contiguous ACTVID envelope. - VSYNC is captured at the first pixel in each line. - FID is captured on first pixel of ACTVID window. 1 = Basic Discrete Mode. When using hsync with Hsync Style Capture operates as follows: - The last line of active video ends on the pixel clock cycle where VSYNC transitions from inactive to active. - FID pin value is captured on this cycle and is used for the next field. - FID detection by VSYNC skew is not allowed. ACTVID style capture works as follows: - VSYNC is expected to transition from inactive to active between ACTVID window. - This VSYNC transition allows the next line in an ACTVID envelope to be sent to a new VPDMA buffer. - FID value is determined by the FID pin value on the cycle where VSYNC transitions from inactive to active. In basic discrete mode, there is no Vertical Ancillary Data. Therefore, VPDMA descriptors should not use Ancillary Data channels. | RW | 0x0 |
21:16 | FID_SKEW_PRECOUNT | Discrete Sync Only pre count value when using vsync skew in FID determination | RW | 0x0 |
15 | USE_ACTVID_HSYNC_N | Discrete Sync Only 0 = Use HSYNC style line capture 1 = Use ACTVID style line capture | RW | 0x0 |
14 | FID_DETECT_MODE | Discrete Sync Only 0 = Take FID from pin 1 = FID is determined by VSYNC skew | RW | 0x0 |
13 | ACTVID_POLARITY | Discrete Sync Only 0 = ACTVID is active low 1 = ACTVID is active high | RW | 0x0 |
12 | VSYNC_POLARITY | Discrete Sync Only 0 = VSYNC is active low 1 = VSYNC is active high | RW | 0x0 |
11 | HSYNC_POLARITY | Discrete Sync Only 0 = HSYNC is active low 1 = HSYNC is active high | RW | 0x0 |
10 | PIXCLK_EDGE_POLARITY | 0 = Rising Edge is active PIXCLK edge 1 = Falling Edge is active PIXCLK edge | RW | 0x0 |
9 | FID_POLARITY | 0 = Keep FID as found 1 = Invert Determined Value of FID | RW | 0x0 |
8 | ENABLE | 0 = Disable Port 1 = Enable Port | RW | 0x0 |
7 | CLR_ASYNC_FIFO_RD | 0 = Normal 1 = Clear Async FIFO Read Logic | RW | 0x0 |
6 | CLR_ASYNC_FIFO_WR | 0 = Normal 1 = Clear Async FIFO Write Logic | RW | 0x0 |
5:4 | CTRL_CHAN_SEL | Embedded Sync Only In 8b mode.. there is only one channel on data[7:0]. In 16b mode.. there are two channels. The Luma Channel is on data[15:8]. The Chroma Channel is on data[7:0]. In 24b mode.. there are three channels. The R channel is on data[23:16].. the G channel is on [15:8]. and the B channel is on data[7:0]. 00 = Use data[7:0] to extract control codes. 01 = Use data[15:8] to extract control codes. 10 = Use data[23:16] to extract control codes. 11 = Undefined In 16b and 24b modes.. this register is also used to select the channel from which Ancillary Data is extracted. The Ancillary Data channel must be the same as the control code channel. For 8b mode.. the anc_chan_sel_8b register is used to select the Luma or Chroma channel from which Ancillary Data is taken. | RW | 0x0 |
3:0 | SYNC_TYPE | 0000 = embedded sync single 4:2:2 YUV stream 0001 = embedded sync 2x multiplexed 4:2:2 YUV stream 0010 = embedded sync 4x multiplexed 4:2:2 YUV stream 0011 = embedded sync line multiplexed 4:2:2 YUV stream 0100 = discrete sync single 4:2:2 YUV stream 0101 = embedded sync single RGB stream or single 444 YUV stream 0110 = reserved 0111 = reserved 1000 = reserved 1001 = reserved 1010 = discrete sync single 24b RGB stream | RW | 0x0 |
Address Offset | 0x0000 0008 | ||
Physical Address | 0x4897 5508 0x4897 5A08 | Instance | VIP1_Slice0_parser VIP1_Slice1_parser |
Description | ore Configuration for Input Port A | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | REPACK_SEL | SRC0_NUMPIX | RESERVED | ANC_CHAN_SEL_8B | RESERVED | SRC0_NUMLINES |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31 | RESERVED | R | 0x0 | |
30:28 | REPACK_SEL | 000 = Straight Through 001 = Cross Swap 010 = Left Center Swap 011 = Center Right Swap 100 = Right Rotate 101 = Left Rotate 110 = RAW16 to RGB565 Mapping 111 = RAW12 Swap | RW | 0x0 |
27:16 | SRC0_NUMPIX | Number of expected pixels on Source Number 0. The Port_a_src0_size interrupt will trigger if a line is encountered that differs from this pixelcount. | RW | 0x0 |
15 | RESERVED | R | 0x0 | |
14:13 | ANC_CHAN_SEL_8B | In 8b mode, Vertically Ancillary Data typically resides in the Luma sites. This bit allows vertical ancillary data to be extracted from the chroma sites instead . 00 = Extract 8b Mode Vertical Ancillary Data from Luma Sites 01 = Extract 8b Mode Vertical Ancillary Data from Chroma Sites 10, 11 = Extract every single sample of vertical ancillary data. The output line is twice as wide as the other modes. For 16b and 24b inputs, ctrl_chan_sel is used to select which channel is used as a source for vertical ancillary data. | RW | 0x0 |
12 | RESERVED | R | 0x0 | |
11:0 | SRC0_NUMLINES | Number of expected lines on Source Number 0. The Port_a_src0_size interrupt will trigger if a field/frame is encountered that differs from this linecount. | RW | 0x0 |
Address Offset | 0x0000 000C | ||
Physical Address | 0x4897 550C 0x4897 5A0C | Instance | VIP1_Slice0_parser VIP1_Slice1_parser |
Description | Configuration for Input Port B | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ANALYZER_FVH_ERR_CORRECTION_ENABLE | ANALYZER_2X4X_SRCNUM_POS | FID_SKEW_POSTCOUNT | SW_RESET | DISCRETE_BASIC_MODE | FID_SKEW_PRECOUNT | USE_ACTVID_HSYNC_N | FID_DETECT_MODE | ACTVID_POLARITY | VSYNC_POLARITY | HSYNC_POLARITY | PIXCLK_EDGE_POLARITY | FID_POLARITY | ENABLE | CLR_ASYNC_FIFO_RD | CLR_ASYNC_FIFO_WR | CTRL_CHAN_SEL | SYNC_TYPE |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31 | ANALYZER_FVH_ERR_CORRECTION_ENABLE | Embedded Sync Only 0 = Ignore the protection bits in the XV (fvh) codeword header. This setting is typically desired. 1 = Use the protection bits in an attempt to do error correction for the fvh control bits. | RW | 0x0 |
30 | ANALYZER_2X4X_SRCNUM_POS | Embedded Sync Only 0 = For 2x/4x mux mode, srcnum is in the least significant nibble of the XV/fvh codeword (srcnum replaces the protection bits) 1 = For 2x/4x mux mode, srcnum is in the least significant nibble of a horizontal blanking pixel value | RW | 0x0 |
29:24 | FID_SKEW_POSTCOUNT | Discrete Sync Only post count value when using vsync skew in FID determination | RW | 0x0 |
23 | SW_RESET | 0 = Normal 1 = Reset Port B logic. Must be set to ?0? again by the software for the module to function. | RW | 0x0 |
22 | DISCRETE_BASIC_MODE | This register is valid for Discrete Sync mode only. 0 = Normal Discrete Mode. Hsync Style Capture operates as follows: - Captures line starting from HSYNC inactive to active condition. - VSYNC determined by sync window. - FID can be determined by VSYNC skew or captured from pin at first pixel in first line. ACTVID style capture works as follows: - Captures line during contiguous ACTVID envelope. - VSYNC is captured at the first pixel in each line. - FID is captured on first pixel of ACTVID window. 1 = Basic Discrete Mode. When using hsync with Hsync Style Capture operates as follows: - The last line of active video ends on the pixel clock cycle where VSYNC transitions from inactive to active. - FID pin value is captured on this cycle and is used for the next field. - FID detection by VSYNC skew is not allowed. ACTVID style capture works as follows: - VSYNC is expected to transition from inactive to active between ACTVID window. - This VSYNC transition allows the next line in an ACTVID envelope to be sent to a new VPDMA buffer. - FID value is determined by the FID pin value on the cycle where VSYNC transitions from inactive to active. In basic discrete mode, there is no Vertical Ancillary Data. Therefore, VPDMA descriptors should not use Ancillary Data channels. | RW | 0x0 |
21:16 | FID_SKEW_PRECOUNT | Discrete Sync Only pre count value when using vsync skew in FID determination | RW | 0x0 |
15 | USE_ACTVID_HSYNC_N | Discrete Sync Only 0 = Use HSYNC style line capture 1 = Use ACTVID style line capture | RW | 0x0 |
14 | FID_DETECT_MODE | Discrete Sync Only 0 = Take FID from pin 1 = FID is determined by VSYNC skew | RW | 0x0 |
13 | ACTVID_POLARITY | Discrete Sync Only 0 = ACTVID is active low 1 = ACTVID is active high | RW | 0x0 |
12 | VSYNC_POLARITY | Discrete Sync Only 0 = VSYNC is active low 1 = VSYNC is active high | RW | 0x0 |
11 | HSYNC_POLARITY | Discrete Sync Only 0 = HSYNC is active low 1 = HSYNC is active high | RW | 0x0 |
10 | PIXCLK_EDGE_POLARITY | 0 = Rising Edge is active PIXCLK edge 1 = Falling Edge is active PIXCLK edge | RW | 0x0 |
9 | FID_POLARITY | 0 = Keep FID as found 1 = Invert Determined Value of FID | RW | 0x0 |
8 | ENABLE | 0 = Disable 1 = Enable | RW | 0x0 |
7 | CLR_ASYNC_FIFO_RD | 0 = Normal 1 = Clear Async FIFO Read Logic | RW | 0x0 |
6 | CLR_ASYNC_FIFO_WR | 0 = Normal 1 = Clear Async FIFO Write Logic | RW | 0x0 |
5:4 | CTRL_CHAN_SEL | PORT B supports on 8b mode. Always write 0 to this field. The anc_chan_sel_8b register is used to select the Luma or Chroma channel from which Ancillary Data is taken. | RW | 0x0 |
3:0 | SYNC_TYPE | 0000 = embedded sync single YUV stream 0001 = embedded sync 2x multiplexed YUV stream 0010 = embedded sync 4x multiplexed YUV stream 0011 = embedded sync line multiplexed YUV stream 0100 = discrete sync single YUV stream 0101 = embedded sync single RGB stream 0110 = reserved 0111 = reserved 1000 = reserved 1001 = reserved 1010 = discrete sync single 24b RGB stream | RW | 0x0 |
Address Offset | 0x0000 0010 | ||
Physical Address | 0x4897 5510 0x4897 5A10 | Instance | VIP1_Slice0_parser VIP1_Slice1_parser |
Description | ore Configuration for Input Port B | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | SRC0_NUMPIX | RESERVED | ANC_CHAN_SEL_8B | RESERVED | SRC0_NUMLINES |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:28 | RESERVED | R | 0x0 | |
27:16 | SRC0_NUMPIX | Number of expected pixels on Source Number 0. The Port_b_src0_size interrupt will trigger if a line is encountered that differs from this pixelcount. | RW | 0x0 |
15 | RESERVED | R | 0x0 | |
14:13 | ANC_CHAN_SEL_8B | In 8b mode, Vertically Ancillary Data typically resides in the Luma sites. This bit allows vertical ancillary data to be extracted from the chroma sites instead . 00 = Extract 8b Mode Vertical Ancillary Data from Luma Sites 01 = Extract 8b Mode Vertical Ancillary Data from Chroma Sites 10, 11 = Extract every single sample of vertical ancillary data. The output line is twice as wide as the other modes. For 16b and 24b inputs, ctrl_chan_sel is used to select which channel is used as a source for vertical ancillary data. | RW | 0x0 |
12 | RESERVED | R | 0x0 | |
11:0 | SRC0_NUMLINES | Number of expected lines on Source Number 0. The Port_b_src0_size interrupt will trigger if a field/frame is encountered that differs from this linecount. | RW | 0x0 |
Address Offset | 0x0000 0014 | ||
Physical Address | 0x4897 5514 0x4897 5A14 | Instance | VIP1_Slice0_parser VIP1_Slice1_parser |
Description | ask Bits for ARM FIQs | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | PORT_B_CFG_DISABLE_COMPLETE_MASK | PORT_A_CFG_DISABLE_COMPLETE_MASK | PORT_B_ANC_PROTOCOL_VIOLATION_MASK | PORT_B_YUV_PROTOCOL_VIOLATION_MASK | PORT_A_ANC_PROTOCOL_VIOLATION_MASK | PORT_A_YUV_PROTOCOL_VIOLATION_MASK | PORT_B_SRC0_SIZE | PORT_A_SRC0_SIZE | PORT_B_DISCONN | PORT_B_CONN | PORT_A_DISCONN | PORT_A_CONN | OUTPUT_FIFO_PRTB_ANC_OF | RESERVED | OUTPUT_FIFO_PRTB_YUV_OF | OUTPUT_FIFO_PRTA_ANC_OF | RESERVED | OUTPUT_FIFO_PRTA_YUV_OF | ASYNC_FIFO_PRTB_OF | ASYNC_FIFO_PRTA_OF | PRTB_VDET_MASK | PRTA_VDET_MASK |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:22 | RESERVED | R | 0x0 | |
21 | PORT_B_CFG_DISABLE_COMPLETE_MASK | Port B Cfg Disable Complete Mask | RW | 0x0 |
20 | PORT_A_CFG_DISABLE_COMPLETE_MASK | Port A Cfg Disable Complete Mask | RW | 0x0 |
19 | PORT_B_ANC_PROTOCOL_VIOLATION_MASK | Port B ANC VPI Protocol Violation Mask | RW | 0x0 |
18 | PORT_B_YUV_PROTOCOL_VIOLATION_MASK | Port B YUV VPI Protocol Violation Mask | RW | 0x0 |
17 | PORT_A_ANC_PROTOCOL_VIOLATION_MASK | Port A ANC VPI Protocol Violation Mask | RW | 0x0 |
16 | PORT_A_YUV_PROTOCOL_VIOLATION_MASK | Port A YUV VPI Protocol Violation Mask | RW | 0x0 |
15 | PORT_B_SRC0_SIZE | Video size detected on Port B does not match size programmed in xtra_port_b register | RW | 0x0 |
14 | PORT_A_SRC0_SIZE | Video size detected on Port A does not match size programmed in xtra_port_a register | RW | 0x0 |
13 | PORT_B_DISCONN | Port B Link Disconnect Srcnum 0 Mask | RW | 0x0 |
12 | PORT_B_CONN | Port B Link Connect Srcnum 0 Mask | RW | 0x0 |
11 | PORT_A_DISCONN | Port A Link Disconnect Scrnum 0 Mask | RW | 0x0 |
10 | PORT_A_CONN | Port A Link Connect Srcnum 0 Mask | RW | 0x0 |
9 | OUTPUT_FIFO_PRTB_ANC_OF | Output FIFO Port B Ancillary Overflow Mask | RW | 0x0 |
8 | RESERVED | R | 0x0 | |
7 | OUTPUT_FIFO_PRTB_YUV_OF | Output FIFO Port B Luma Overflow Mask | RW | 0x0 |
6 | OUTPUT_FIFO_PRTA_ANC_OF | Output FIFO Port A Ancillary Overflow Mask | RW | 0x0 |
5 | RESERVED | R | 0x0 | |
4 | OUTPUT_FIFO_PRTA_YUV_OF | Output FIFO Port A Luma Overflow Mask | RW | 0x0 |
3 | ASYNC_FIFO_PRTB_OF | Port B Async FIFO Overflow FIQ Mask | RW | 0x0 |
2 | ASYNC_FIFO_PRTA_OF | Port A Async FIFO Overflow FIQ Mask | RW | 0x0 |
1 | PRTB_VDET_MASK | Port B Video Detect FIQ Mask | RW | 0x0 |
0 | PRTA_VDET_MASK | Port A Video Detect FIQ Mask | RW | 0x0 |
Address Offset | 0x0000 0018 | ||
Physical Address | 0x4897 5518 0x4897 5A18 | Instance | VIP1_Slice0_parser VIP1_Slice1_parser |
Description | Clears bits in the FIQ Status | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | PORT_A_YUV_PROTOCOL_VIOLATION_CLR | PORT_A_ANC_PROTOCOL_VIOLATION_CLR | PORT_B_YUV_PROTOCOL_VIOLATION_CLR | PORT_B_ANC_PROTOCOL_VIOLATION_CLR | PORT_A_CFG_DISABLE_COMPLETE_CLR | PORT_B_CFG_DISABLE_COMPLETE_CLR | PORT_B_SRC0_SIZE_CLR | PORT_A_SRC0_SIZE_CLR | PORT_B_DISCONN_CLR | PORT_B_CONN_CLR | PORT_A_DISCONN_CLR | PORT_A_CONN_CLR | OUTPUT_FIFO_PRTB_ANC_CLR | RESERVED | OUTPUT_FIFO_PRTB_YUV_CLR | OUTPUT_FIFO_PRTA_ANC_CLR | RESERVED | OUTPUT_FIFO_PRTA_YUV_CLR | ASYNC_FIFO_PRTB_CLR | ASYNC_FIFO_PRTA_CLR | PRTB_VDET_CLR | PRTA_VDET_CLR |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:22 | RESERVED | R | 0x0 | |
21 | PORT_A_YUV_PROTOCOL_VIOLATION_CLR | Write 1 followed by 0 to Clear Port B Cfg Disable Complete FIQ | RW | 0x0 |
20 | PORT_A_ANC_PROTOCOL_VIOLATION_CLR | Write 1 followed by 0 to Clear Port A Cfg Disable Complete FIQ | RW | 0x0 |
19 | PORT_B_YUV_PROTOCOL_VIOLATION_CLR | Write 1 followed by 0 to Clear Port B ANC VPI Protocol Violation FIQ | RW | 0x0 |
18 | PORT_B_ANC_PROTOCOL_VIOLATION_CLR | Write 1 followed by 0 to Clear Port B YUV VPI Protocol Violation FIQ | RW | 0x0 |
17 | PORT_A_CFG_DISABLE_COMPLETE_CLR | Write 1 followed by 0 to Clear Port A ANC VPI Protocol Violation FIQ | RW | 0x0 |
16 | PORT_B_CFG_DISABLE_COMPLETE_CLR | Write 1 followed by 0 to Clear Port A YUV VPI Protocol Violation FIQ | RW | 0x0 |
15 | PORT_B_SRC0_SIZE_CLR | Write 1 followed by 0 to Clear Port B Src0 Size FIQ | RW | 0x0 |
14 | PORT_A_SRC0_SIZE_CLR | Write 1 followed by 0 to Clear Port A Src0 Size FIQ | RW | 0x0 |
13 | PORT_B_DISCONN_CLR | Write 1 followed by 0 to Clear Port B Link Disconnect FIQ | RW | 0x0 |
12 | PORT_B_CONN_CLR | Write 1 followed by 0 to Clear Port B Link Connect FIQ | RW | 0x0 |
11 | PORT_A_DISCONN_CLR | Write 1 followed by 0 to Clear Port A Link Disconnect FIQ | RW | 0x0 |
10 | PORT_A_CONN_CLR | Write 1 followed by 0 to Clear Port A Link Connect FIQ | RW | 0x0 |
9 | OUTPUT_FIFO_PRTB_ANC_CLR | Write 1 followed by 0 to Clear Output FIFO Port B Ancillary Overflow FIQ | RW | 0x0 |
8 | RESERVED | R | 0x0 | |
7 | OUTPUT_FIFO_PRTB_YUV_CLR | Write 1 followed by 0 to Clear Output FIFO Port B Luma Overflow FIQ | RW | 0x0 |
6 | OUTPUT_FIFO_PRTA_ANC_CLR | Write 1 followed by 0 to Clear Output FIFO Port A Ancillary Overflow FIQ | RW | 0x0 |
5 | RESERVED | R | 0x0 | |
4 | OUTPUT_FIFO_PRTA_YUV_CLR | Write 1 followed by 0 to Clear Output FIFO Port A Luma Overflow FIQ | RW | 0x0 |
3 | ASYNC_FIFO_PRTB_CLR | Write 1 followed by 0 to Clear Async FIFO Port B Overflow FIQ | RW | 0x0 |
2 | ASYNC_FIFO_PRTA_CLR | Write 1 followed by 0 to Clear Async FIFO Port A Overflow FIQ | RW | 0x0 |
1 | PRTB_VDET_CLR | Write 1 followed by 0 to Clear Video Detect FIQ for Port B | RW | 0x0 |
0 | PRTA_VDET_CLR | Write 1 followed by 0 to Clear Video Detect FIQ for Port A | RW | 0x0 |
Address Offset | 0x0000 001C | ||
Physical Address | 0x4897 551C 0x4897 5A1C | Instance | VIP1_Slice0_parser VIP1_Slice1_parser |
Description | FIQ Status values | ||
Type | R |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | PORT_B_CFG_DISABLE_COMPLETE_CLR | PORT_A_CFG_DISABLE_COMPLETE | PORT_B_ANC_PROTOCOL_VIOLATION | PORT_B_YUV_PROTOCOL_VIOLATION | PORT_A_ANC_PROTOCOL_VIOLATION | PORT_A_YUV_PROTOCOL_VIOLATION | PORT_B_SRC0_SIZE_STATUS | PORT_A_SRC0_SIZE_STATUS | PORT_B_DISCONN_STATUS | PORT_B_CONN_STATUS | PORT_A_DISCONN_STATUS | PORT_A_CONN_STATUS | OUTPUT_FIFO_PRTB_ANC_STATUS | OUTPUT_FIFO_PRTB_CHROMA_STATUS | OUTPUT_FIFO_PRTB_LUMA_STATUS | OUTPUT_FIFO_PRTA_ANC_STATUS | OUTPUT_FIFO_PRTA_CHROMA_STATUS | OUTPUT_FIFO_PRTA_LUMA_STATUS | ASYNC_FIFO_PRTB_STATUS | ASYNC_FIFO_PRTA_STATUS | PRTB_VDET_STATUS | PRTA_VDET_STATUS |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:22 | RESERVED | R | 0x0 | |
21 | PORT_B_CFG_DISABLE_COMPLETE_CLR | Port B Cfg Disable Complete FIQ | R | 0x0 |
20 | PORT_A_CFG_DISABLE_COMPLETE | Port A Cfg Disable Complete FIQ | R | 0x0 |
19 | PORT_B_ANC_PROTOCOL_VIOLATION | Port B ANC VPI Protocol Violation FIQ | R | 0x0 |
18 | PORT_B_YUV_PROTOCOL_VIOLATION | Port B YUV VPI Protocol Violation FIQ | R | 0x0 |
17 | PORT_A_ANC_PROTOCOL_VIOLATION | Port A ANC VPI Protocol Violation FIQ | R | 0x0 |
16 | PORT_A_YUV_PROTOCOL_VIOLATION | Port A YUV VPI Protocol Violation FIQ | R | 0x0 |
15 | PORT_B_SRC0_SIZE_STATUS | Port B Source 0 Size FIQ | R | 0x0 |
14 | PORT_A_SRC0_SIZE_STATUS | Port A Source 0 Size FIQ | R | 0x0 |
13 | PORT_B_DISCONN_STATUS | Port B Disconnect FIQ | R | 0x0 |
12 | PORT_B_CONN_STATUS | Port B Connect FIQ | R | 0x0 |
11 | PORT_A_DISCONN_STATUS | Port A Disconnect FIQ | R | 0x0 |
10 | PORT_A_CONN_STATUS | Port A Connect FIQ | R | 0x0 |
9 | OUTPUT_FIFO_PRTB_ANC_STATUS | Output FIFO Port B Ancillary Overflow Status | R | 0x0 |
8 | OUTPUT_FIFO_PRTB_CHROMA_STATUS | Output FIFO Port B Chroma Overflow Status | R | 0x0 |
7 | OUTPUT_FIFO_PRTB_LUMA_STATUS | Output FIFO Port B Luma Overflow Status | R | 0x0 |
6 | OUTPUT_FIFO_PRTA_ANC_STATUS | Output FIFO Port A Ancillary Overflow Status | R | 0x0 |
5 | OUTPUT_FIFO_PRTA_CHROMA_STATUS | Output FIFO Port A Chroma Overflow Status | R | 0x0 |
4 | OUTPUT_FIFO_PRTA_LUMA_STATUS | Output FIFO Port A Luma Overflow Status | R | 0x0 |
3 | ASYNC_FIFO_PRTB_STATUS | Async FIFO Port B Overflow Status | R | 0x0 |
2 | ASYNC_FIFO_PRTA_STATUS | Async FIFO Port A Overflow Status | R | 0x0 |
1 | PRTB_VDET_STATUS | VDET Status for Port B | R | 0x0 |
0 | PRTA_VDET_STATUS | VDET Status for Port A | R | 0x0 |
Address Offset | 0x0000 0020 | ||
Physical Address | 0x4897 5520 0x4897 5A20 | Instance | VIP1_Slice0_parser VIP1_Slice1_parser |
Description | Current and Previous Output Port A Source FID values | ||
Type | R |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PRTA_SRC15_CURR_SOURCE_FID | PRTA_SRC15_PREV_SOURCE_FID | PRTA_SRC14_CURR_SOURCE_FID | PRTA_SRC14_PREV_SOURCE_FID | PRTA_SRC13_CURR_SOURCE_FID | PRTA_SRC13_PREV_SOURCE_FID | PRTA_SRC12_CURR_SOURCE_FID | PRTA_SRC12_PREV_SOURCE_FID | PRTA_SRC11_CURR_SOURCE_FID | PRTA_SRC11_PREV_SOURCE_FID | PRTA_SRC10_CURR_SOURCE_FID | PRTA_SRC10_PREV_SOURCE_FID | PRTA_SRC9_CURR_SOURCE_FID | PRTA_SRC9_PREV_SOURCE_FID | PRTA_SRC8_CURR_SOURCE_FID | PRTA_SRC8_PREV_SOURCE_FID | PRTA_SRC7_CURR_SOURCE_FID | PRTA_SRC7_PREV_SOURCE_FID | PRTA_SRC6_CURR_SOURCE_FID | PRTA_SRC6_PREV_SOURCE_FID | PRTA_SRC5_CURR_SOURCE_FID | PRTA_SRC5_PREV_SOURCE_FID | PRTA_SRC4_CURR_SOURCE_FID | PRTA_SRC4_PREV_SOURCE_FID | PRTA_SRC3_CURR_SOURCE_FID | PRTA_SRC3_PREV_SOURCE_FID | PRTA_SRC2_CURR_SOURCE_FID | PRTA_SRC2_PREV_SOURCE_FID | PRTA_SRC1_CURR_SOURCE_FID | PRTA_SRC1_PREV_SOURCE_FID | PRTA_SRC0_CURR_SOURCE_FID | PRTA_SRC0_PREV_SOURCE_FID |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31 | PRTA_SRC15_CURR_SOURCE_FID | For Source ID 15 from Port A. Source Field ID for Current Field | R | 0x0 |
30 | PRTA_SRC15_PREV_SOURCE_FID | For Source ID 15 from Port A. Source Field ID for Previous Field | R | 0x0 |
29 | PRTA_SRC14_CURR_SOURCE_FID | For Source ID 14 from Port A. Source Field ID for Current Field | R | 0x0 |
28 | PRTA_SRC14_PREV_SOURCE_FID | For Source ID 14 from Port A. Source Field ID for Previous Field | R | 0x0 |
27 | PRTA_SRC13_CURR_SOURCE_FID | For Source ID 13 from Port A. Source Field ID for Current Field | R | 0x0 |
26 | PRTA_SRC13_PREV_SOURCE_FID | For Source ID 13 from Port A. Source Field ID for Previous Field | R | 0x0 |
25 | PRTA_SRC12_CURR_SOURCE_FID | For Source ID 12 from Port A. Source Field ID for Current Field | R | 0x0 |
24 | PRTA_SRC12_PREV_SOURCE_FID | For Source ID 12 from Port A. Source Field ID for Previous Field | R | 0x0 |
23 | PRTA_SRC11_CURR_SOURCE_FID | For Source ID 11 from Port A. Source Field ID for Current Field | R | 0x0 |
22 | PRTA_SRC11_PREV_SOURCE_FID | For Source ID 11 from Port A. Source Field ID for Previous Field | R | 0x0 |
21 | PRTA_SRC10_CURR_SOURCE_FID | For Source ID 10 from Port A. Source Field ID for Current Field | R | 0x0 |
20 | PRTA_SRC10_PREV_SOURCE_FID | For Source ID 10 from Port A. Source Field ID for Previous Field | R | 0x0 |
19 | PRTA_SRC9_CURR_SOURCE_FID | For Source ID 9 from Port A. Source Field ID for Current Field | R | 0x0 |
18 | PRTA_SRC9_PREV_SOURCE_FID | For Source ID 9 from Port A. Source Field ID for Previous Field | R | 0x0 |
17 | PRTA_SRC8_CURR_SOURCE_FID | For Source ID 8 from Port A. Source Field ID for Current Field | R | 0x0 |
16 | PRTA_SRC8_PREV_SOURCE_FID | For Source ID 8 from Port A. Source Field ID for Previous Field | R | 0x0 |
15 | PRTA_SRC7_CURR_SOURCE_FID | For Source ID 7 from Port A. Source Field ID for Current Field | R | 0x0 |
14 | PRTA_SRC7_PREV_SOURCE_FID | For Source ID 7 from Port A. Source Field ID for Previous Field | R | 0x0 |
13 | PRTA_SRC6_CURR_SOURCE_FID | For Source ID 6 from Port A. Source Field ID for Current Field | R | 0x0 |
12 | PRTA_SRC6_PREV_SOURCE_FID | For Source ID 6 from Port A. Source Field ID for Previous Field | R | 0x0 |
11 | PRTA_SRC5_CURR_SOURCE_FID | For Source ID 5 from Port A. Source Field ID for Current Field | R | 0x0 |
10 | PRTA_SRC5_PREV_SOURCE_FID | For Source ID 5 from Port A. Source Field ID for Previous Field | R | 0x0 |
9 | PRTA_SRC4_CURR_SOURCE_FID | For Source ID 4 from Port A. Source Field ID for Current Field | R | 0x0 |
8 | PRTA_SRC4_PREV_SOURCE_FID | For Source ID 4 from Port A. Source Field ID for Previous Field | R | 0x0 |
7 | PRTA_SRC3_CURR_SOURCE_FID | For Source ID 3 from Port A. Source Field ID for Current Field | R | 0x0 |
6 | PRTA_SRC3_PREV_SOURCE_FID | For Source ID 3 from Port A. Source Field ID for Previous Field | R | 0x0 |
5 | PRTA_SRC2_CURR_SOURCE_FID | For Source ID 2 from Port A. Source Field ID for Current Field | R | 0x0 |
4 | PRTA_SRC2_PREV_SOURCE_FID | For Source ID 2 from Port A. Source Field ID for Previous Field | R | 0x0 |
3 | PRTA_SRC1_CURR_SOURCE_FID | For Source ID 1 from Port A. Source Field ID for Current Field | R | 0x0 |
2 | PRTA_SRC1_PREV_SOURCE_FID | For Source ID 1 from Port A. Source Field ID for Previous Field | R | 0x0 |
1 | PRTA_SRC0_CURR_SOURCE_FID | For Source ID 0 from Port A. Source Field ID for Current Field | R | 0x0 |
0 | PRTA_SRC0_PREV_SOURCE_FID | For Source ID 0 from Port A. Source Field ID for Previous Field | R | 0x0 |
Address Offset | 0x0000 0024 | ||
Physical Address | 0x4897 5524 0x4897 5A24 | Instance | VIP1_Slice0_parser VIP1_Slice1_parser |
Description | Current and Previous Output Port A Encoder FID values | ||
Type | R |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PRTA_SRC15_CURR_ENC_FID | PRTA_SRC15_PREV_ENC_FID | PRTA_SRC14_CURR_ENC_FID | PRTA_SRC14_PREV_ENC_FID | PRTA_SRC13_CURR_ENC_FID | PRTA_SRC13_PREV_ENC_FID | PRTA_SRC12_CURR_ENC_FID | PRTA_SRC12_PREV_ENC_FID | PRTA_SRC11_CURR_ENC_FID | PRTA_SRC11_PREV_ENC_FID | PRTA_SRC10_CURR_ENC_FID | PRTA_SRC10_PREV_ENC_FID | PRTA_SRC9_CURR_ENC_FID | PRTA_SRC9_PREV_ENC_FID | PRTA_SRC8_CURR_ENC_FID | PRTA_SRC8_PREV_ENC_FID | PRTA_SRC7_CURR_ENC_FID | PRTA_SRC7_PREV_ENC_FID | PRTA_SRC6_CURR_ENC_FID | PRTA_SRC6_PREV_ENC_FID | PRTA_SRC5_CURR_ENC_FID | PRTA_SRC5_PREV_ENC_FID | PRTA_SRC4_CURR_ENC_FID | PRTA_SRC4_PREV_ENC_FID | PRTA_SRC3_CURR_ENC_FID | PRTA_SRC3_PREV_ENC_FID | PRTA_SRC2_CURR_ENC_FID | PRTA_SRC2_PREV_ENC_FID | PRTA_SRC1_CURR_ENC_FID | PRTA_SRC1_PREV_ENC_FID | PRTA_SRC0_CURR_ENC_FID | PRTA_SRC0_PREV_ENC_FID |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31 | PRTA_SRC15_CURR_ENC_FID | For Source ID 15 from Port A. Encoder Field ID for Current Field | R | 0x0 |
30 | PRTA_SRC15_PREV_ENC_FID | For Source ID 15 from Port A. Encoder Field ID for Previous Field | R | 0x0 |
29 | PRTA_SRC14_CURR_ENC_FID | For Source ID 14 from Port A. Encoder Field ID for Current Field | R | 0x0 |
28 | PRTA_SRC14_PREV_ENC_FID | For Source ID 14 from Port A. Encoder Field ID for Previous Field | R | 0x0 |
27 | PRTA_SRC13_CURR_ENC_FID | For Source ID 13 from Port A. Encoder Field ID for Current Field | R | 0x0 |
26 | PRTA_SRC13_PREV_ENC_FID | For Source ID 13 from Port A. Encoder Field ID for Previous Field | R | 0x0 |
25 | PRTA_SRC12_CURR_ENC_FID | For Source ID 12 from Port A. Encoder Field ID for Current Field | R | 0x0 |
24 | PRTA_SRC12_PREV_ENC_FID | For Source ID 12 from Port A. Encoder Field ID for Previous Field | R | 0x0 |
23 | PRTA_SRC11_CURR_ENC_FID | For Source ID 11 from Port A. Encoder Field ID for Current Field | R | 0x0 |
22 | PRTA_SRC11_PREV_ENC_FID | For Source ID 11 from Port A. Encoder Field ID for Previous Field | R | 0x0 |
21 | PRTA_SRC10_CURR_ENC_FID | For Source ID 10 from Port A. Encoder Field ID for Current Field | R | 0x0 |
20 | PRTA_SRC10_PREV_ENC_FID | For Source ID 10 from Port A. Encoder Field ID for Previous Field | R | 0x0 |
19 | PRTA_SRC9_CURR_ENC_FID | For Source ID 9 from Port A. Encoder Field ID for Current Field | R | 0x0 |
18 | PRTA_SRC9_PREV_ENC_FID | For Source ID 9 from Port A. Encoder Field ID for Previous Field | R | 0x0 |
17 | PRTA_SRC8_CURR_ENC_FID | For Source ID 8 from Port A. Encoder Field ID for Current Field | R | 0x0 |
16 | PRTA_SRC8_PREV_ENC_FID | For Source ID 8 from Port A. Encoder Field ID for Previous Field | R | 0x0 |
15 | PRTA_SRC7_CURR_ENC_FID | For Source ID 7 from Port A. Encoder Field ID for Current Field | R | 0x0 |
14 | PRTA_SRC7_PREV_ENC_FID | For Source ID 7 from Port A. Encoder Field ID for Previous Field | R | 0x0 |
13 | PRTA_SRC6_CURR_ENC_FID | For Source ID 6 from Port A. Encoder Field ID for Current Field | R | 0x0 |
12 | PRTA_SRC6_PREV_ENC_FID | For Source ID 6 from Port A. Encoder Field ID for Previous Field | R | 0x0 |
11 | PRTA_SRC5_CURR_ENC_FID | For Source ID 5 from Port A. Encoder Field ID for Current Field | R | 0x0 |
10 | PRTA_SRC5_PREV_ENC_FID | For Source ID 5 from Port A. Encoder Field ID for Previous Field | R | 0x0 |
9 | PRTA_SRC4_CURR_ENC_FID | For Source ID 4 from Port A. Encoder Field ID for Current Field | R | 0x0 |
8 | PRTA_SRC4_PREV_ENC_FID | For Source ID 4 from Port A. Encoder Field ID for Previous Field | R | 0x0 |
7 | PRTA_SRC3_CURR_ENC_FID | For Source ID 3 from Port A. Encoder Field ID for Current Field | R | 0x0 |
6 | PRTA_SRC3_PREV_ENC_FID | For Source ID 3 from Port A. Encoder Field ID for Previous Field | R | 0x0 |
5 | PRTA_SRC2_CURR_ENC_FID | For Source ID 2 from Port A. Encoder Field ID for Current Field | R | 0x0 |
4 | PRTA_SRC2_PREV_ENC_FID | For Source ID 2 from Port A. Encoder Field ID for Previous Field | R | 0x0 |
3 | PRTA_SRC1_CURR_ENC_FID | For Source ID 1 from Port A. Encoder Field ID for Current Field | R | 0x0 |
2 | PRTA_SRC1_PREV_ENC_FID | For Source ID 1 from Port A. Encoder Field ID for Previous Field | R | 0x0 |
1 | PRTA_SRC0_CURR_ENC_FID | For Source ID 0 from Port A. Encoder Field ID for Current Field | R | 0x0 |
0 | PRTA_SRC0_PREV_ENC_FID | For Source ID 0 from Port A. Encoder Field ID for Previous Field | R | 0x0 |
Address Offset | 0x0000 0028 | ||
Physical Address | 0x4897 5528 0x4897 5A28 | Instance | VIP1_Slice0_parser VIP1_Slice1_parser |
Description | Current and Previous Output Port B Source FID values | ||
Type | R |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PRTB_SRC15_CURR_SOURCE_FID | PRTB_SRC15_PREV_SOURCE_FID | PRTB_SRC14_CURR_SOURCE_FID | PRTB_SRC14_PREV_SOURCE_FID | PRTB_SRC13_CURR_SOURCE_FID | PRTB_SRC13_PREV_SOURCE_FID | PRTB_SRC12_CURR_SOURCE_FID | PRTB_SRC12_PREV_SOURCE_FID | PRTB_SRC11_CURR_SOURCE_FID | PRTB_SRC11_PREV_SOURCE_FID | PRTB_SRC10_CURR_SOURCE_FID | PRTB_SRC10_PREV_SOURCE_FID | PRTB_SRC9_CURR_SOURCE_FID | PRTB_SRC9_PREV_SOURCE_FID | PRTB_SRC8_CURR_SOURCE_FID | PRTB_SRC8_PREV_SOURCE_FID | PRTB_SRC7_CURR_SOURCE_FID | PRTB_SRC7_PREV_SOURCE_FID | PRTB_SRC6_CURR_SOURCE_FID | PRTB_SRC6_PREV_SOURCE_FID | PRTB_SRC5_CURR_SOURCE_FID | PRTB_SRC5_PREV_SOURCE_FID | PRTB_SRC4_CURR_SOURCE_FID | PRTB_SRC4_PREV_SOURCE_FID | PRTB_SRC3_CURR_SOURCE_FID | PRTB_SRC3_PREV_SOURCE_FID | PRTB_SRC2_CURR_SOURCE_FID | PRTB_SRC2_PREV_SOURCE_FID | PRTB_SRC1_CURR_SOURCE_FID | PRTB_SRC1_PREV_SOURCE_FID | PRTB_SRC0_CURR_SOURCE_FID | PRTB_SRC0_PREV_SOURCE_FID |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31 | PRTB_SRC15_CURR_SOURCE_FID | For Source ID 15 from Port B. Source Field ID for Current Field | R | 0x0 |
30 | PRTB_SRC15_PREV_SOURCE_FID | For Source ID 15 from Port B. Source Field ID for Previous Field | R | 0x0 |
29 | PRTB_SRC14_CURR_SOURCE_FID | For Source ID 14 from Port B. Source Field ID for Current Field | R | 0x0 |
28 | PRTB_SRC14_PREV_SOURCE_FID | For Source ID 14 from Port B. Source Field ID for Previous Field | R | 0x0 |
27 | PRTB_SRC13_CURR_SOURCE_FID | For Source ID 13 from Port B. Source Field ID for Current Field | R | 0x0 |
26 | PRTB_SRC13_PREV_SOURCE_FID | For Source ID 13 from Port B. Source Field ID for Previous Field | R | 0x0 |
25 | PRTB_SRC12_CURR_SOURCE_FID | For Source ID 12 from Port B. Source Field ID for Current Field | R | 0x0 |
24 | PRTB_SRC12_PREV_SOURCE_FID | For Source ID 12 from Port B. Source Field ID for Previous Field | R | 0x0 |
23 | PRTB_SRC11_CURR_SOURCE_FID | For Source ID 11 from Port B. Source Field ID for Current Field | R | 0x0 |
22 | PRTB_SRC11_PREV_SOURCE_FID | For Source ID 11. from Port B Source Field ID for Previous Field | R | 0x0 |
21 | PRTB_SRC10_CURR_SOURCE_FID | For Source ID 10 from Port B. Source Field ID for Current Field | R | 0x0 |
20 | PRTB_SRC10_PREV_SOURCE_FID | For Source ID 10 from Port B. Source Field ID for Previous Field | R | 0x0 |
19 | PRTB_SRC9_CURR_SOURCE_FID | For Source ID 9 from Port B. Source Field ID for Current Field | R | 0x0 |
18 | PRTB_SRC9_PREV_SOURCE_FID | For Source ID 9 from Port B. Source Field ID for Previous Field | R | 0x0 |
17 | PRTB_SRC8_CURR_SOURCE_FID | For Source ID 8 from Port B. Source Field ID for Current Field | R | 0x0 |
16 | PRTB_SRC8_PREV_SOURCE_FID | For Source ID 8 from Port B. Source Field ID for Previous Field | R | 0x0 |
15 | PRTB_SRC7_CURR_SOURCE_FID | For Source ID 7 from Port B. Source Field ID for Current Field | R | 0x0 |
14 | PRTB_SRC7_PREV_SOURCE_FID | For Source ID 7 from Port B. Source Field ID for Previous Field | R | 0x0 |
13 | PRTB_SRC6_CURR_SOURCE_FID | For Source ID 6 from Port B. Source Field ID for Current Field | R | 0x0 |
12 | PRTB_SRC6_PREV_SOURCE_FID | For Source ID 6 from Port B. Source Field ID for Previous Field | R | 0x0 |
11 | PRTB_SRC5_CURR_SOURCE_FID | For Source ID 5 from Port B. Source Field ID for Current Field | R | 0x0 |
10 | PRTB_SRC5_PREV_SOURCE_FID | For Source ID 5 from Port B. Source Field ID for Previous Field | R | 0x0 |
9 | PRTB_SRC4_CURR_SOURCE_FID | For Source ID 4 from Port B. Source Field ID for Current Field | R | 0x0 |
8 | PRTB_SRC4_PREV_SOURCE_FID | For Source ID 4 from Port B. Source Field ID for Previous Field | R | 0x0 |
7 | PRTB_SRC3_CURR_SOURCE_FID | For Source ID 3 from Port B. Source Field ID for Current Field | R | 0x0 |
6 | PRTB_SRC3_PREV_SOURCE_FID | For Source ID 3 from Port B. Source Field ID for Previous Field | R | 0x0 |
5 | PRTB_SRC2_CURR_SOURCE_FID | For Source ID 2 from Port B. Source Field ID for Current Field | R | 0x0 |
4 | PRTB_SRC2_PREV_SOURCE_FID | For Source ID 2 from Port B. Source Field ID for Previous Field | R | 0x0 |
3 | PRTB_SRC1_CURR_SOURCE_FID | For Source ID 1 from Port B. Source Field ID for Current Field | R | 0x0 |
2 | PRTB_SRC1_PREV_SOURCE_FID | For Source ID 1 from Port B. Source Field ID for Previous Field | R | 0x0 |
1 | PRTB_SRC0_CURR_SOURCE_FID | For Source ID 0 from Port B. Source Field ID for Current Field | R | 0x0 |
0 | PRTB_SRC0_PREV_SOURCE_FID | For Source ID 0 from Port B. Source Field ID for Previous Field | R | 0x0 |
Address Offset | 0x0000 002C | ||
Physical Address | 0x4897 552C 0x4897 5A2C | Instance | VIP1_Slice0_parser VIP1_Slice1_parser |
Description | Current and Previous Output Port B Encoder FID values | ||
Type | R |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PRTB_SRC15_CURR_ENC_FID | PRTB_SRC15_PREV_ENC_FID | PRTB_SRC14_CURR_ENC_FID | PRTB_SRC14_PREV_ENC_FID | PRTB_SRC13_CURR_ENC_FID | PRTB_SRC13_PREV_ENC_FID | PRTB_SRC12_CURR_ENC_FID | PRTB_SRC12_PREV_ENC_FID | PRTB_SRC11_CURR_ENC_FID | PRTB_SRC11_PREV_ENC_FID | PRTB_SRC10_CURR_ENC_FID | PRTB_SRC10_PREV_ENC_FID | PRTB_SRC9_CURR_ENC_FID | PRTB_SRC9_PREV_ENC_FID | PRTB_SRC8_CURR_ENC_FID | PRTB_SRC8_PREV_ENC_FID | PRTB_SRC7_CURR_ENC_FID | PRTB_SRC7_PREV_ENC_FID | PRTB_SRC6_CURR_ENC_FID | PRTB_SRC6_PREV_ENC_FID | PRTB_SRC5_CURR_ENC_FID | PRTB_SRC5_PREV_ENC_FID | PRTB_SRC4_CURR_ENC_FID | PRTB_SRC4_PREV_ENC_FID | PRTB_SRC3_CURR_ENC_FID | PRTB_SRC3_PREV_ENC_FID | PRTB_SRC2_CURR_ENC_FID | PRTB_SRC2_PREV_ENC_FID | PRTB_SRC1_CURR_ENC_FID | PRTB_SRC1_PREV_ENC_FID | PRTB_SRC0_CURR_ENC_FID | PRTB_SRC0_PREV_ENC_FID |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31 | PRTB_SRC15_CURR_ENC_FID | For Source ID 15 from Port B. Encoder Field ID for Current Field | R | 0x0 |
30 | PRTB_SRC15_PREV_ENC_FID | For Source ID 15 from Port B. Encoder Field ID for Previous Field | R | 0x0 |
29 | PRTB_SRC14_CURR_ENC_FID | For Source ID 14 from Port B. Encoder Field ID for Current Field | R | 0x0 |
28 | PRTB_SRC14_PREV_ENC_FID | For Source ID 14 from Port B. Encoder Field ID for Previous Field | R | 0x0 |
27 | PRTB_SRC13_CURR_ENC_FID | For Source ID 13 from Port B. Encoder Field ID for Current Field | R | 0x0 |
26 | PRTB_SRC13_PREV_ENC_FID | For Source ID 13 from Port B. Encoder Field ID for Previous Field | R | 0x0 |
25 | PRTB_SRC12_CURR_ENC_FID | For Source ID 12 from Port B. Encoder Field ID for Current Field | R | 0x0 |
24 | PRTB_SRC12_PREV_ENC_FID | For Source ID 12 from Port B. Encoder Field ID for Previous Field | R | 0x0 |
23 | PRTB_SRC11_CURR_ENC_FID | For Source ID 11 from Port B. Encoder Field ID for Current Field | R | 0x0 |
22 | PRTB_SRC11_PREV_ENC_FID | For Source ID 11 from Port B. Encoder Field ID for Previous Field | R | 0x0 |
21 | PRTB_SRC10_CURR_ENC_FID | For Source ID 10 from Port B. Encoder Field ID for Current Field | R | 0x0 |
20 | PRTB_SRC10_PREV_ENC_FID | For Source ID 10 from Port B. Encoder Field ID for Previous Field | R | 0x0 |
19 | PRTB_SRC9_CURR_ENC_FID | For Source ID 9 from Port B. Encoder Field ID for Current Field | R | 0x0 |
18 | PRTB_SRC9_PREV_ENC_FID | For Source ID 9 from Port B. Encoder Field ID for Previous Field | R | 0x0 |
17 | PRTB_SRC8_CURR_ENC_FID | For Source ID 8 from Port B. Encoder Field ID for Current Field | R | 0x0 |
16 | PRTB_SRC8_PREV_ENC_FID | For Source ID 8 from Port B. Encoder Field ID for Previous Field | R | 0x0 |
15 | PRTB_SRC7_CURR_ENC_FID | For Source ID 7 from Port B. Encoder Field ID for Current Field | R | 0x0 |
14 | PRTB_SRC7_PREV_ENC_FID | For Source ID 7 from Port B. Encoder Field ID for Previous Field | R | 0x0 |
13 | PRTB_SRC6_CURR_ENC_FID | For Source ID 6 from Port B. Encoder Field ID for Current Field | R | 0x0 |
12 | PRTB_SRC6_PREV_ENC_FID | For Source ID 6 from Port B. Encoder Field ID for Previous Field | R | 0x0 |
11 | PRTB_SRC5_CURR_ENC_FID | For Source ID 5 from Port B. Encoder Field ID for Current Field | R | 0x0 |
10 | PRTB_SRC5_PREV_ENC_FID | For Source ID 5 from Port B. Encoder Field ID for Previous Field | R | 0x0 |
9 | PRTB_SRC4_CURR_ENC_FID | For Source ID 4 from Port B. Encoder Field ID for Current Field | R | 0x0 |
8 | PRTB_SRC4_PREV_ENC_FID | For Source ID 4 from Port B. Encoder Field ID for Previous Field | R | 0x0 |
7 | PRTB_SRC3_CURR_ENC_FID | For Source ID 3 from Port B. Encoder Field ID for Current Field | R | 0x0 |
6 | PRTB_SRC3_PREV_ENC_FID | For Source ID 3 from Port B. Encoder Field ID for Previous Field | R | 0x0 |
5 | PRTB_SRC2_CURR_ENC_FID | For Source ID 2 from Port B. Encoder Field ID for Current Field | R | 0x0 |
4 | PRTB_SRC2_PREV_ENC_FID | For Source ID 2 from Port B. Encoder Field ID for Previous Field | R | 0x0 |
3 | PRTB_SRC1_CURR_ENC_FID | For Source ID 1 from Port B. Encoder Field ID for Current Field | R | 0x0 |
2 | PRTB_SRC1_PREV_ENC_FID | For Source ID 1 from Port B. Encoder Field ID for Previous Field | R | 0x0 |
1 | PRTB_SRC0_CURR_ENC_FID | For Source ID 0 from Port B. Encoder Field ID for Current Field | R | 0x0 |
0 | PRTB_SRC0_PREV_ENC_FID | For Source ID 0 from Port B. Encoder Field ID for Previous Field | R | 0x0 |
Address Offset | 0x0000 0030 | ||
Physical Address | 0x4897 5530 0x4897 5A30 | Instance | VIP1_Slice0_parser VIP1_Slice1_parser |
Description | Width and Height for Source 0 | ||
Type | R |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | PRTA_SRC0_WIDTH | RESERVED | PRTA_SRC0_HEIGHT |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:27 | RESERVED | R | 0x0 | |
26:16 | PRTA_SRC0_WIDTH | On Port A. Width of Source ID 0 | R | 0x0 |
15:11 | RESERVED | R | 0x0 | |
10:0 | PRTA_SRC0_HEIGHT | On Port A. Height of Source ID 0 | R | 0x0 |
Address Offset | 0x0000 0034 | ||
Physical Address | 0x4897 5534 0x4897 5A34 | Instance | VIP1_Slice0_parser VIP1_Slice1_parser |
Description | Width and Height for Source 1 | ||
Type | R |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | PRTA_SRC1_WIDTH | RESERVED | PRTA_SRC1_HEIGHT |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:27 | RESERVED | R | 0x0 | |
26:16 | PRTA_SRC1_WIDTH | On Port A. Width of Source ID 1 | R | 0x0 |
15:11 | RESERVED | R | 0x0 | |
10:0 | PRTA_SRC1_HEIGHT | On Port A. Height of Source ID 1 | R | 0x0 |
Address Offset | 0x0000 0038 | ||
Physical Address | 0x4897 5538 0x4897 5A38 | Instance | VIP1_Slice0_parser VIP1_Slice1_parser |
Description | Width and Height for Source 2 | ||
Type | R |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | PRTA_SRC2_WIDTH | RESERVED | PRTA_SRC2_HEIGHT |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:27 | RESERVED | R | 0x0 | |
26:16 | PRTA_SRC2_WIDTH | On Port A. Width of Source ID 2 | R | 0x0 |
15:11 | RESERVED | R | 0x0 | |
10:0 | PRTA_SRC2_HEIGHT | On Port A. Height of Source ID 2 | R | 0x0 |
Address Offset | 0x0000 003C | ||
Physical Address | 0x4897 553C 0x4897 5A3C | Instance | VIP1_Slice0_parser VIP1_Slice1_parser |
Description | Width and Height for Source 3 | ||
Type | R |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | PRTA_SRC3_WIDTH | RESERVED | PRTA_SRC3_HEIGHT |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:27 | RESERVED | R | 0x0 | |
26:16 | PRTA_SRC3_WIDTH | On Port A. Width of Source ID 3 | R | 0x0 |
15:11 | RESERVED | R | 0x0 | |
10:0 | PRTA_SRC3_HEIGHT | On Port A. Height of Source ID 3 | R | 0x0 |
Address Offset | 0x0000 0040 | ||
Physical Address | 0x4897 5540 0x4897 5A40 | Instance | VIP1_Slice0_parser VIP1_Slice1_parser |
Description | Width and Height for Source 4 | ||
Type | R |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | PRTA_SRC4_WIDTH | RESERVED | PRTA_SRC4_HEIGHT |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:27 | RESERVED | R | 0x0 | |
26:16 | PRTA_SRC4_WIDTH | On Port A. Width of Source ID 4 | R | 0x0 |
15:11 | RESERVED | R | 0x0 | |
10:0 | PRTA_SRC4_HEIGHT | On Port A. Height of Source ID 4 | R | 0x0 |
Address Offset | 0x0000 0044 | ||
Physical Address | 0x4897 5544 0x4897 5A44 | Instance | VIP1_Slice0_parser VIP1_Slice1_parser |
Description | Width and Height for Source 5 | ||
Type | R |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | PRTA_SRC5_WIDTH | RESERVED | PRTA_SRC5_HEIGHT |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:27 | RESERVED | R | 0x0 | |
26:16 | PRTA_SRC5_WIDTH | On Port A. Width of Source ID 5 | R | 0x0 |
15:11 | RESERVED | R | 0x0 | |
10:0 | PRTA_SRC5_HEIGHT | On Port A. Height of Source ID 5 | R | 0x0 |
Address Offset | 0x0000 0048 | ||
Physical Address | 0x4897 5548 0x4897 5A48 | Instance | VIP1_Slice0_parser VIP1_Slice1_parser |
Description | Width and Height for Source 6 | ||
Type | R |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | PRTA_SRC6_WIDTH | RESERVED | PRTA_SRC6_HEIGHT |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:27 | RESERVED | R | 0x0 | |
26:16 | PRTA_SRC6_WIDTH | On Port A. Width of Source ID 6 | R | 0x0 |
15:11 | RESERVED | R | 0x0 | |
10:0 | PRTA_SRC6_HEIGHT | On Port A. Height of Source ID 6 | R | 0x0 |
Address Offset | 0x0000 004C | ||
Physical Address | 0x4897 554C 0x4897 5A4C | Instance | VIP1_Slice0_parser VIP1_Slice1_parser |
Description | Width and Height for Source 7 | ||
Type | R |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | PRTA_SRC7_WIDTH | RESERVED | PRTA_SRC7_HEIGHT |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:27 | RESERVED | R | 0x0 | |
26:16 | PRTA_SRC7_WIDTH | On Port A. Width of Source ID 7 | R | 0x0 |
15:11 | RESERVED | R | 0x0 | |
10:0 | PRTA_SRC7_HEIGHT | On Port A. Height of Source ID 7 | R | 0x0 |
Address Offset | 0x0000 0050 | ||
Physical Address | 0x4897 5550 0x4897 5A50 | Instance | VIP1_Slice0_parser VIP1_Slice1_parser |
Description | Width and Height for Source 8 | ||
Type | R |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | PRTA_SRC8_WIDTH | RESERVED | PRTA_SRC8_HEIGHT |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:27 | RESERVED | R | 0x0 | |
26:16 | PRTA_SRC8_WIDTH | On Port A. Width of Source ID 8 | R | 0x0 |
15:11 | RESERVED | R | 0x0 | |
10:0 | PRTA_SRC8_HEIGHT | On Port A. Height of Source ID 8 | R | 0x0 |
Address Offset | 0x0000 0054 | ||
Physical Address | 0x4897 5554 0x4897 5A54 | Instance | VIP1_Slice0_parser VIP1_Slice1_parser |
Description | Width and Height for Source 9 | ||
Type | R |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | PRTA_SRC9_WIDTH | RESERVED | PRTA_SRC9_HEIGHT |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:27 | RESERVED | R | 0x0 | |
26:16 | PRTA_SRC9_WIDTH | On Port A. Width of Source ID 9 | R | 0x0 |
15:11 | RESERVED | R | 0x0 | |
10:0 | PRTA_SRC9_HEIGHT | On Port A. Height of Source ID 9 | R | 0x0 |
Address Offset | 0x0000 0058 | ||
Physical Address | 0x4897 5558 0x4897 5A58 | Instance | VIP1_Slice0_parser VIP1_Slice1_parser |
Description | Width and Height for Source 10 | ||
Type | R |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | PRTA_SRC10_WIDTH | RESERVED | PRTA_SRC10_HEIGHT |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:27 | RESERVED | R | 0x0 | |
26:16 | PRTA_SRC10_WIDTH | On Port A. Width of Source ID 10 | R | 0x0 |
15:11 | RESERVED | R | 0x0 | |
10:0 | PRTA_SRC10_HEIGHT | On Port A. Height of Source ID 10 | R | 0x0 |
Address Offset | 0x0000 005C | ||
Physical Address | 0x4897 555C 0x4897 5A5C | Instance | VIP1_Slice0_parser VIP1_Slice1_parser |
Description | Width and Height for Source 11 | ||
Type | R |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | PRTA_SRC11_WIDTH | RESERVED | PRTA_SRC11_HEIGHT |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:27 | RESERVED | R | 0x0 | |
26:16 | PRTA_SRC11_WIDTH | On Port A. Width of Source ID 11 | R | 0x0 |
15:11 | RESERVED | R | 0x0 | |
10:0 | PRTA_SRC11_HEIGHT | On Port A. Height of Source ID 11 | R | 0x0 |
Address Offset | 0x0000 0060 | ||
Physical Address | 0x4897 5560 0x4897 5A60 | Instance | VIP1_Slice0_parser VIP1_Slice1_parser |
Description | Width and Height for Source 12 | ||
Type | R |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | PRTA_SRC12_WIDTH | RESERVED | PRTA_SRC12_HEIGHT |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:27 | RESERVED | R | 0x0 | |
26:16 | PRTA_SRC12_WIDTH | On Port A. Width of Source ID 12 | R | 0x0 |
15:11 | RESERVED | R | 0x0 | |
10:0 | PRTA_SRC12_HEIGHT | On Port A. Height of Source ID 12 | R | 0x0 |
Address Offset | 0x0000 0064 | ||
Physical Address | 0x4897 5564 0x4897 5A64 | Instance | VIP1_Slice0_parser VIP1_Slice1_parser |
Description | Width and Height for Source 13 | ||
Type | R |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | PRTA_SRC13_WIDTH | RESERVED | PRTA_SRC13_HEIGHT |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:27 | RESERVED | R | 0x0 | |
26:16 | PRTA_SRC13_WIDTH | On Port A. Width of Source ID 13 | R | 0x0 |
15:11 | RESERVED | R | 0x0 | |
10:0 | PRTA_SRC13_HEIGHT | On Port A. Height of Source ID 13 | R | 0x0 |
Address Offset | 0x0000 0068 | ||
Physical Address | 0x4897 5568 0x4897 5A68 | Instance | VIP1_Slice0_parser VIP1_Slice1_parser |
Description | Width and Height for Source 14 | ||
Type | R |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | PRTA_SRC14_WIDTH | RESERVED | PRTA_SRC14_HEIGHT |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:27 | RESERVED | R | 0x0 | |
26:16 | PRTA_SRC14_WIDTH | On Port A. Width of Source ID 14 | R | 0x0 |
15:11 | RESERVED | R | 0x0 | |
10:0 | PRTA_SRC14_HEIGHT | On Port A. Height of Source ID 14 | R | 0x0 |
Address Offset | 0x0000 006C | ||
Physical Address | 0x4897 556C 0x4897 5A6C | Instance | VIP1_Slice0_parser VIP1_Slice1_parser |
Description | Width and Height for Source 15 | ||
Type | R |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | PRTA_SRC15_WIDTH | RESERVED | PRTA_SRC15_HEIGHT |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:27 | RESERVED | R | 0x0 | |
26:16 | PRTA_SRC15_WIDTH | On Port A. Width of Source ID 15 | R | 0x0 |
15:11 | RESERVED | R | 0x0 | |
10:0 | PRTA_SRC15_HEIGHT | On Port A. Height of Source ID 15 | R | 0x0 |
Address Offset | 0x0000 0070 | ||
Physical Address | 0x4897 5570 0x4897 5A70 | Instance | VIP1_Slice0_parser VIP1_Slice1_parser |
Description | Width and Height for Source 0 | ||
Type | R |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | PRTB_SRC0_WIDTH | RESERVED | PRTB_SRC0_HEIGHT |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:27 | RESERVED | R | 0x0 | |
26:16 | PRTB_SRC0_WIDTH | On Port B. Width of Source ID 0 | R | 0x0 |
15:11 | RESERVED | R | 0x0 | |
10:0 | PRTB_SRC0_HEIGHT | On Port B. Height of Source ID 0 | R | 0x0 |
Address Offset | 0x0000 0074 | ||
Physical Address | 0x4897 5574 0x4897 5A74 | Instance | VIP1_Slice0_parser VIP1_Slice1_parser |
Description | Width and Height for Source 1 | ||
Type | R |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | PRTB_SRC1_WIDTH | RESERVED | PRTB_SRC1_HEIGHT |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:27 | RESERVED | R | 0x0 | |
26:16 | PRTB_SRC1_WIDTH | On Port B. Width of Source ID 1 | R | 0x0 |
15:11 | RESERVED | R | 0x0 | |
10:0 | PRTB_SRC1_HEIGHT | On Port B. Height of Source ID 1 | R | 0x0 |
Address Offset | 0x0000 0078 | ||
Physical Address | 0x4897 5578 0x4897 5A78 | Instance | VIP1_Slice0_parser VIP1_Slice1_parser |
Description | Width and Height for Source 2 | ||
Type | R |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | PRTB_SRC2_WIDTH | RESERVED | PRTB_SRC2_HEIGHT |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:27 | RESERVED | R | 0x0 | |
26:16 | PRTB_SRC2_WIDTH | On Port B. Width of Source ID 2 | R | 0x0 |
15:11 | RESERVED | R | 0x0 | |
10:0 | PRTB_SRC2_HEIGHT | On Port B. Height of Source ID 2 | R | 0x0 |
Address Offset | 0x0000 007C | ||
Physical Address | 0x4897 557C 0x4897 5A7C | Instance | VIP1_Slice0_parser VIP1_Slice1_parser |
Description | Width and Height for Source 3 | ||
Type | R |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | PRTB_SRC3_WIDTH | RESERVED | PRTB_SRC3_HEIGHT |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:27 | RESERVED | R | 0x0 | |
26:16 | PRTB_SRC3_WIDTH | On Port B. Width of Source ID 3 | R | 0x0 |
15:11 | RESERVED | R | 0x0 | |
10:0 | PRTB_SRC3_HEIGHT | On Port B. Height of Source ID 3 | R | 0x0 |
Address Offset | 0x0000 0080 | ||
Physical Address | 0x4897 5580 0x4897 5A80 | Instance | VIP1_Slice0_parser VIP1_Slice1_parser |
Description | Width and Height for Source 4 | ||
Type | R |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | PRTB_SRC4_WIDTH | RESERVED | PRTB_SRC4_HEIGHT |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:27 | RESERVED | R | 0x0 | |
26:16 | PRTB_SRC4_WIDTH | On Port B. Width of Source ID 4 | R | 0x0 |
15:11 | RESERVED | R | 0x0 | |
10:0 | PRTB_SRC4_HEIGHT | On Port B. Height of Source ID 4 | R | 0x0 |
Address Offset | 0x0000 0084 | ||
Physical Address | 0x4897 5584 0x4897 5A84 | Instance | VIP1_Slice0_parser VIP1_Slice1_parser |
Description | Width and Height for Source 5 | ||
Type | R |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | PRTB_SRC5_WIDTH | RESERVED | PRTB_SRC5_HEIGHT |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:27 | RESERVED | R | 0x0 | |
26:16 | PRTB_SRC5_WIDTH | On Port B. Width of Source ID 5 | R | 0x0 |
15:11 | RESERVED | R | 0x0 | |
10:0 | PRTB_SRC5_HEIGHT | On Port B. Height of Source ID 5 | R | 0x0 |
Address Offset | 0x0000 0088 | ||
Physical Address | 0x4897 5588 0x4897 5A88 | Instance | VIP1_Slice0_parser VIP1_Slice1_parser |
Description | Width and Height for Source 6 | ||
Type | R |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | PRTB_SRC6_WIDTH | RESERVED | PRTB_SRC6_HEIGHT |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:27 | RESERVED | R | 0x0 | |
26:16 | PRTB_SRC6_WIDTH | On Port B. Width of Source ID 6 | R | 0x0 |
15:11 | RESERVED | R | 0x0 | |
10:0 | PRTB_SRC6_HEIGHT | On Port B. Height of Source ID 6 | R | 0x0 |
Address Offset | 0x0000 008C | ||
Physical Address | 0x4897 558C 0x4897 5A8C | Instance | VIP1_Slice0_parser VIP1_Slice1_parser |
Description | Width and Height for Source 7 | ||
Type | R |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | PRTB_SRC7_WIDTH | RESERVED | PRTB_SRC7_HEIGHT |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:27 | RESERVED | R | 0x0 | |
26:16 | PRTB_SRC7_WIDTH | On Port B. Width of Source ID 7 | R | 0x0 |
15:11 | RESERVED | R | 0x0 | |
10:0 | PRTB_SRC7_HEIGHT | On Port B. Height of Source ID 7 | R | 0x0 |
Address Offset | 0x0000 0090 | ||
Physical Address | 0x4897 5590 0x4897 5A90 | Instance | VIP1_Slice0_parser VIP1_Slice1_parser |
Description | Width and Height for Source 8 | ||
Type | R |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | PRTB_SRC8_WIDTH | RESERVED | PRTB_SRC8_HEIGHT |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:27 | RESERVED | R | 0x0 | |
26:16 | PRTB_SRC8_WIDTH | On Port B. Width of Source ID 8 | R | 0x0 |
15:11 | RESERVED | R | 0x0 | |
10:0 | PRTB_SRC8_HEIGHT | On Port B. Height of Source ID 8 | R | 0x0 |
Address Offset | 0x0000 0094 | ||
Physical Address | 0x4897 5594 0x4897 5A94 | Instance | VIP1_Slice0_parser VIP1_Slice1_parser |
Description | Width and Height for Source 9 | ||
Type | R |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | PRTB_SRC9_WIDTH | RESERVED | PRTB_SRC9_HEIGHT |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:27 | RESERVED | R | 0x0 | |
26:16 | PRTB_SRC9_WIDTH | On Port B. Width of Source ID 9 | R | 0x0 |
15:11 | RESERVED | R | 0x0 | |
10:0 | PRTB_SRC9_HEIGHT | On Port B. Height of Source ID 9 | R | 0x0 |
Address Offset | 0x0000 0098 | ||
Physical Address | 0x4897 5598 0x4897 5A98 | Instance | VIP1_Slice0_parser VIP1_Slice1_parser |
Description | Width and Height for Source 10 | ||
Type | R |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | PRTB_SRC10_WIDTH | RESERVED | PRTB_SRC10_HEIGHT |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:27 | RESERVED | R | 0x0 | |
26:16 | PRTB_SRC10_WIDTH | On Port B. Width of Source ID 10 | R | 0x0 |
15:11 | RESERVED | R | 0x0 | |
10:0 | PRTB_SRC10_HEIGHT | On Port B. Height of Source ID 10 | R | 0x0 |
Address Offset | 0x0000 009C | ||
Physical Address | 0x4897 559C 0x4897 5A9C | Instance | VIP1_Slice0_parser VIP1_Slice1_parser |
Description | Width and Height for Source 11 | ||
Type | R |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | PRTB_SRC11_WIDTH | RESERVED | PRTB_SRC11_HEIGHT |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:27 | RESERVED | R | 0x0 | |
26:16 | PRTB_SRC11_WIDTH | On Port B. Width of Source ID 11 | R | 0x0 |
15:11 | RESERVED | R | 0x0 | |
10:0 | PRTB_SRC11_HEIGHT | On Port B. Height of Source ID 11 | R | 0x0 |
Address Offset | 0x0000 00A0 | ||
Physical Address | 0x4897 55A0 0x4897 5AA0 | Instance | VIP1_Slice0_parser VIP1_Slice1_parser |
Description | Width and Height for Source 12 | ||
Type | R |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | PRTB_SRC12_WIDTH | RESERVED | PRTB_SRC12_HEIGHT |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:27 | RESERVED | R | 0x0 | |
26:16 | PRTB_SRC12_WIDTH | On Port B. Width of Source ID 12 | R | 0x0 |
15:11 | RESERVED | R | 0x0 | |
10:0 | PRTB_SRC12_HEIGHT | On Port B. Height of Source ID 12 | R | 0x0 |
Address Offset | 0x0000 00A4 | ||
Physical Address | 0x4897 55A4 0x4897 5AA4 | Instance | VIP1_Slice0_parser VIP1_Slice1_parser |
Description | Width and Height for Source 13 | ||
Type | R |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | PRTB_SRC13_WIDTH | RESERVED | PRTB_SRC13_HEIGHT |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:27 | RESERVED | R | 0x0 | |
26:16 | PRTB_SRC13_WIDTH | On Port B. Width of Source ID 13 | R | 0x0 |
15:11 | RESERVED | R | 0x0 | |
10:0 | PRTB_SRC13_HEIGHT | On Port B. Height of Source ID 13 | R | 0x0 |
Address Offset | 0x0000 00A8 | ||
Physical Address | 0x4897 55A8 0x4897 5AA8 | Instance | VIP1_Slice0_parser VIP1_Slice1_parser |
Description | Width and Height for Source 14 | ||
Type | R |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | PRTB_SRC14_WIDTH | RESERVED | PRTB_SRC14_HEIGHT |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:27 | RESERVED | R | 0x0 | |
26:16 | PRTB_SRC14_WIDTH | On Port B. Width of Source ID 14 | R | 0x0 |
15:11 | RESERVED | R | 0x0 | |
10:0 | PRTB_SRC14_HEIGHT | On Port B. Height of Source ID 14 | R | 0x0 |
Address Offset | 0x0000 00AC | ||
Physical Address | 0x4897 55AC 0x4897 5AAC | Instance | VIP1_Slice0_parser VIP1_Slice1_parser |
Description | Width and Height for Source 15 | ||
Type | R |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | PRTB_SRC15_WIDTH | RESERVED | PRTB_SRC15_HEIGHT |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:27 | RESERVED | R | 0x0 | |
26:16 | PRTB_SRC15_WIDTH | On Port B. Width of Source ID 15 | R | 0x0 |
15:11 | RESERVED | R | 0x0 | |
10:0 | PRTB_SRC15_HEIGHT | On Port B. Height of Source ID 15 | R | 0x0 |
Address Offset | 0x0000 00B0 | ||
Physical Address | 0x4897 55B0 0x4897 5AB0 | Instance | VIP1_Slice0_parser VIP1_Slice1_parser |
Description | Each bit represents the VDET bit setting for Line Mux Mode | ||
Type | R |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PRTA_VDET_VEC |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:0 | PRTA_VDET_VEC | For Embedded Sync Only In Line Mux Mode. each bit represents the vdet value on Port A for the corresponding source id. This vector is meaningless for 1x/2x/4x mux modes. | R | 0x0 |
Address Offset | 0x0000 00B4 | ||
Physical Address | 0x4897 55B4 0x4897 5AB4 | Instance | VIP1_Slice0_parser VIP1_Slice1_parser |
Description | Each bit represents the VDET bit setting for Line Mux Mode | ||
Type | R |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PRTB_VDET_VEC |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:0 | PRTB_VDET_VEC | For Embedded Sync Only In Line Mux Mode. each bit represents the vdet value on Port B for the corresponding source id. This vector is meaningless for 1x/2x/4x mux modes. | R | 0x0 |
Address Offset | 0x0000 00B8 | ||
Physical Address | 0x4897 55B8 0x4897 5AB8 | Instance | VIP1_Slice0_parser VIP1_Slice1_parser |
Description | Ancillary Cropping Configuration for Input Port A | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ANC_TARGET_SRCNUM | ANC_USE_NUMPIX | ANC_BYPASS_N | RESERVED | ANC_SKIP_NUMPIX |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:28 | ANC_TARGET_SRCNUM | The cropping module can work on only one srcnum. specified in this field. for each dss_vip_parser output port (Ancillary data). | RW | 0x0 |
27:16 | ANC_USE_NUMPIX | When cropping, the number of pixels to keep after the skip_numpix value. skip_numpix + use_numpix must be smaller than the original line width. | RW | 0x0 |
15 | ANC_BYPASS_N | 0 = Bypass cropping module 1 = Cropping module enabled | RW | 0x0 |
14:12 | RESERVED | R | 0x0 | |
11:0 | ANC_SKIP_NUMPIX | The number of pixels to crop from the beginning of each line. | RW | 0x0 |
Address Offset | 0x0000 00BC | ||
Physical Address | 0x4897 55BC 0x4897 5ABC | Instance | VIP1_Slice0_parser VIP1_Slice1_parser |
Description | Ancillary Cropping Configuration for Input Port A | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | ANC_USE_NUMLINES | RESERVED | ANC_SKIP_NUMLINES |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:28 | RESERVED | R | 0x0 | |
27:16 | ANC_USE_NUMLINES | When cropping, the number of lines to keep after the skip_numlines value. Use_numlines + skip_numlines must be smaller than the total number of lines in the srcnum's ancillary data region. | RW | 0x0 |
15:12 | RESERVED | R | 0x0 | |
11:0 | ANC_SKIP_NUMLINES | The number of lines to crop from the top of the vertical ancillary data region. | RW | 0x0 |
Address Offset | 0x0000 00C0 | ||
Physical Address | 0x4897 55C0 0x4897 5AC0 | Instance | VIP1_Slice0_parser VIP1_Slice1_parser |
Description | Active Video Cropping Configuration for Input Port A | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ACT_TARGET_SRCNUM | ACT_USE_NUMPIX | ACT_BYPASS_N | RESERVED | ACT_SKIP_NUMPIX |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:28 | ACT_TARGET_SRCNUM | The cropping module can work on only one srcnum. specified in this field. for each dss_vip_parser output port (Active video). | RW | 0x0 |
27:16 | ACT_USE_NUMPIX | When cropping, the number of pixels to keep after the skip_numpix value. skip_numpix + use_numpix must be smaller than the original line width. | RW | 0x0 |
15 | ACT_BYPASS_N | 0 = Bypass cropping module 1 = Cropping module enabled | RW | 0x0 |
14:12 | RESERVED | R | 0x0 | |
11:0 | ACT_SKIP_NUMPIX | The number of pixels to crop from the beginning of each line. | RW | 0x0 |
Address Offset | 0x0000 00C4 | ||
Physical Address | 0x4897 55C4 0x4897 5AC4 | Instance | VIP1_Slice0_parser VIP1_Slice1_parser |
Description | Active Video Cropping Configuration for Input Port A | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | ACT_USE_NUMLINES | RESERVED | ACT_SKIP_NUMLINES |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:28 | RESERVED | R | 0x0 | |
27:16 | ACT_USE_NUMLINES | When cropping.. the number of lines to keep after the skip_numlines value. Use_numlines + skip_numlines must be smaller than the total number of lines in the srcnum's active video region. | RW | 0x0 |
15:12 | RESERVED | R | 0x0 | |
11:0 | ACT_SKIP_NUMLINES | The number of lines to crop from the top of the vertical active video region. | RW | 0x0 |
Address Offset | 0x0000 00C8 | ||
Physical Address | 0x4897 55C8 0x4897 5AC8 | Instance | VIP1_Slice0_parser VIP1_Slice1_parser |
Description | Ancillary Cropping Configuration for Input Port B | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ANC_TARGET_SRCNUM | ANC_USE_NUMPIX | ANC_BYPASS_N | RESERVED | ANC_SKIP_NUMPIX |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:28 | ANC_TARGET_SRCNUM | The cropping module can work on only one srcnum. specified in this field. for each dss_vip_parser output port (Ancillary data). | RW | 0x0 |
27:16 | ANC_USE_NUMPIX | When cropping, the number of pixels to keep after the skip_numpix value. skip_numpix + use_numpix must be smaller than the original line width. | RW | 0x0 |
15 | ANC_BYPASS_N | 0 = Bypass cropping module 1 = Cropping module enabled | RW | 0x0 |
14:12 | RESERVED | R | 0x0 | |
11:0 | ANC_SKIP_NUMPIX | The number of pixels to crop from the beginning of each line. | RW | 0x0 |
Address Offset | 0x0000 00CC | ||
Physical Address | 0x4897 55CC 0x4897 5ACC | Instance | VIP1_Slice0_parser VIP1_Slice1_parser |
Description | Ancillary Cropping Configuration for Input Port B | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | ANC_USE_NUMLINES | RESERVED | ANC_SKIP_NUMLINES |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:28 | RESERVED | R | 0x0 | |
27:16 | ANC_USE_NUMLINES | When cropping, the number of lines to keep after the skip_numlines value. Use_numlines + skip_numlines must be smaller than the total number of lines in the srcnums active video region. | RW | 0x0 |
15:12 | RESERVED | R | 0x0 | |
11:0 | ANC_SKIP_NUMLINES | The number of lines to crop from the top of the vertical ancillary data region. | RW | 0x0 |
Address Offset | 0x0000 00D0 | ||
Physical Address | 0x4897 55D0 0x4897 5AD0 | Instance | VIP1_Slice0_parser VIP1_Slice1_parser |
Description | Active Video Cropping Configuration for Input Port B | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ACT_TARGET_SRCNUM | ACT_USE_NUMPIX | ACT_BYPASS_N | RESERVED | ACT_SKIP_NUMPIX |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:28 | ACT_TARGET_SRCNUM | The cropping module can work on only one srcnum. specified in this field. for each dss_vip_parser output port (Active video). | RW | 0x0 |
27:16 | ACT_USE_NUMPIX | When cropping, the number of pixels to keep after the skip_numpix value. skip_numpix + use_numpix must be smaller than the original line width. | RW | 0x0 |
15 | ACT_BYPASS_N | 0 = Bypass cropping module 1 = Cropping module enabled | RW | 0x0 |
14:12 | RESERVED | R | 0x0 | |
11:0 | ACT_SKIP_NUMPIX | The number of pixels to crop from the beginning of each line. | RW | 0x0 |
Address Offset | 0x0000 00D4 | ||
Physical Address | 0x4897 55D4 0x4897 5AD4 | Instance | VIP1_Slice0_parser VIP1_Slice1_parser |
Description | Active Video Cropping Configuration for Input Port B | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | ACT_USE_NUMLINES | RESERVED | ACT_SKIP_NUMLINES |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:28 | RESERVED | R | 0x0 | |
27:16 | ACT_USE_NUMLINES | When cropping, the number of lines to keep after the skip_numlines value. Use_numlines + skip_numlines must be smaller than the total number of lines in the srcnum's active video region. | RW | 0x0 |
15:12 | RESERVED | R | 0x0 | |
11:0 | ACT_SKIP_NUMLINES | The number of lines to crop from the top of the vertical active video region. | RW | 0x0 |
Address Offset | 0x0000 00D8 | ||
Physical Address | 0x4897 55D8 0x4897 5AD8 | Instance | VIP1_Slice0_parser VIP1_Slice1_parser |
Description | Cfg Disable Active Srcnum Vector Input for Port A | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
YUV_SRCNUM_STOP_IMMEDIATELY | ANC_SRCNUM_STOP_IMMEDIATELY |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:16 | YUV_SRCNUM_STOP_IMMEDIATELY | For the Active Video Port to the VPDMA, logic exists to ensure that a complete frame is sent out to the VPDMA following cfg_enable transitioning inactive for that port. Each bit in this vector represents a srcnum (remapped srcnum for TI line mux mode) going to the VPDMA. For example, bit 0 is srcnum 0, bit 1 is srcnum 1, etc. A ?0? in a bit position means that the hardware will wait for that srcnum, if it is in the middle of a frame, to continue until the end of the frame before stopping. A ?1? in a bit position means that it is ok for a srcnum to stop in the middle of a frame. For example, suppose a source is removed and the input will never complete sending a frame. If the bit position representing that srcnum is set to ?0?, the port will never disable. | RW | 0x0 |
15:0 | ANC_SRCNUM_STOP_IMMEDIATELY | For the Ancillary Data Port to the VPDMA, logic exists to ensure that a complete frame is sent out to the VPDMA following cfg_enable transitioning inactive for that port. Each bit in this vector represents a srcnum (remapped srcnum for TI line mux mode) going to the VPDMA. For example, bit 0 is srcnum 0, bit 1 is srcnum 1, etc. A ?0? in a bit position means that the hardware will wait for that srcnum, if it is in the middle of a frame, to continue until the end of the frame before stopping. A ?1? in a bit position means that it is ok for a srcnum to stop in the middle of a frame. For example, suppose a source is removed and the input will never complete sending a frame. If the bit position representing that srcnum is set to ?0?, the port will never disable. | RW | 0x0 |
Address Offset | 0x0000 00DC | ||
Physical Address | 0x4897 55DC 0x4897 5ADC | Instance | VIP1_Slice0_parser VIP1_Slice1_parser |
Description | Cfg Disable Active Srcnum Vector Input for Port B | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
YUV_SRCNUM_STOP_IMMEDIATELY | ANC_SRCNUM_STOP_IMMEDIATELY |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:16 | YUV_SRCNUM_STOP_IMMEDIATELY | For the Active Video Port to the VPDMA, logic exists to ensure that a complete frame is sent out to the VPDMA following cfg_enable transitioning inactive for that port. Each bit in this vector represents a srcnum (remapped srcnum for TI line mux mode) going to the VPDMA. For example, bit 0 is srcnum 0, bit 1 is srcnum 1, etc. A ?0? in a bit position means that the hardware will wait for that srcnum, if it is in the middle of a frame, to continue until the end of the frame before stopping. A ?1? in a bit position means that it is ok for a srcnum to stop in the middle of a frame. For example, suppose a source is removed and the input will never complete sending a frame. If the bit position representing that srcnum is set to ?0?, the port will never disable. | RW | 0x0 |
15:0 | ANC_SRCNUM_STOP_IMMEDIATELY | For the Ancillary Data Port to the VPDMA, logic exists to ensure that a complete frame is sent out to the VPDMA following cfg_enable transitioning inactive for that port. Each bit in this vector represents a srcnum (remapped srcnum for TI line mux mode) going to the VPDMA. For example, bit 0 is srcnum 0, bit 1 is srcnum 1, etc. A ?0? in a bit position means that the hardware will wait for that srcnum, if it is in the middle of a frame, to continue until the end of the frame before stopping. A ?1? in a bit position means that it is ok for a srcnum to stop in the middle of a frame. For example, suppose a source is removed and the input will never complete sending a frame. If the bit position representing that srcnum is set to ?0?, the port will never disable. | RW | 0x0 |
Address Offset | 0x0000 00E0 | ||
Physical Address | 0x4897 55E0 0x4897 5AE0 | Instance | VIP1_Slice0_parser VIP1_Slice1_parser |
Description | Reserved Register for Port A | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:0 | RESERVED | ust be 0x0 at all times. | RW | 0x0 |
Address Offset | 0x0000 00E4 | ||
Physical Address | 0x4897 55E4 0x4897 5AE4 | Instance | VIP1_Slice0_parser VIP1_Slice1_parser |
Description | Reserved Register for Port B | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:0 | RESERVED | ust be 0x0 at all times. | RW | 0x0 |