SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
The synchronized timer is accessible only through the L4_WKUP interface.
Table 22-50 through Table 22-52 summarize the integration of the module in the device.
Module Instance | Attributes | ||
Power Domain | Wake-Up Capability | Interconnect | |
COUNTER_32K | PD_WKUPAON | No | L4_WKUP |
Clocks | ||||
Module Instance | Destination Signal Name | Source Signal Name | Source | Description |
COUNTER_32K | COUNTER_32K _FCLK | FUNC_32K_CLK | PRCM | COUNTER_32K functional 32KHz clock |
COUNTER_32K | COUNTER_32K _ICLK | WKUPAON_GICLK | PRCM | COUNTER_32K interface clock |
Resets | ||||
COUNTER_32K | COUNTER_32K _NRESPWRON | WKUPAON_SYS_PWRON _RST | PRM | Reset to COUNTER_32K. Reset all internal logic, running on COUNTER_32K_FCLK |
COUNTER_32K | COUNTER_32K _OCPRESETN | WKUPAON_RST | PRM | Reset to COUNTER_32K. Reset all L4 interface logic, running on COUNTER_32K_ICLK. |
No Interrupt Requests | ||||
No DMA Requests |