SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
The read/write access time durations can be programmed independently through the GPMC_CONFIG5_i[20:16] RDACCESSTIME and GPMC_CONFIG6_i[28:24] WRACCESSTIME bit fields (where i = 0 to 7). This allows nOE and GPMC data-capture timing parameters to be independent of nWE and memory device data capture timing parameters. The RDACCESSTIME and WRACCESSTIME bit fields can be set with a granularity of 1 or 2 through the GPMC_CONFIG1_i[4] TIMEPARAGRANULARITY bit.