SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
Table 11-91 lists the steps to configure the operational modes in the DISPC.
Step | Register/Bit Field/Programming Model |
---|---|
For a GFX pipeline configuration | |
Configure the GFX DMA channel. | See Table 11-92. |
Configure the GFX pipeline. | See Table 11-95. |
Configure the LCD or TV output. | For LCD output, see Table 11-112. |
For TV output, see Table 11-121. | |
For a Video pipeline configuration | |
Configure the video DMA channel. | See Table 11-93. |
Configure the video pipeline. | See Table 11-99. |
Configure the LCD or TV output. | For LCD output, see Table 11-112. |
For TV output, see Table 11-121. | |
For a WB pipeline configuration | |
Configure the WB DMA channel. | See Table 11-94. |
Configure the WB pipeline. | For video pipelines, see Table 11-107. |