SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
Table 3-168 lists the wake-up dependency settings for the modules of this clock in the clock domain.
Originator Module | Originator Clock Domain | Servicing Clock Domain | Default Setting | Control Bit Field | Access Type |
---|---|---|---|---|---|
MMC1 | CD_L3INIT | CD_DMA, CD_L3_MAIN1, CD_L4PER1, CD_L4PER2, CD_L4PER3 | Disabled | PM_L3INIT_MMC1_WKDEP[3] WKUPDEP_MMC1_SDMA | Read/write |
MMC1 | CD_L3INIT | CD_DSP, CD_L3_MAIN1, CD_L4PER1, CD_L4PER2, CD_L4PER3 | Disabled | PM_L3INIT_MMC1_WKDEP[2] WKUPDEP_MMC1_DSP1 | Read/write |
MMC1 | CD_L3INIT | CD_IPU1, CD_L3_MAIN1, CD_L4PER1, CD_L4PER2, CD_L4PER3 | Disabled | PM_L3INIT_MMC1_WKDEP[4] WKUPDEP_MMC1_IPU1 | Read/write |
MMC1 | CD_L3INIT | CD_IPU2, CD_L3_MAIN1, CD_L4PER1, CD_L4PER2, CD_L4PER3 | Disabled | PM_L3INIT_MMC1_WKDEP[1] WKUPDEP_MMC1_IPU2 | Read/write |
MMC1 | CD_L3INIT | CD_MPU, CD_L3_MAIN1, CD_L4PER1, CD_L4PER2, CD_L4PER3 | Disabled | PM_L3INIT_MMC1_WKDEP[0] WKUPDEP_MMC1_MPU | Read/write |
MMC2 | CD_L3INIT | CD_DMA, CD_L3_MAIN1, CD_L4PER1, CD_L4PER2, CD_L4PER3 | Disabled | PM_L3INIT_MMC2_WKDEP[3] WKUPDEP_MMC2_SDMA | Read/write |
MMC2 | CD_L3INIT | CD_DSP, CD_L3_MAIN1, CD_L4PER1, CD_L4PER2, CD_L4PER3 | Disabled | PM_L3INIT_MMC2_WKDEP[2] WKUPDEP_MMC2_DSP1 | Read/write |
MMC2 | CD_L3INIT | CD_IPU1, CD_L3_MAIN1, CD_L4PER1, CD_L4PER2, CD_L4PER3 | Disabled | PM_L3INIT_MMC2_WKDEP[4] WKUPDEP_MMC2_IPU1 | Read/write |
MMC2 | CD_L3INIT | CD_IPU2, CD_L3_MAIN1, CD_L4PER1, CD_L4PER2, CD_L4PER3 | Disabled | PM_L3INIT_MMC2_WKDEP[1] WKUPDEP_MMC2_IPU2 | Read/write |
MMC2 | CD_L3INIT | CD_MPU, CD_L3_MAIN1, CD_L4PER1, CD_L4PER2, CD_L4PER3 | Disabled | PM_L3INIT_MMC2_WKDEP[0] WKUPDEP_MMC2_MPU | Read/write |
USB1 | CD_L3INIT | CD_IPU1, CD_L3_MAIN1, CD_L4PER1, CD_L4PER2, CD_L4PER3 | Disabled | PM_L3INIT_USB_OTG_SS1_WKDEP[4] WKUPDEP_USB_OTG_SS1_IPU1 | Read/write |
USB1 | CD_L3INIT | CD_IPU2, CD_L3_MAIN1, CD_L4PER1, CD_L4PER2, CD_L4PER3 | Disabled | PM_L3INIT_USB_OTG_SS1_WKDEP[1] WKUPDEP_USB_OTG_SS1_IPU2 | Read/write |
USB1 | CD_L3INIT | CD_DSP1, CD_L3_MAIN1, CD_L4PER1, CD_L4PER2, CD_L4PER3 | Disabled | PM_L3INIT_USB_OTG_SS1_WKDEP[2] WKUPDEP_USB_OTG_SS1_DSP1 | Read/write |
USB1 | CD_L3INIT | CD_MPU, CD_L3_MAIN1, CD_L4PER1, CD_L4PER2, CD_L4PER3 | Disabled | PM_L3INIT_USB_OTG_SS1_WKDEP[0] WKUPDEP_USB_OTG_SS1_MPU | Read/write |
USB2 | CD_L3INIT | CD_IPU1, CD_L3_MAIN1, CD_L4PER1, CD_L4PER2, CD_L4PER3 | Disabled | PM_L3INIT_USB_OTG_SS2_WKDEP[4] WKUPDEP_USB_OTG_SS2_IPU1 | Read/write |
USB2 | CD_L3INIT | CD_IPU2, CD_L3_MAIN1, CD_L4PER1, CD_L4PER2, CD_L4PER3 | Disabled | PM_L3INIT_USB_OTG_SS2_WKDEP[1] WKUPDEP_USB_OTG_SS2_IPU2 | Read/write |
USB2 | CD_L3INIT | CD_DSP1, CD_L3_MAIN1, CD_L4PER1, CD_L4PER2, CD_L4PER3 | Disabled | PM_L3INIT_USB_OTG_SS2_WKDEP[2] WKUPDEP_USB_OTG_SS2_DSP1 | Read/write |
USB2 | CD_L3INIT | CD_MPU, CD_L3_MAIN1, CD_L4PER1, CD_L4PER2, CD_L4PER3 | Disabled | PM_L3INIT_USB_OTG_SS2_WKDEP[0] WKUPDEP_USB_OTG_SS2_MPU | Read/write |
USB3 | CD_L3INIT | CD_IPU1, CD_L3_MAIN1, CD_L4PER1, CD_L4PER2, CD_L4PER3 | Disabled | PM_L3INIT_USB_OTG_SS3_WKDEP[4] WKUPDEP_USB_OTG_SS3_IPU1 | Read/write |
USB3 | CD_L3INIT | CD_IPU2, CD_L3_MAIN1, CD_L4PER1, CD_L4PER2, CD_L4PER3 | Disabled | PM_L3INIT_USB_OTG_SS3_WKDEP[1] WKUPDEP_USB_OTG_SS3_IPU2 | Read/write |
USB3 | CD_L3INIT | CD_DSP1, CD_L3_MAIN1, CD_L4PER1, CD_L4PER2, CD_L4PER3 | Disabled | PM_L3INIT_USB_OTG_SS3_WKDEP[2] WKUPDEP_USB_OTG_SS3_DSP1 | Read/write |
USB3 | CD_L3INIT | CD_MPU, CD_L3_MAIN1, CD_L4PER1, CD_L4PER2, CD_L4PER3 | Disabled | PM_L3INIT_USB_OTG_SS3_WKDEP[0] WKUPDEP_USB_OTG_SS3_MPU | Read/write |
SATA | CD_L3INIT | CD_IPU1, CD_L3_MAIN1, CD_L4PER1, CD_L4PER2, CD_L4PER3 | Disabled | PM_L3INIT_SATA_WKDEP[4] WKUPDEP_SATA_IPU1 | Read/write |
SATA | CD_L3INIT | CD_IPU2, CD_L3_MAIN1, CD_L4PER1, CD_L4PER2, CD_L4PER3 | Disabled | PM_L3INIT_SATA_WKDEP[1] WKUPDEP_SATA_IPU2 | Read/write |
SATA | CD_L3INIT | CD_DSP, CD_L3_MAIN1, CD_L4PER1, CD_L4PER2, CD_L4PER3 | Disabled | PM_L3INIT_SATA_WKDEP[2] WKUPDEP_SATA_DSP1 | Read/write |