SPRZ569 November   2024 F29H850TU

 

  1.   1
  2.   TMS320F2838x MCUs Silicon Errata Silicon Revisions A, 0
  3. 1Usage Notes and Advisories Matrices
    1. 1.1 Usage Notes Matrix
    2. 1.2 Advisories Matrix
  4. 2Nomenclature, Package Symbolization, and Revision Identification
    1. 2.1 Device and Development-Support Tool Nomenclature
    2. 2.2 Devices Supported
    3. 2.3 Package Symbolization and Revision Identification
  5. 3Silicon Revision 0 Usage Notes and Advisories
    1. 3.1 Silicon Revision 0 Usage Notes
    2. 3.2 Silicon Revision 0 Advisories
      1.      Advisory
      2.      Advisory
      3. 3.2.1 Advisory
      4.      Advisory
      5. 3.2.2 Advisory
      6.      Advisory
      7.      Advisory
      8.      Advisory
      9.      Advisory
      10.      Advisory
      11. 3.2.3 Advisory
      12. 3.2.4 Advisory
      13. 3.2.5 Advisory
      14. 3.2.6 Advisory
  6. 4Documentation Support
  7. 5Trademarks
  8. 6Revision History

Advisories Matrix

Table 1-2 Advisories Matrix
MODULEDESCRIPTIONSILICON REVISIONS AFFECTED
0
ADCADC: Interrupts may Stop if INTxCONT (Continue-to-Interrupt Mode) is not SetYes
DCANDuring DCAN FIFO Mode, Received Messages May be Placed Out of Order in the FIFO BufferYes
MCANMessage Order Inversion When Transmitting From Dedicated Tx Buffers Configured With Same Message IDYes
ePWMePWM: An ePWM Glitch can Occur if a Trip Remains Active at the End of the Blanking WindowYes
Flash Flash: Stand-alone CPU1/CPU3 Reset With Flash Prefetch Enabled May Cause NMI to CPU1/CPU3 Yes
GPIOGPIO: Open-Drain Configuration may Drive a Short High PulseYes
MCDMCD: Missing Clock Detect Should be Disabled When the PLL is Enabled (PLLCLKEN = 1)Yes
SDFMSDFM: Dynamically Changing Threshold Settings (LLT, HLT), Filter Type, or COSR Settings Will Trigger Spurious Comparator EventsYes
SDFMSDFM: Dynamically Changing Data Filter Settings (Such as Filter Type or DOSR) Will Trigger Spurious Data Acknowledge EventsYes
SDFMSDFM: Two Back-to-Back Writes to SDCPARMx Register Bit Fields CEVT1SEL, CEVT2SEL, and HZEN Within Three SD-Modulator Clock Cycles can Corrupt SDFM State Machine, Resulting in Spurious Comparator EventsYes
C29 CPU Subsystem C29 CPU Subsystem: DTHE Interrupts and DMA Events Not Triggered in C29 CPU Subsystem for HS-FS Devices Yes
System System: Device Reset Remains Asserted When VDD Voltage Ramps Before VDDIO Yes
System System: Pending Misaligned Reads in the Pipeline After CPU Goes to Fault State Preventing NMI Vector Fetch Yes
UART UART: UART FIFO Gets Cleared on Continuous Debugger Reads Yes