SWAU134 September   2024 CC3301MOD

 

  1.   1
  2.   Description
  3.   Features
  4. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  5. 2Hardware
    1. 2.1 Hardware Features
    2. 2.2 Connector and Jumper Descriptions
      1. 2.2.1 LED Indicators
      2. 2.2.2 Jumper Settings
      3. 2.2.3 BoosterPack Header Assignment
      4. 2.2.4 JTAG Headers
    3. 2.3 Power
      1. 2.3.1 Measure the CC33X1MOD Current Draw
        1. 2.3.1.1 Low Current Measurement (LPDS)
        2. 2.3.1.2 Active Current Measurement
    4. 2.4 Clocking
    5. 2.5 Performing Conducted Testing
  6. 3Implementation Results
    1. 3.1 Evaluation Setups
      1. 3.1.1 MCU and RTOS
      2. 3.1.2 Processor and Linux
      3. 3.1.3 Standalone RF Testing
        1. 3.1.3.1 Radio Tool BP-CC33X1MOD Hardware Setup
  7. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  8. 5Additional Information
    1. 5.1 Trademarks

Jumper Settings

Jumper Settings lists the jumper settings. To reference the default jumper configurations, see BP-CC33X1MOD Overview.

Table 2-2 Jumper Settings
Reference Usage Comments
J1, J2 RF Test SMA connector (J1) or U.FL connector (J2) for conducted testing in the lab. See Section 2.5.
J6, J8 Power to board Used to enable power to board for both supplies. See Section 2.3.
J15, J16 Current measurement Used to measure power to device only. See Section 2.3.1.
J7 USB connector For providing power to the device on the BoosterPack™
J10,J11 JTAG connectors Headers to interface with XDS110 debug probe. See JTAG Headers.
J9 20-pin header (J11) 5V power Enables 5V power supply to come from LP-XDS110ET
J12, J13, J14 Level shifter host voltage Set to 3.3V or 1.8V to enable relevant level shifters to translate to correct host voltage level.
P1, P2 BoosterPack™ header Two 20 header pins each on the BoosterPack™. See BoosterPack Header Assignment.