SWRA670A April 2020 – October 2022 CC1350 , CC1352P , CC1352R , CC2400 , CC2420 , CC2430 , CC2500 , CC2520 , CC2530 , CC2538 , CC2540 , CC2541 , CC2543 , CC2544 , CC2545 , CC2564 , CC2590 , CC2591 , CC2592 , CC2620 , CC2630 , CC2640 , CC2650 , CC2652P , CC2652R , CC2652R7 , CC2652RSIP , CC3100 , CC3120 , CC3135 , CC3135MOD , CC3200 , CC3200MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3230S , CC3230SF , CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF , WL1801MOD , WL1805MOD , WL1807MOD , WL1831
The EMC Immunity requirements for the relevant ports of radio and ancillary equipment and their applicability are shown in Table 7-11. The applicability of the EMC tests depends upon the type of radio and/or associated ancillary equipment under test.
Phenomenon | Port | Applicability | Reference Clause / Section in the present document | ||
---|---|---|---|---|---|
Fixed use (for example, base station equipment) | Vehicular use (for example, mobile equipment) | Portable use (portable equipment) | |||
RF electromagnetic field (80 MHz to 6000 MHz) | Enclosure Port | Applicable | Applicable | Applicable | ETSI EN 301 489-1, clause 9.2 or Section 7.8.1 |
Electrostatic Discharge | Enclosure | Applicable | Not Applicable | Applicable | ETSI EN 301 489-1, clause 9.3 or Section 7.8.2 |
Fast transients common mode | Signal, Wired network and Control ports, DC and AC power ports | Applicable | Not Applicable | Not Applicable | ETSI EN 301 489-1, clause 9.4 or Section 7.8.3 |
RF common mode 0.15 MHz to 80 MHz | Signal, Wired network and Control ports, DC and AC power ports | Applicable | Applicable | Not Applicable | ETSI EN 301 489-1, clause 9.5 or Section 7.8.4 |
Transients and Surges | DC power input ports | Not Applicable | Applicable | Not Applicable | ETSI EN 301 489-1, clause 9.6 or Section 7.8.5 |
Voltage dips and Interruptions | AC mains power input ports | Applicable | Not Applicable | Not Applicable | ETSI EN 301 489-1, clause 9.7 or Section 7.8.6 |
Surges, Line to Line and Line to Ground | AC mains power input ports, wired network ports | Applicable | Not Applicable | Not Applicable | ETSI EN 301 489-1, clause 9.8 or Section 7.8.7 |