SWRA670A April 2020 – October 2022 CC1350 , CC1352P , CC1352R , CC2400 , CC2420 , CC2430 , CC2500 , CC2520 , CC2530 , CC2538 , CC2540 , CC2541 , CC2543 , CC2544 , CC2545 , CC2564 , CC2590 , CC2591 , CC2592 , CC2620 , CC2630 , CC2640 , CC2650 , CC2652P , CC2652R , CC2652R7 , CC2652RSIP , CC3100 , CC3120 , CC3135 , CC3135MOD , CC3200 , CC3200MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3230S , CC3230SF , CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF , WL1801MOD , WL1805MOD , WL1807MOD , WL1831
The Medium Utilization (MU) factor is defined as a measure to quantify the amount of resources (Power and Time) used by non-adaptive equipment. The Medium Utilization factor is defined by the formula:
Where,
MU is Medium Utilization factor in %. | |
Pout is the RF output power in mW. | |
DC is the Duty Cycle in %. |
The limit doesn’t apply to adaptive non-FHSS equipment unless operating in a non-adaptive mode. The maximum Medium Utilization factor limits are shown in the Table 5-18.
Equipment type | RF Output Power (e.i.r.p.) | Limits |
---|---|---|
Non-FHSS equipment (adaptive or non-adaptive) | < 10 dBm | Doesn’t Apply |
Adaptive Non-FHSS equipment | Doesn’t Apply | |
Non-adaptive Non-FHSS equipment | <= 10% |