SWRA670A April 2020 – October 2022 CC1350 , CC1352P , CC1352R , CC2400 , CC2420 , CC2430 , CC2500 , CC2520 , CC2530 , CC2538 , CC2540 , CC2541 , CC2543 , CC2544 , CC2545 , CC2564 , CC2590 , CC2591 , CC2592 , CC2620 , CC2630 , CC2640 , CC2650 , CC2652P , CC2652R , CC2652R7 , CC2652RSIP , CC3100 , CC3120 , CC3135 , CC3135MOD , CC3200 , CC3200MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3230S , CC3230SF , CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF , WL1801MOD , WL1805MOD , WL1807MOD , WL1831
The EMC Emission requirements for the relevant ports of radio and ancillary equipment and their applicability are shown in Table 7-5. The applicability of the EMC tests depends upon the type of radio and/or associated ancillary equipment under test.
Phenomenon | Port | Applicability | Reference Clause / Section in the present document | ||
---|---|---|---|---|---|
Fixed use (for example, base station equipment) | Vehicular use (for example, mobile equipment) | Portable use (portable equipment) | |||
Radiated emission | Enclosure of Ancillary Equipment | Applicable | Applicable | Applicable | ETSI EN 301 489-1, clause 8.2 or Section 7.7.1 |
Conducted emission | DC power input/output port | Applicable | Applicable | Not Applicable | ETSI EN 301 489-1, clause 8.3 or Section 7.7.2 |
Conducted emission | AC mains input/output port | Applicable | Not Applicable | Not Applicable | ETSI EN 301 489-1, clause 8.4 or Section 7.7.3 |
Harmonic current emissions | AC mains input port | Applicable | Not Applicable | Not Applicable | ETSI EN 301 489-1, clause 8.5 or Section 7.7.4 |
voltage fluctuations and flicker | AC mains input port | Applicable | Not Applicable | Not Applicable | ETSI EN 301 489-1, clause 8.6 or Section 7.7.5 |
Conducted emission | Wired network port | Applicable | Not Applicable | Not Applicable | ETSI EN 301 489-1, clause 8.7 or Section 7.7.6 |