SWRA670A April 2020 – October 2022 CC1350 , CC1352P , CC1352R , CC2400 , CC2420 , CC2430 , CC2500 , CC2520 , CC2530 , CC2538 , CC2540 , CC2541 , CC2543 , CC2544 , CC2545 , CC2564 , CC2590 , CC2591 , CC2592 , CC2620 , CC2630 , CC2640 , CC2650 , CC2652P , CC2652R , CC2652R7 , CC2652RSIP , CC3100 , CC3120 , CC3135 , CC3135MOD , CC3200 , CC3200MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3230S , CC3230SF , CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF , WL1801MOD , WL1805MOD , WL1807MOD , WL1831
Transmitter unwanted emissions in the out-of-band domain are defined as emissions on frequencies immediately outside the allocated band, but excluding unwanted emissions in the spurious domain, when the equipment is in Transmit mode.
The limits apply to all types of FHSS equipment. The limits for unwanted emissions in the out-of-band-domain are shown in Table 5-12.
OOB Band (Frequency Range) (1) | Limits (Emission level in e.i.r.p) |
---|---|
From (2400 MHz – BW) to 2400 MHz | < -10 dBm/MHz |
From (2400 MHz – 2*BW) to (2400 MHz – BW) | < -20 dBm/MHz |
From <(2400 MHz - 2*BW) to 2400 - 2*BW | Refer to spurious domain limits |