SWRA670A April 2020 – October 2022 CC1350 , CC1352P , CC1352R , CC2400 , CC2420 , CC2430 , CC2500 , CC2520 , CC2530 , CC2538 , CC2540 , CC2541 , CC2543 , CC2544 , CC2545 , CC2564 , CC2590 , CC2591 , CC2592 , CC2620 , CC2630 , CC2640 , CC2650 , CC2652P , CC2652R , CC2652R7 , CC2652RSIP , CC3100 , CC3120 , CC3135 , CC3135MOD , CC3200 , CC3200MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3230S , CC3230SF , CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF , WL1801MOD , WL1805MOD , WL1807MOD , WL1831
Load Based Equipment may implement an LBT based spectrum sharing mechanism based on the Clear Channel Assessment (CCA) mode using energy detect as described in IEEE 802.11™ [i.3], clause 10, clause 11, clause 15, clause 16, clause 18 and clause 19; or in IEEE 802.15.4™ [i.4], clause 5, clause 6 and clause 10, providing the equipment complies with the conformance requirements referred in this section. Load Based Equipment not using any of the mechanisms referenced above should comply with the following minimum set of requirements:
Pout in mW e.i.r.p. |
Wanted signal mean power from companion device | Unwanted CW signal frequency (MHz) | Unwanted CW signal power (dBm) |
---|---|---|
sufficient to maintain the link (3) | 2395 or 2488.5 (1) | -35 (2) |