SWRA670A April 2020 – October 2022 CC1350 , CC1352P , CC1352R , CC2400 , CC2420 , CC2430 , CC2500 , CC2520 , CC2530 , CC2538 , CC2540 , CC2541 , CC2543 , CC2544 , CC2545 , CC2564 , CC2590 , CC2591 , CC2592 , CC2620 , CC2630 , CC2640 , CC2650 , CC2652P , CC2652R , CC2652R7 , CC2652RSIP , CC3100 , CC3120 , CC3135 , CC3135MOD , CC3200 , CC3200MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3230S , CC3230SF , CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF , WL1801MOD , WL1805MOD , WL1807MOD , WL1831
Receiver blocking is defined as a measure of the ability of the equipment to receive a wanted signal on its operating channel without exceeding a given degradation due to the presence of an unwanted input signal (blocking signal) on frequencies other than those of the operating band and spurious responses.
If the receiver supports PER/FER tests, then the minimum performance criterion should be a PER or FER of <= 10% otherwise the minimum performance criterion should be no loss of the wireless transmission function needed for the intended use of the equipment.
The requirements apply to all types of FHSS equipment. There are different requirements for different receiver categories. The limits for different receive categories are shown in Table 5-15.
Receiver Category | Wanted signal mean power from companion device (dBm) (1),(4) | Blocking signal frequency (MHz) | Blocking signal power (dBm) (4) | Type of blocking signal |
---|---|---|---|---|
1 | (-133 dBm + 10 × log10(OCBW)) or -68 dBm whichever is less (2) | 2380 | >=-34 | CW |
2504 | ||||
(-139 dBm + 10 × log10(OCBW)) or -74 dBm whichever is less (3) | 2300 | |||
2330 | ||||
2360 | ||||
2524 | ||||
2584 | ||||
2674 | ||||
2 | (-139 dBm + 10 × log10(OCBW) + 10 dB) or (-74 dBm + 10 dB) whichever is less (5) | 2380 | >=-34 | CW |
2504 | ||||
2300 | ||||
2584 | ||||
3 | (-139 dBm + 10 × log10(OCBW) + 20 dB) or (-74 dBm + 20 dB) whichever is less (6) | 2380 | >=-34 | CW |
2504 | ||||
2300 | ||||
2584 |