SWRA670A April 2020 – October 2022 CC1350 , CC1352P , CC1352R , CC2400 , CC2420 , CC2430 , CC2500 , CC2520 , CC2530 , CC2538 , CC2540 , CC2541 , CC2543 , CC2544 , CC2545 , CC2564 , CC2590 , CC2591 , CC2592 , CC2620 , CC2630 , CC2640 , CC2650 , CC2652P , CC2652R , CC2652R7 , CC2652RSIP , CC3100 , CC3120 , CC3135 , CC3135MOD , CC3200 , CC3200MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3230S , CC3230SF , CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF , WL1801MOD , WL1805MOD , WL1807MOD , WL1831
Duty Cycle is defined as the ratio of the total transmitter 'on'-time to an observation period. The observation period is equal to:
Tx-sequence is defined as a period in time during which a single or multiple transmissions may occur and which is followed by a Tx-gap. These multiple transmissions within a single Tx-sequence may take place on the same hopping frequency or on multiple hopping frequencies. Tx-gap is defined as a period in time during which no transmissions occur on any of the hopping frequencies.
Duty cycle limit applies to non-adaptive FHSS equipment only.
Duty cycle limit doesn’t apply for equipment with a declared RF Output power of less than 10 dBm e.i.r.p. or for equipment when operating in a mode where the RF Output power is less than 10 dBm e.i.r.p.
The Duty cycle must be declared by the manufacturer and should be in compliance with the limits mentioned in Table 4-7. The Duty Cycle limits are shown in the Table 5-4.
Equipment type | RF Output Power (e.i.r.p) | Limits |
---|---|---|
FHSS (Frequency Hopping) equipment (adaptive or non-adaptive) | < 10 dBm | Doesn’t Apply |
Non-adaptive FHSS (Frequency Hopping) equipment | > = 10 dBm | <= Maximum value declared by the Manufacturer Maximum Tx-sequence time < = 5 ms. Minimum Tx-gap time <= 5 ms |