SWRA670A April 2020 – October 2022 CC1350 , CC1352P , CC1352R , CC2400 , CC2420 , CC2430 , CC2500 , CC2520 , CC2530 , CC2538 , CC2540 , CC2541 , CC2543 , CC2544 , CC2545 , CC2564 , CC2590 , CC2591 , CC2592 , CC2620 , CC2630 , CC2640 , CC2650 , CC2652P , CC2652R , CC2652R7 , CC2652RSIP , CC3100 , CC3120 , CC3135 , CC3135MOD , CC3200 , CC3200MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3230S , CC3230SF , CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF , WL1801MOD , WL1805MOD , WL1807MOD , WL1831
For the purpose of the EMC performance assessment, the radio equipment and/or associated ancillary equipment under test should be classified into one of the following three classes:
Hand portable equipment, or combinations of equipment, declared as capable of being powered for intended use by the main battery of a vehicle should additionally be considered as vehicular mobile equipment.
Hand portable or mobile equipment, or combinations of equipment, declared as capable of being powered for intended use by ac mains should additionally be considered as fixed station equipment.