SWRA670A April 2020 – October 2022 CC1350 , CC1352P , CC1352R , CC2400 , CC2420 , CC2430 , CC2500 , CC2520 , CC2530 , CC2538 , CC2540 , CC2541 , CC2543 , CC2544 , CC2545 , CC2564 , CC2590 , CC2591 , CC2592 , CC2620 , CC2630 , CC2640 , CC2650 , CC2652P , CC2652R , CC2652R7 , CC2652RSIP , CC3100 , CC3120 , CC3135 , CC3135MOD , CC3200 , CC3200MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3230S , CC3230SF , CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF , WL1801MOD , WL1805MOD , WL1807MOD , WL1831
The equipment should comply with all applicable technical requirements at all times when operating within the boundary limits of the operational environmental profile declared by the manufacturer. The technical requirements are shown in Table 4-2.
Requirement | Requirement Conditionality | ||||
---|---|---|---|---|---|
No | Description | Essential Requirements of Directive 2014/53/EU | Clause(s) of the EN300 440 | U/C (1) | Condition |
1 | RF Output Power (e.i.r.p.) | 3.2 | 4.2.2 | C | Applies to all devices with transmitters |
2 | Permitted range of operating frequencies | 3.2 | 4.2.3 | C | Applies to all devices with transmitters |
3 | Unwanted emissions in the spurious domain | 3.2 | 4.2.4 | C | Applies to all devices with transmitters |
4 | Duty Cycle | 3.2 | 4.2.5.4 | C | Transmitting devices which do not use LBT, DAA, or RFID transmitters operating in the 2446 to 2454 MHz band transmitting more than 500 mW e.i.r.p. power level |
5 | Additional requirements for FHSS equipment | 3.2 | 4.2.6 | C | Equipment utilizing FHSS modulation |
6 | Adjacent channel selectivity | 3.2 | 4.3.3 | C | Applies to equipment Category 1 receivers |
7 | Blocking or Desensitization | 3.2 | 4.3.4 | C | Applies to category 1, 2, and 3 SRD communication media receivers |
8 | Spurious radiation | 3.2 | 4.3.5 | C | Applies to all receivers, except receivers used in combination with permanently co-located transmitters continuously transmitting |
9 | Spectrum access techniques | 3.2 | 4.4 | C | Equipment which are not using duty cycle restrictions for media access |
10 | GBSAR antenna pattern | 3.2 | 4.6.4 | C | Applies only GBSAR systems |
11 | Limits for GBSAR | 3.2 | Annex I | C | Applies only GBSAR systems |