SWRA670A April 2020 – October 2022 CC1350 , CC1352P , CC1352R , CC2400 , CC2420 , CC2430 , CC2500 , CC2520 , CC2530 , CC2538 , CC2540 , CC2541 , CC2543 , CC2544 , CC2545 , CC2564 , CC2590 , CC2591 , CC2592 , CC2620 , CC2630 , CC2640 , CC2650 , CC2652P , CC2652R , CC2652R7 , CC2652RSIP , CC3100 , CC3120 , CC3135 , CC3135MOD , CC3200 , CC3200MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3230S , CC3230SF , CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF , WL1801MOD , WL1805MOD , WL1807MOD , WL1831
The ETSI EN 300 328 is a Harmonized European standard which applies to Wideband transmission systems operating in the 2.4 GHz band. This standard describes the spectrum access requirements, technical requirements specifications, conformance requirements and test procedures for compliance. The complete document can be downloaded from the ETSI website. The following is a summary of the most important requirements for both the transmitter and the receiver in the EN 300 328 standard. The operating frequency band limits is shown in Table 5-1.
Mode of operation | Frequency Band |
---|---|
Transmit | 2400 MHz to 2483.5 MHz |
Receive | 2400 MHz to 2483.5 MHz |