SWRA670A April 2020 – October 2022 CC1350 , CC1352P , CC1352R , CC2400 , CC2420 , CC2430 , CC2500 , CC2520 , CC2530 , CC2538 , CC2540 , CC2541 , CC2543 , CC2544 , CC2545 , CC2564 , CC2590 , CC2591 , CC2592 , CC2620 , CC2630 , CC2640 , CC2650 , CC2652P , CC2652R , CC2652R7 , CC2652RSIP , CC3100 , CC3120 , CC3135 , CC3135MOD , CC3200 , CC3200MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3230S , CC3230SF , CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF , WL1801MOD , WL1805MOD , WL1807MOD , WL1831
The purpose of this test is intended to assess the ability of the EUT to operate as intended in the event of voltage dips and interruptions present on the AC mains power input ports. This test should be performed on the AC mains power port (if any) of radio equipment and associated ancillary equipment.
This test should be performed on a representative configuration of the radio equipment, the associated ancillary equipment, or a representative configuration of the combination of radio and ancillary equipment.
The test method should be in accordance with CENELEC EN 61000-4-11, clauses 8 or for equipment requiring a mains current of greater than 16 A CENELEC EN 61000-4-34, clause 8 should be used.
The equipment should meet the performance criteria limits shown in Table 7-15.
Type of Voltage applied | Test Levels | Performance Criteria |
---|---|---|
Voltage Dips |
| Transient phenomena should apply (see Section 7.6). |
Voltage Interruptions | Voltage interruption: 0% residual voltage for 250 cycles (at 50 Hz). |
|