SWRA670A April 2020 – October 2022 CC1350 , CC1352P , CC1352R , CC2400 , CC2420 , CC2430 , CC2500 , CC2520 , CC2530 , CC2538 , CC2540 , CC2541 , CC2543 , CC2544 , CC2545 , CC2564 , CC2590 , CC2591 , CC2592 , CC2620 , CC2630 , CC2640 , CC2650 , CC2652P , CC2652R , CC2652R7 , CC2652RSIP , CC3100 , CC3120 , CC3135 , CC3135MOD , CC3200 , CC3200MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3230S , CC3230SF , CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF , WL1801MOD , WL1805MOD , WL1807MOD , WL1831
This application report covers the requirements and procedures for license-free operation of radio equipment in the worldwide 2.4 GHz and 5 GHz bands for regulatory compliance in Europe. The CE regulations for SRD (Short-Range Devices) are covered in detail for both transmitters and receivers in the frequency bands of both 2.4 GHz and 5 GHz. Note that this application report serves as guidance on CE compliance test limits on the 2.4 GHz and 5 GHz bands. For detailed requirements, refer to ETSI documentation.