SWRA670A April 2020 – October 2022 CC1350 , CC1352P , CC1352R , CC2400 , CC2420 , CC2430 , CC2500 , CC2520 , CC2530 , CC2538 , CC2540 , CC2541 , CC2543 , CC2544 , CC2545 , CC2564 , CC2590 , CC2591 , CC2592 , CC2620 , CC2630 , CC2640 , CC2650 , CC2652P , CC2652R , CC2652R7 , CC2652RSIP , CC3100 , CC3120 , CC3135 , CC3135MOD , CC3200 , CC3200MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3230S , CC3230SF , CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF , WL1801MOD , WL1805MOD , WL1807MOD , WL1831
The adaptive FHSS equipment is defined as equipment using a mechanism which allows it to adapt to its radio environment by identifying frequencies that are being used by other equipment. The adaptive frequency hopping mechanism is a method that allows FHSS equipment to adapt to its radio environment by identifying channels that are being used and excluding them from the list of available channels. There are two mechanisms in Adaptive FHSS, which are LBT (Listen-Before-Talk) and DAA (Detect And Avoid). Adaptive FHSS equipment should implement either of the mechanisms (LBT or DAA) and it is allowed to switch dynamically in between the two adaptive modes.
Adaptive FHSS equipment is allowed to have Short Control Signaling Transmissions without sensing the frequency for the presence of other signals.
The limit does not apply to non-adaptive FHSS equipment or adaptive equipment operating in a non-adaptive mode. In addition, this requirement does not apply for FHSS equipment with a maximum declared RF Output power level of less than 10 dBm e.i.r.p. or for FHSS equipment when operating in a mode where the RF Output power is less than 10 dBm e.i.r.p.
The Adaptive FHSS limits are shown in the Table 5-8.
Equipment Type | RF Output Power (e.i.r.p) | Limits |
---|---|---|
FHSS (Frequency Hopping) equipment (adaptive or non-adaptive) | < 10 dBm | Doesn’t Apply |
Non-adaptive FHSS (Frequency Hopping) equipment | Doesn’t Apply | |
Adaptive FHSS (Frequency Hopping) equipment - LBT | Please refer to Section 5.3.1.6.1 | |
Adaptive FHSS (Frequency Hopping) equipment - DAA | Please refer to Section 5.3.1.6.2 |