SWRA670A April 2020 – October 2022 CC1350 , CC1352P , CC1352R , CC2400 , CC2420 , CC2430 , CC2500 , CC2520 , CC2530 , CC2538 , CC2540 , CC2541 , CC2543 , CC2544 , CC2545 , CC2564 , CC2590 , CC2591 , CC2592 , CC2620 , CC2630 , CC2640 , CC2650 , CC2652P , CC2652R , CC2652R7 , CC2652RSIP , CC3100 , CC3120 , CC3135 , CC3135MOD , CC3200 , CC3200MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3230S , CC3230SF , CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF , WL1801MOD , WL1805MOD , WL1807MOD , WL1831
The purpose of this test is intended to assess the ability of the EUT to operate as intended in the event of fast transients present on one of the input/output ports. This test should be performed on the AC mains power port (if any) of radio equipment and associated ancillary equipment. This test should be additionally performed on signal ports, wired network ports, control ports, and DC power ports, of radio equipment and associated ancillary equipment, if the cables may be longer than 3 m.
Where this test is not carried out on any port because it is not intended to be used with cables longer than 3 m, a list of the ports, which were not tested for this reason, should be included in the test report.
The test method should be in accordance with CENELEC EN 61000-4-4, clauses 7 and 8.
The EUT should meet the performance criteria for transient phenomena (see Section 7.6), when it is tested with the requirements shown in Table 7-13.
Port Type | Test Signal Level |
---|---|
Signal ports, Wired network ports (excluding xDSL), and Control ports | 0.5 kV open circuit voltage at a repetition rate of 5 kHz as given in CENELEC EN 61000-4-4, clause 5. |
xDSL wired network ports | 0.5 kV open circuit voltage at a repetition rate of 100 kHz as given in CENELEC EN 61000-4-4, clause 5. |
DC power input ports | 0.5 kV open circuit voltage at a repetition rate of 5 kHz as given in CENELEC EN 61000-4-4, clause 5. |
AC power input ports | 1 kV open circuit voltage at a repetition rate of 5 kHz as given in CENELEC EN 61000-4-4, clause 5. |