SWRZ138A July 2023 – August 2024 AWRL1432
Advisory Number | Advisory Title | AWRL1432 | AWRL1432 |
---|---|---|---|
ES1.1 | ES2.0 | ||
Analog / Millimeter Wave | |||
ANA #51 |
Continuous Wave Streaming CZ mode: Sudden jump in RX output codes every 20.97152 msec |
x | x |
ANA #52 | Slicer LDO Test LOAD (TLOAD) not disabled after startup | x | |
Digital Subsystem | |||
DIG #1 | ePWM: Glitch during Chopper mode of operation | x | x |
DIG #2 | UART: UARTA cannot be used to wake up the sequencer from Deep Sleep Low Power Mode | x | |
DIG #3 | UART: Limited UART baud rates | x | x |
DIG #4 | RS232: AutoBaud Rate feature doesn't support trimmed RCOSC variation | x | x |
DIG #5 | Internal Bus access to SPI for data transfer not supported when SPI smart-idle mode is enabled | x | x |
DIG #6 | CRC: CRC 8-bit data width and CRC8-SAE-J1850 and CRC8-H2F possible use in CAN module is not supported | x | x |
DIG #7 | APPSS Cortex-M4 doesn't get the correct error response when cluster 3 retention memories are accessed in low-power deep-sleep powered down state | x | |
DIG #8 | Shared RAM clock gating default values | x | x |
DIG #9 | TOP_IO_MUX register space not accessible from RS232 for debug purposes | x | x |
DIG #10 | Incorrect behavior of frame stop API | x | x |
DIG #14 | Corrupted Data Store for Partial Write in Shared Memory | x | x |
DIG #15 | Boot failure, if metaimage is multiple of 2K | x | |
DIG #16 | Boot failure for images less than size 8k over SPI | x | x |