特定資訊和資源 (包括非 TI 網站的連結) 可能由 TI 的合作夥伴網路成員提供,納入此處僅供方便使用。TI 不是該等資訊和資源之內容的提供者,亦不為該等資訊和資源之內容負責,且您應代表您自己針對您的預期使用,對其進行審慎評估。在此處納入該等資訊和資源並不暗示 TI 對這些公司的背書,且不應解讀為對他們的產品或服務之適用性的保證或聲明,無論是獨立或結合任何 TI 產品或服務皆然。
Phantom AI
Software-based autonomous driving solution provider
Founded by a team with deep automotive and AI expertise, Phantom AI provides a comprehensive autonomous driving platform featuring computer vision, sensor fusion and control capabilities to democratise the use of advanced driver-assistance systems (ADAS) to reduce accidents, save lives and make driving more enjoyable, while delivering tomorrow's self-driving technology. Phantom AI has created the most accurate and highest-performing AI solutions for the TI TDA4x processors available today that meet car manufacturer requirements and combines TI's Deep Learning engine (TIDL) with Phantom's own multi-DSP/MMA scheduler for unrivaled accuracy and low latency for live ADAS camera functions.
A flexible, reliable, and scalable Deep Learning-based perception solution providing a comprehensive suite of ADAS features with the TDA4x processors ranging from GSR compliance up to L3. It supports vehicle, pedestrian, bicyclist, free-space, and traffic sign/light detection. It is a visual perception engine that enables single or multiple cameras to autonomously recognize road objects and sophisticated traffic directions in the vicinity of its driving path.
ADAS Features
- 360° Vision
- ACC (Adaptive Cruise Control)
- AEB (Auto Emergency Braking)
- LKAS (Lane Keeping Assist System)
- TJA (Traffic Jam Assist)
- TSR (Traffic Sign Recognition)
- TLR (Traffic Light Recognition)
-
+1-650-645-2220
- 聯絡合作夥伴
- phantom.ai
- 中國
- 亞洲其他國家
- 北美
- 南美洲
- 印度
- 大洋洲
- 日本
- 歐洲
- 非洲
- 380 N Bernardo Ave
- Mountain view, California, 94043
- United States