Product details

Operating temperature range (°C) -40 to 85 Rating Catalog
Operating temperature range (°C) -40 to 85 Rating Catalog
VQFN (RGZ) 48 49 mm² 7 x 7
  • Maximum Sample Rate: 65 MSPS
  • Low Power: 334 mW
  • Interleaved CMOS Input, 1.8–3.3 V IOVDD
  • Input FIFO for Independent Data and DAC Clocks
  • 3- or 4-pin SPI Interface for Register Programming
  • Quadrature Modulator Correction: Gain, Phase, Offset for Sideband and LO Suppression
  • Analog Baseband Filter With Programmable Bandwidth: 20-MHz Maximum RF Bandwidth
  • RF Frequency Range: 100 MHz to 2.7 GHz
  • Package: 48-Pin QFN (7-mm × 7-mm)
  • Maximum Sample Rate: 65 MSPS
  • Low Power: 334 mW
  • Interleaved CMOS Input, 1.8–3.3 V IOVDD
  • Input FIFO for Independent Data and DAC Clocks
  • 3- or 4-pin SPI Interface for Register Programming
  • Quadrature Modulator Correction: Gain, Phase, Offset for Sideband and LO Suppression
  • Analog Baseband Filter With Programmable Bandwidth: 20-MHz Maximum RF Bandwidth
  • RF Frequency Range: 100 MHz to 2.7 GHz
  • Package: 48-Pin QFN (7-mm × 7-mm)

The AFE7071 is a dual 14-bit 65-MSPS digital-to-analog converter (DAC) with integrated, programmable fourth-order baseband filter and analog quadrature modulator. The AFE7071 includes additional digital signal-processing features such as a quadrature modulator correction circuit, providing LO and sideband suppression capability. The AFE7071 has an interleaved 14-bit 1.8-V to 3.3-V CMOS input. The AFE7071 provides 20 MHz of RF signal bandwidth with an RF output frequency range of 100 MHz to 2.7 GHz.

The AFE7071 package is a 7-mm × 7mm 48-pin QFN package. The AFE7071 is specified over the full industrial temperature range (–40°C to 85°C).

The AFE7071 is a dual 14-bit 65-MSPS digital-to-analog converter (DAC) with integrated, programmable fourth-order baseband filter and analog quadrature modulator. The AFE7071 includes additional digital signal-processing features such as a quadrature modulator correction circuit, providing LO and sideband suppression capability. The AFE7071 has an interleaved 14-bit 1.8-V to 3.3-V CMOS input. The AFE7071 provides 20 MHz of RF signal bandwidth with an RF output frequency range of 100 MHz to 2.7 GHz.

The AFE7071 package is a 7-mm × 7mm 48-pin QFN package. The AFE7071 is specified over the full industrial temperature range (–40°C to 85°C).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet Dual 14Bit 65-MSPS Digital to Analog Converter with Integrated IQ Modulator datasheet (Rev. C) 24 Jan 2013
Application note AFE7070 Optimized Operation in the VHF Band PDF | HTML 13 May 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

AFE7071 IBIS Model

SLOM338.ZIP (42 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
VQFN (RGZ) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos