Product details

Cell chemistry NiCd, NiMH Number of series cells 2-4 Cells Communication interface DQ Battery capacity (min) (mAh) 500 Battery capacity (max) (mAh) 6000 Implementation Pack External capacity indication LED Features Coulomb Counter Operating temperature range (°C) 0 to 70 Rating Catalog
Cell chemistry NiCd, NiMH Number of series cells 2-4 Cells Communication interface DQ Battery capacity (min) (mAh) 500 Battery capacity (max) (mAh) 6000 Implementation Pack External capacity indication LED Features Coulomb Counter Operating temperature range (°C) 0 to 70 Rating Catalog
SOIC (D) 16 59.4 mm² 9.9 x 6
  • Conservative and repeatable measurement of available charge in rechargeable batteries
  • Charge control output operates an external charge controller such as the bq2004 Fast Charge IC
  • Designed for battery pack integration
    • 120µA typical standby current
  • Display capacity via single-wire serial communication port or direct drive of LEDs
  • Measurements compensated for current and temperature
  • Self-discharge compensation using internal temperature sensor
  • User-selectable end-of-discharge threshold
  • Battery voltage, nominal available charge, temperature, etc. available over serial port
  • 16-pin narrow SOIC

  • Conservative and repeatable measurement of available charge in rechargeable batteries
  • Charge control output operates an external charge controller such as the bq2004 Fast Charge IC
  • Designed for battery pack integration
    • 120µA typical standby current
  • Display capacity via single-wire serial communication port or direct drive of LEDs
  • Measurements compensated for current and temperature
  • Self-discharge compensation using internal temperature sensor
  • User-selectable end-of-discharge threshold
  • Battery voltage, nominal available charge, temperature, etc. available over serial port
  • 16-pin narrow SOIC

The bq2014 Gas Gauge IC is intended for battery-pack or in-system installation to maintain an accurate record of available battery charge. The IC monitors the voltage drop across a sense resistor connected in series between the negative battery terminal and ground to determine charge and discharge activity of the battery.

Self-discharge of NiMH and NiCd batteries is estimated based on an internal timer and temperature sensor. Compensations for battery temperature and rate of charge or discharge are applied to the charge, discharge, and self-discharge calculations to provide available charge information across a wide range of operating conditions. Battery capacity is automatically recalibrated, or "learned," in the course of a discharge cycle from full to empty.

The bq2014 includes a charge control output that controls an external Fast Charge IC such as the bq2004.

Nominal Available Charge (NAC) may be directly indicated using a five-segment LED display.

The bq2014 supports a simple single-line bidirectional serial link to an external processor (with a common ground). The bq2014 outputs battery information in response to external commands over the serial link.

Internal registers include available charge, temperature, capacity, battery voltage, battery ID, battery status, and programming pin settings. To support subassembly testing, the outputs may also be controlled. The external processor may also overwrite some of the bq2014 gas gauge data registers.

The bq2014 may operate directly from three or four cells. With the REF output and an external transistor, a simple, inexpensive regulator can be built to provide VCC across a greater number of cells.

The bq2014 Gas Gauge IC is intended for battery-pack or in-system installation to maintain an accurate record of available battery charge. The IC monitors the voltage drop across a sense resistor connected in series between the negative battery terminal and ground to determine charge and discharge activity of the battery.

Self-discharge of NiMH and NiCd batteries is estimated based on an internal timer and temperature sensor. Compensations for battery temperature and rate of charge or discharge are applied to the charge, discharge, and self-discharge calculations to provide available charge information across a wide range of operating conditions. Battery capacity is automatically recalibrated, or "learned," in the course of a discharge cycle from full to empty.

The bq2014 includes a charge control output that controls an external Fast Charge IC such as the bq2004.

Nominal Available Charge (NAC) may be directly indicated using a five-segment LED display.

The bq2014 supports a simple single-line bidirectional serial link to an external processor (with a common ground). The bq2014 outputs battery information in response to external commands over the serial link.

Internal registers include available charge, temperature, capacity, battery voltage, battery ID, battery status, and programming pin settings. To support subassembly testing, the outputs may also be controlled. The external processor may also overwrite some of the bq2014 gas gauge data registers.

The bq2014 may operate directly from three or four cells. With the REF output and an external transistor, a simple, inexpensive regulator can be built to provide VCC across a greater number of cells.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
BQ2060A ACTIVE Multi-chemistry SBS 1.1 compliant gas gauge with 5 LED drivers, Additional battery mgmt control This product is more accurate, SBS 1.1 Compliant, has faster communication capability and has a maintained design environment.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet Gas Gauge IC With External Charge Control datasheet (Rev. A) 11 Feb 2003
User guide EV2014 Gas Gauge Evaluation Board User Manual 05 Sep 1999
User guide EV2014, bq2014 Evaluation Board Product Brief 05 Sep 1999

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOIC (D) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos