A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
BQ25170 ACTIVE 800-mA linear battery charger for 1-cell Li-ion and LiFePO4 This product is an 800-mA, single cell Li-Ion and LiFePO4 battery linear charger with programmable charge voltage

Product details

Number of series cells 1 Charge current (max) (A) 1 Vin (max) (V) 16.5 Cell chemistry Li-Ion/Li-Polymer Battery charge voltage (min) (V) 4.2 Battery charge voltage (max) (V) 4.2 Absolute max Vin (max) (V) 18 Control topology Linear Control interface Standalone (RC-Settable) Features BAT temp thermistor monitoring (hot/cold profile), IC thermal regulation, Input OVP Vin (min) (V) 4.35 Rating Catalog Operating temperature range (°C) -40 to 85
Number of series cells 1 Charge current (max) (A) 1 Vin (max) (V) 16.5 Cell chemistry Li-Ion/Li-Polymer Battery charge voltage (min) (V) 4.2 Battery charge voltage (max) (V) 4.2 Absolute max Vin (max) (V) 18 Control topology Linear Control interface Standalone (RC-Settable) Features BAT temp thermistor monitoring (hot/cold profile), IC thermal regulation, Input OVP Vin (min) (V) 4.35 Rating Catalog Operating temperature range (°C) -40 to 85
VSON (DRC) 10 9 mm² 3 x 3
  • Ideal for Low-Dropout Designs for Single-Cell Li-Ion or Li-Pol Packs in Space Limited Applications
  • Integrated Power FET and Current Sensor for up to 1-A Charge Applications
  • Reverse Leakage Protection Prevents Battery Drainage
  • ±0.5% Voltage Regulation Accuracy
  • Thermal Regulation Maximizes Charge Rate
  • Charge Termination by Minimum Current and Time
  • Precharge Conditioning With Safety Timer
  • Status Outputs for LED or System Interface Indicate Charge, Fault, and Power Good Outputs
  • Short-Circuit and Thermal Protection
  • Automatic Sleep Mode for Low Power Consumption
  • Small 3×3 mm MLP Package
  • Selectable Battery Insertion and Battery Absent Detection
  • Input Overvoltage Protection
    • 6.5 V and 10.5 V Options
  • APPLICATIONS
    • PDA, MP3 Players, Digital Cameras
    • Internet Appliances and Handheld Devices

  • Ideal for Low-Dropout Designs for Single-Cell Li-Ion or Li-Pol Packs in Space Limited Applications
  • Integrated Power FET and Current Sensor for up to 1-A Charge Applications
  • Reverse Leakage Protection Prevents Battery Drainage
  • ±0.5% Voltage Regulation Accuracy
  • Thermal Regulation Maximizes Charge Rate
  • Charge Termination by Minimum Current and Time
  • Precharge Conditioning With Safety Timer
  • Status Outputs for LED or System Interface Indicate Charge, Fault, and Power Good Outputs
  • Short-Circuit and Thermal Protection
  • Automatic Sleep Mode for Low Power Consumption
  • Small 3×3 mm MLP Package
  • Selectable Battery Insertion and Battery Absent Detection
  • Input Overvoltage Protection
    • 6.5 V and 10.5 V Options
  • APPLICATIONS
    • PDA, MP3 Players, Digital Cameras
    • Internet Appliances and Handheld Devices

The bq2406x series are highly integrated Li-Ion and Li-Pol linear chargers, targeted at space-limited portable applications. The bq2406x series offers a variety of safety features and functional options, while still implementing a complete charging system in a small package. The battery is charged in three phases: conditioning, constant or thermally regulated current, and constant voltage. Charge is terminated based on minimum current. An internal programmable charge timer provides a backup safety feature for charge termination and is dynamically adjusted during the thermal regulation phase. The bq2406x automatically re-starts the charge if the battery voltage falls below an internal threshold; sleep mode is set when the external input supply is removed. Multiple versions of this device family enable easy design of the bq2406x in cradle chargers or in the end equipment, while using low cost or high-end AC adapters.

The bq2406x series are highly integrated Li-Ion and Li-Pol linear chargers, targeted at space-limited portable applications. The bq2406x series offers a variety of safety features and functional options, while still implementing a complete charging system in a small package. The battery is charged in three phases: conditioning, constant or thermally regulated current, and constant voltage. Charge is terminated based on minimum current. An internal programmable charge timer provides a backup safety feature for charge termination and is dynamically adjusted during the thermal regulation phase. The bq2406x automatically re-starts the charge if the battery voltage falls below an internal threshold; sleep mode is set when the external input supply is removed. Multiple versions of this device family enable easy design of the bq2406x in cradle chargers or in the end equipment, while using low cost or high-end AC adapters.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
BQ24040 ACTIVE Standalone 1-cell 1-A linear battery charger with 4.2-V VBAT and Temperature Sensing This product is a 1-A, standalone, single-cell Li-Ion battery charger in a 2x2mm package.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet 1A Single-Chip Li-Ion/Li-Pol Charge Management IC With Thermal Regulation datasheet (Rev. A) 02 Oct 2006
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Application note BQ2404x, BQ2405x, and BQ2409x Frequently Asked Questions 25 Feb 2019
Analog Design Journal Designing a linear Li-Ion battery charger with power-path control 01 May 2009
Analog Design Journal Q2 2009 Issue Analog Applications Journal 01 May 2009
Analog Design Journal Improving Battery Safety, Charging, and Fuel Gauging in Portable Media Apps 11 Mar 2009
Analog Design Journal Q1 2009 Issue Analog Applications Journal 11 Mar 2009
User guide bq24060x Evaluation Module 14 Feb 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ24060EVM-001 — bq24060 Evaluation Module

The bq24060EVM is an evaluation tool for the bq24060 linear single-cell Li-Ion charger with thermal regulation and input over-voltage protection. The EVM is a complete designed-and-tested charger circuit that allows the user to test all functions of the bq24060 and to charge a single-cell Li-Ion (...)

Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
VSON (DRC) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos