A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
BQ24314C ACTIVE Overvoltage & Overcurrent Protection IC & Li+ Charger Front End Protection IC Newer version of the device with improved reverse current protection

Product details

Function Charger Front-End Protection Number of series cells (min) 1 Number of series cells (max) 1 Features Overcurrent protection, Overvoltage Operating current (typ) (µA) 400 Rating Catalog Vin (max) (V) 30 Overvoltage protection 5.85 Operating temperature range (°C) -40 to 85 Battery overvoltage protection (min) (V) 4.35 Battery overvoltage protection (max) (V) 4.35
Function Charger Front-End Protection Number of series cells (min) 1 Number of series cells (max) 1 Features Overcurrent protection, Overvoltage Operating current (typ) (µA) 400 Rating Catalog Vin (max) (V) 30 Overvoltage protection 5.85 Operating temperature range (°C) -40 to 85 Battery overvoltage protection (min) (V) 4.35 Battery overvoltage protection (max) (V) 4.35
WSON (DSG) 8 4 mm² 2 x 2
  • Provides Protection for Three Variables:
    • Input Overvoltage, With Rapid Response in
      < 1 µs
    • User-Programmable Overcurrent With Current
      Limiting
    • Battery Overvoltage
  • 30-V Maximum Input Voltage
  • Supports up to 1.5-A Input Current
  • Robust Against False Triggering Due to Current
    Transients
  • Thermal Shutdown
  • Enable Input
  • Status Indication – Fault Condition
  • Available in Space-Saving Small 8-Pin 2 × 2 SON
    and 12-Pin 4 × 3 SON Packages
  • Provides Protection for Three Variables:
    • Input Overvoltage, With Rapid Response in
      < 1 µs
    • User-Programmable Overcurrent With Current
      Limiting
    • Battery Overvoltage
  • 30-V Maximum Input Voltage
  • Supports up to 1.5-A Input Current
  • Robust Against False Triggering Due to Current
    Transients
  • Thermal Shutdown
  • Enable Input
  • Status Indication – Fault Condition
  • Available in Space-Saving Small 8-Pin 2 × 2 SON
    and 12-Pin 4 × 3 SON Packages

The bq24314 and bq24316 devices are highly integrated circuits designed to provide protection to Li-ion batteries from failures of the charging circuit. The IC continuously monitors the input voltage, the input current, and the battery voltage. In case of an input overvoltage condition, the IC immediately removes power from the charging circuit by turning off an internal switch. In the case of an overcurrent condition, it limits the system current at the threshold value, and if the overcurrent persists, switches the pass element OFF after a blanking period. Additionally, the IC also monitors its own die temperature and switches off if it becomes too hot. The input overcurrent threshold is user-programmable.

The IC can be controlled by a processor and also provides status information about fault conditions to the host.

The bq24314 and bq24316 devices are highly integrated circuits designed to provide protection to Li-ion batteries from failures of the charging circuit. The IC continuously monitors the input voltage, the input current, and the battery voltage. In case of an input overvoltage condition, the IC immediately removes power from the charging circuit by turning off an internal switch. In the case of an overcurrent condition, it limits the system current at the threshold value, and if the overcurrent persists, switches the pass element OFF after a blanking period. Additionally, the IC also monitors its own die temperature and switches off if it becomes too hot. The input overcurrent threshold is user-programmable.

The IC can be controlled by a processor and also provides status information about fault conditions to the host.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet bq2431x Overvoltage and Overcurrent Protection IC and Li+ Charger Front-End Protection IC datasheet (Rev. D) PDF | HTML 29 Apr 2016
EVM User's guide bq2430x/1x DSG EVM (HPA245) for Li+ Charger Front End Protection IC (Rev. B) 04 Nov 2016
Analog Design Journal Battery-charger front-end IC improves charging-system safety 16 May 2008
Application note How to Meet 24V Hot Plug-In Test for Charge Front-End bq243xx 02 Jan 2008
Application note High Voltage Pulse Transient Safety Design fro bq243xx 04 Dec 2007
EVM User's guide bq24314/6 DSJ EVM (HPA251) for Li+ Charger Front End Protection IC 20 Aug 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
WSON (DSG) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos