Product details

Vin (min) (V) 5 Vin (max) (V) 24 Absolute max Vin (max) (V) 30 Charge current (max) (A) 8 Control topology Switch-Mode Buck Number of series cells 2, 3, 4 Cell chemistry Li-Ion/Li-Polymer Rating Catalog Features BAT temp thermistor monitoring (hot/cold profile) Battery charge voltage (min) (V) 8 Battery charge voltage (max) (V) 18 Control interface SMBus Operating temperature range (°C) 0 to 125
Vin (min) (V) 5 Vin (max) (V) 24 Absolute max Vin (max) (V) 30 Charge current (max) (A) 8 Control topology Switch-Mode Buck Number of series cells 2, 3, 4 Cell chemistry Li-Ion/Li-Polymer Rating Catalog Features BAT temp thermistor monitoring (hot/cold profile) Battery charge voltage (min) (V) 8 Battery charge voltage (max) (V) 18 Control interface SMBus Operating temperature range (°C) 0 to 125
VQFN (RGE) 24 16 mm² 4 x 4
  • NMOS-NMOS Synchronous Buck Converter with 600 kHz Frequency and >95% Efficiency
  • 30-ns Minimum Driver Dead-time and 99.5% Maximum Effective Duty Cycle
  • High-Accuracy Voltage and Current Regulation
    • ±0.5% Charge Voltage Accuracy
    • ±3% Charge Current Accuracy
    • ±3% Adapter Current Accuracy
    • ±2% Input Current Sense Amp Accuracy
  • Integration
    • Internal Loop Compensation
    • Internal Soft-Start
  • Safety
    • Input Overvoltage Protection (OVP)
    • Dynamic Power Management (DPM) with Status Indicator
  • Supports Two, Three, or Four Li+ Cells
  • 5 - 24 V AC/DC-Adapter Operating Range
  • Analog Inputs with Ratiometric Programming via Resistors or DAC/GPIO Host Control
    • Charge Voltage (4-4.512 V/cell)
    • Charge Current (up to 8 A, with 10-m Sense Resistor)
    • Adapter Current Limit (DPM)
  • Status and Monitoring Outputs
    • AC/DC Adapter Present with Programmable Voltage Threshold
    • DPM Loop Active (DPMDET)
    • Current Drawn from Input Source
  • Supports Any Battery Chemistry: Li+, NiCd, NiMH, Lead Acid, etc.
  • Charge Enable
  • 10-µA Off-State Battery Current
  • 24-pin, 4x4-mm QFN Package
  • APPLICATIONS
    • Notebook and Ultra-Mobile Computers
    • Portable Data-Capture Terminals
    • Portable Printers
    • Medical Diagnostics Equipment
    • Battery Bay Chargers
    • Battery Back-Up Systems

  • NMOS-NMOS Synchronous Buck Converter with 600 kHz Frequency and >95% Efficiency
  • 30-ns Minimum Driver Dead-time and 99.5% Maximum Effective Duty Cycle
  • High-Accuracy Voltage and Current Regulation
    • ±0.5% Charge Voltage Accuracy
    • ±3% Charge Current Accuracy
    • ±3% Adapter Current Accuracy
    • ±2% Input Current Sense Amp Accuracy
  • Integration
    • Internal Loop Compensation
    • Internal Soft-Start
  • Safety
    • Input Overvoltage Protection (OVP)
    • Dynamic Power Management (DPM) with Status Indicator
  • Supports Two, Three, or Four Li+ Cells
  • 5 - 24 V AC/DC-Adapter Operating Range
  • Analog Inputs with Ratiometric Programming via Resistors or DAC/GPIO Host Control
    • Charge Voltage (4-4.512 V/cell)
    • Charge Current (up to 8 A, with 10-m Sense Resistor)
    • Adapter Current Limit (DPM)
  • Status and Monitoring Outputs
    • AC/DC Adapter Present with Programmable Voltage Threshold
    • DPM Loop Active (DPMDET)
    • Current Drawn from Input Source
  • Supports Any Battery Chemistry: Li+, NiCd, NiMH, Lead Acid, etc.
  • Charge Enable
  • 10-µA Off-State Battery Current
  • 24-pin, 4x4-mm QFN Package
  • APPLICATIONS
    • Notebook and Ultra-Mobile Computers
    • Portable Data-Capture Terminals
    • Portable Printers
    • Medical Diagnostics Equipment
    • Battery Bay Chargers
    • Battery Back-Up Systems

The bq24705 is a high-efficiency, synchronous battery charger with integrated compensation, offering low component count for space-limited multi-chemistry battery charging applications. Charge current and voltage programming allows high regulation accuracies, and can be either hardwired with resistors, or programmed by the system power-management microcontroller using a DAC or GPIOs.

The bq24705 charges two, three, or four series Li+ cells, supporting up to 8 A of charge current, and is available in a 24-pin, 4x4-mm thin QFN package.

The bq24705 features Dynamic Power Management (DPM) and input power limiting. These features reduce battery charge current when the input power limit is reached to avoid overloading the AC adapter when supplying the load and the battery charger simultaneously. A highly-accurate current-sense amplifier enables precise measurement of input current from the AC adapter to monitor the overall system power.

The bq24705 is a high-efficiency, synchronous battery charger with integrated compensation, offering low component count for space-limited multi-chemistry battery charging applications. Charge current and voltage programming allows high regulation accuracies, and can be either hardwired with resistors, or programmed by the system power-management microcontroller using a DAC or GPIOs.

The bq24705 charges two, three, or four series Li+ cells, supporting up to 8 A of charge current, and is available in a 24-pin, 4x4-mm thin QFN package.

The bq24705 features Dynamic Power Management (DPM) and input power limiting. These features reduce battery charge current when the input power limit is reached to avoid overloading the AC adapter when supplying the load and the battery charger simultaneously. A highly-accurate current-sense amplifier enables precise measurement of input current from the AC adapter to monitor the overall system power.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Host-Controlled Multi-Chemistry Battery Charger With Low Input Power Detect datasheet (Rev. B) 26 Mar 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
VQFN (RGE) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos