Product details

Vin (min) (V) 4 Vin (max) (V) 17 Absolute max Vin (max) (V) 28 Charge current (max) (A) 3 Control topology Switch-Mode Buck Number of series cells 1 Cell chemistry Li-Ion/Li-Polymer Rating Catalog Features BAT temp thermistor monitoring (JEITA profile) Battery charge voltage (min) (V) 4.1 Battery charge voltage (max) (V) 4.4 Control interface Standalone (RC-Settable) Operating temperature range (°C) -40 to 85
Vin (min) (V) 4 Vin (max) (V) 17 Absolute max Vin (max) (V) 28 Charge current (max) (A) 3 Control topology Switch-Mode Buck Number of series cells 1 Cell chemistry Li-Ion/Li-Polymer Rating Catalog Features BAT temp thermistor monitoring (JEITA profile) Battery charge voltage (min) (V) 4.1 Battery charge voltage (max) (V) 4.4 Control interface Standalone (RC-Settable) Operating temperature range (°C) -40 to 85
WQFN (RTE) 16 9 mm² 3 x 3
  • Standalone charger and easy to configure
  • High-efficiency, 1.2-MHz, synchronous switch-mode buck charger
    • 92.5% charge efficiency at 2A from 5-V input for 1-cell battery
    • 91.8% charge efficiency at 2A from 9-V input for 1-cell battery
  • Single input to support USB input and high voltage adaptors
    • Support 4.1-V - 17-V input voltage range with 28-V absolute maximum input voltage rating
    • Input Voltage Dynamic Power Management (VINDPM) tracking battery voltage
  • High integration
    • Integrated reverse blocking and synchronous switching MOSFET
    • Internal input and charge current sense
    • Internal loop compensation
    • Integrated bootstrap diode
  • 4.1-V / 4.2-V / 4.35-V / 4.4-V charge voltage
  • 3.0-A maximum fast charge current
  • 200-nA low battery leakage current at 4.5-V VBAT
  • 4.25-µA VBUS supply current in IC disable mode
  • Charge current thermal regulation at 120°C
  • Precharge current: 10% of fast charge current
  • Termination current: 10% of fast charge current
  • Charge accuracy
    • ±0.5% charge voltage regulation
    • ±10% charge current regulation
  • Safety
    • Thermal regulation and thermal shutdown
    • Input Under-Voltage Lockout (UVLO) and Over-Voltage Protection (OVP)
    • Battery overcharge protection
    • Safety timer for precharge and fast charge
    • Charge disabled if current setting pin ICHG is open or short
    • JEITA Battery temperature protection
    • Fault report on STAT pin
  • Available in WQFN 3x3-16 package
  • Standalone charger and easy to configure
  • High-efficiency, 1.2-MHz, synchronous switch-mode buck charger
    • 92.5% charge efficiency at 2A from 5-V input for 1-cell battery
    • 91.8% charge efficiency at 2A from 9-V input for 1-cell battery
  • Single input to support USB input and high voltage adaptors
    • Support 4.1-V - 17-V input voltage range with 28-V absolute maximum input voltage rating
    • Input Voltage Dynamic Power Management (VINDPM) tracking battery voltage
  • High integration
    • Integrated reverse blocking and synchronous switching MOSFET
    • Internal input and charge current sense
    • Internal loop compensation
    • Integrated bootstrap diode
  • 4.1-V / 4.2-V / 4.35-V / 4.4-V charge voltage
  • 3.0-A maximum fast charge current
  • 200-nA low battery leakage current at 4.5-V VBAT
  • 4.25-µA VBUS supply current in IC disable mode
  • Charge current thermal regulation at 120°C
  • Precharge current: 10% of fast charge current
  • Termination current: 10% of fast charge current
  • Charge accuracy
    • ±0.5% charge voltage regulation
    • ±10% charge current regulation
  • Safety
    • Thermal regulation and thermal shutdown
    • Input Under-Voltage Lockout (UVLO) and Over-Voltage Protection (OVP)
    • Battery overcharge protection
    • Safety timer for precharge and fast charge
    • Charge disabled if current setting pin ICHG is open or short
    • JEITA Battery temperature protection
    • Fault report on STAT pin
  • Available in WQFN 3x3-16 package

The BQ25303J is a highly-integrated standalone switch-mode battery charger for 1-cell Li-ion and Li-polymer batteries. The BQ25303J supports 4.1-V to 17-V input voltage and 3-A fast charge current. The integrated current sensing topology of the device enables high charge efficiency and low BOM cost. The best-in-class 200-nA low quiescent current of the device conserves battery energy and maximizes the shelf time for portable devices. The BQ25303J is available in a 3x3 WQFN package for easy 2-layer layout and space limited applications.

The BQ25303Jsupports 4.1-V to 17-V input to charge single cell batteries. The BQ25303Jprovides up to 3-A continuous charge current to a single cell 1S battery The device features fast charging for portable devices. Its input voltage regulation delivers maximum charging power to the battery from input source. The solution is highly integrated with an input reverse-blocking FET (RBFET, Q1), high-side switching FET (HSFET, Q2), and low-side switching FET (LSFET, Q3).

The BQ25303J features lossless integrated current sensing to reduce power loss and BOM cost with minimized component count. It also integrates a bootstrap diode for the high-side gate drive and battery temperature monitor to simplify system design. The device initiates and completes a charging cycle without host control. The BQ25303J charge voltage and charge current are set by external resistors. The BQ25303Jdetects the charge voltage setting at startup and charges the battery in four phases: battery short, pre-conditioning, constant current, and constant voltage. At the end of the charging cycle, the charger automatically terminates if the charge current is below the termination current threshold and the battery voltage is above the recharge threshold. When the battery voltage falls below the recharge threshold, the charger will automatically start another charging cycle. The charger provides various safety features for battery charging and system operations, including battery temperature monitoring based on negative temperature coefficient (NTC) thermistor, charge safety timer, input over-voltage and over-current protections, as well as battery over-voltage protection. Pin open and short protection is also built in to protect against the charge current setting pin ICHG accidently open or short to GND. The thermal regulation regulates charge current to limit die temperature during high power operation or high ambient temperature conditions.

The STAT pin output reports charging status and fault conditions. When the input voltage is removed, the device automatically enters HiZ mode with very low leakage current from battery to the charger device. The BQ25303J is available in a 3 mm x 3 mm thin WQFN package.

The BQ25303J is a highly-integrated standalone switch-mode battery charger for 1-cell Li-ion and Li-polymer batteries. The BQ25303J supports 4.1-V to 17-V input voltage and 3-A fast charge current. The integrated current sensing topology of the device enables high charge efficiency and low BOM cost. The best-in-class 200-nA low quiescent current of the device conserves battery energy and maximizes the shelf time for portable devices. The BQ25303J is available in a 3x3 WQFN package for easy 2-layer layout and space limited applications.

The BQ25303Jsupports 4.1-V to 17-V input to charge single cell batteries. The BQ25303Jprovides up to 3-A continuous charge current to a single cell 1S battery The device features fast charging for portable devices. Its input voltage regulation delivers maximum charging power to the battery from input source. The solution is highly integrated with an input reverse-blocking FET (RBFET, Q1), high-side switching FET (HSFET, Q2), and low-side switching FET (LSFET, Q3).

The BQ25303J features lossless integrated current sensing to reduce power loss and BOM cost with minimized component count. It also integrates a bootstrap diode for the high-side gate drive and battery temperature monitor to simplify system design. The device initiates and completes a charging cycle without host control. The BQ25303J charge voltage and charge current are set by external resistors. The BQ25303Jdetects the charge voltage setting at startup and charges the battery in four phases: battery short, pre-conditioning, constant current, and constant voltage. At the end of the charging cycle, the charger automatically terminates if the charge current is below the termination current threshold and the battery voltage is above the recharge threshold. When the battery voltage falls below the recharge threshold, the charger will automatically start another charging cycle. The charger provides various safety features for battery charging and system operations, including battery temperature monitoring based on negative temperature coefficient (NTC) thermistor, charge safety timer, input over-voltage and over-current protections, as well as battery over-voltage protection. Pin open and short protection is also built in to protect against the charge current setting pin ICHG accidently open or short to GND. The thermal regulation regulates charge current to limit die temperature during high power operation or high ambient temperature conditions.

The STAT pin output reports charging status and fault conditions. When the input voltage is removed, the device automatically enters HiZ mode with very low leakage current from battery to the charger device. The BQ25303J is available in a 3 mm x 3 mm thin WQFN package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
BQ25300 ACTIVE Standalone 1-cell, 17-V, 3.0-A battery charger JEITA battery temperature monitoring options

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet BQ25303J Standalone 1-Cell, 17-V, 3.0-A Buck Battery Charger with JEITA datasheet 04 Feb 2021
User guide BQ25300, BQ25302, BQ25303J Evaluation Module (EVM) User's Guide (Rev. A) PDF | HTML 05 Mar 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ25303JEVM — Standalone 1-cell, 17-V input, 3-A, JEITA, buck battery charger evaluation module

The BQ25303JEVM evaluation module (EVM) is used to evaluate the BQ25303J device. This is a highly integrated 3-A standalone 1-cell, 17-V, 1.2-MHz synchronous switch mode buck battery charger with JEITA battery temperature monitoring.
User guide: PDF | HTML
Buy from a distributor
Package Pins CAD symbols, footprints & 3D models
WQFN (RTE) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos