Product details

Number of series cells 1 Charge current (max) (A) 8 Vin (max) (V) 12 Cell chemistry Li-Ion/Li-Polymer, Lithium Phosphate/LiFePO4 Battery charge voltage (min) (V) 3.5 Battery charge voltage (max) (V) 4.77 Absolute max Vin (max) (V) 40 Control topology Flash Charger Control interface I2C Features Input OVP, Integrated ADC Vin (min) (V) 3.5 Rating Catalog Operating temperature range (°C) -40 to 85
Number of series cells 1 Charge current (max) (A) 8 Vin (max) (V) 12 Cell chemistry Li-Ion/Li-Polymer, Lithium Phosphate/LiFePO4 Battery charge voltage (min) (V) 3.5 Battery charge voltage (max) (V) 4.77 Absolute max Vin (max) (V) 40 Control topology Flash Charger Control interface I2C Features Input OVP, Integrated ADC Vin (min) (V) 3.5 Rating Catalog Operating temperature range (°C) -40 to 85
DSBGA (YBG) 36 5.76 mm² 2.4 x 2.4
  • 98.1% peak efficiency switched cap parallel charger supporting 8-A fast charge
  • Patent pending dual phase switched cap architecture optimized for highest efficiency
    • Input voltage is 2x battery voltage
    • Output current is 2x of input current
    • Reduces power loss across input cable
  • Integrated 5-A Bypass Mode fast charge
    • 21-mΩ Rdson charging path resistance to support 5-A input and 5-A output charging current
  • Dual-input power mux controller for source selection during fast charging and USB On-The-Go (OTG)/ reverse TX Mode
  • Support wide range of input voltage

    • Up to 12.75-V operational input voltage

    • Maximum 40-V input voltage with optional external ACFET and 20-V without external ACFET

  • Parallel charging with synchronized dual BQ25960 operations for up to 13-A charging current

  • Integrated programmable protection features for safe operation
    • Input overvoltage protection (BUSOVP) and battery overvoltage protection (BATOVP)
    • Input overcurrent protection (BUSOCP) and battery overcurrent protection (BATOCP)
    • Output overvoltage protection (VOUTOVP)
    • Input undercurrent protection (BUSUCP) and input reverse-current protection (BUSRCP) to detect adapter unplug and prevent boost-back
    • Battery and connector temperature monitoring (TSBAT_FLT and TSBUS_FLT)
    • Junction overtemperature protection (TDIE_FLT)
  • Programmable settings for system optimization
    • Interrupts and interrupt masks
    • ADC readings and configuration
    • Alarm functions for host control

  • Integrated 16-bit ADC for voltage, current, and temperature monitoring
  • 98.1% peak efficiency switched cap parallel charger supporting 8-A fast charge
  • Patent pending dual phase switched cap architecture optimized for highest efficiency
    • Input voltage is 2x battery voltage
    • Output current is 2x of input current
    • Reduces power loss across input cable
  • Integrated 5-A Bypass Mode fast charge
    • 21-mΩ Rdson charging path resistance to support 5-A input and 5-A output charging current
  • Dual-input power mux controller for source selection during fast charging and USB On-The-Go (OTG)/ reverse TX Mode
  • Support wide range of input voltage

    • Up to 12.75-V operational input voltage

    • Maximum 40-V input voltage with optional external ACFET and 20-V without external ACFET

  • Parallel charging with synchronized dual BQ25960 operations for up to 13-A charging current

  • Integrated programmable protection features for safe operation
    • Input overvoltage protection (BUSOVP) and battery overvoltage protection (BATOVP)
    • Input overcurrent protection (BUSOCP) and battery overcurrent protection (BATOCP)
    • Output overvoltage protection (VOUTOVP)
    • Input undercurrent protection (BUSUCP) and input reverse-current protection (BUSRCP) to detect adapter unplug and prevent boost-back
    • Battery and connector temperature monitoring (TSBAT_FLT and TSBUS_FLT)
    • Junction overtemperature protection (TDIE_FLT)
  • Programmable settings for system optimization
    • Interrupts and interrupt masks
    • ADC readings and configuration
    • Alarm functions for host control

  • Integrated 16-bit ADC for voltage, current, and temperature monitoring

The BQ25960 is a 98.1% peak efficiency, 8-A battery charging solution using switch capacitor architecture for 1-cell Li-ion battery. The switched cap architecture allows the cable current to be half the charging current, reducing the cable power loss, and limiting temperature rise. The dual-phase architecture increases charging efficiency and reduces the input and output cap requirements. When used with a main charger such as BQ2561x or BQ2589x, the system enables full charging cycle from trickle charge to termination with low power loss at Constant Current (CC) and Constant Voltage (CV) Mode.

The BQ25960 supports 5-A Bypass Mode charge (previously called battery switch charge) through internal MOSFETs. The Rdson in Bypass Mode charging path is 21 mΩ for high-current operation. The integrated Bypass Mode allows backward compatibility of 5-V fast charging adapter to charge 1-cell battery.

The device supports dual input configuration through integrated mux control and driver for external N-FETs. It also allows single input with no external N-FET or single N-FET.

The device integrates all the necessary protection features to support safe charging, including input overvoltage and overcurrent protection, output overvoltage and overcurrent protection, input undercurrent and reverse-current protection, temperature sensing for the battery and cable, and junction overtemperature protection in both Switched Cap and Bypass Mode.

The device includes a 16-bit analog-to-digital converter (ADC) to provide VAC voltage, bus voltage, bus current, output voltage, battery voltage, battery current, input connector temperature, battery temperature, junction temperature, and other calculated measurements needed to manage the charging of the battery from the adapter, or wireless input, or power bank.

The BQ25960 is a 98.1% peak efficiency, 8-A battery charging solution using switch capacitor architecture for 1-cell Li-ion battery. The switched cap architecture allows the cable current to be half the charging current, reducing the cable power loss, and limiting temperature rise. The dual-phase architecture increases charging efficiency and reduces the input and output cap requirements. When used with a main charger such as BQ2561x or BQ2589x, the system enables full charging cycle from trickle charge to termination with low power loss at Constant Current (CC) and Constant Voltage (CV) Mode.

The BQ25960 supports 5-A Bypass Mode charge (previously called battery switch charge) through internal MOSFETs. The Rdson in Bypass Mode charging path is 21 mΩ for high-current operation. The integrated Bypass Mode allows backward compatibility of 5-V fast charging adapter to charge 1-cell battery.

The device supports dual input configuration through integrated mux control and driver for external N-FETs. It also allows single input with no external N-FET or single N-FET.

The device integrates all the necessary protection features to support safe charging, including input overvoltage and overcurrent protection, output overvoltage and overcurrent protection, input undercurrent and reverse-current protection, temperature sensing for the battery and cable, and junction overtemperature protection in both Switched Cap and Bypass Mode.

The device includes a 16-bit analog-to-digital converter (ADC) to provide VAC voltage, bus voltage, bus current, output voltage, battery voltage, battery current, input connector temperature, battery temperature, junction temperature, and other calculated measurements needed to manage the charging of the battery from the adapter, or wireless input, or power bank.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet BQ25960 I2C Controlled, Single Cell 8-A Switched Cap Parallel Battery Charger datasheet 17 Feb 2021
EVM User's guide BQ25960EVM (BMS041) Evaluation Module User's Guide PDF | HTML 13 Apr 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ25960EVM — BQ25960 I2C controlled 1-cell, 8-A switched cap parallel battery charger evaluation module

The BQ25960EVM evaluation module (EVM) is a complete charger module for evaluating the highly-integrated BQ25960 switched cap battery charger in WCSP package for 1-cell Li-ion and Li-polymer batteries in a wide range of smartphones and tablets. The BQ25960EVM presents a complete fast charging (...)
User guide: PDF | HTML
Driver or library

BQ25980SW-LINUX — Linux driver for BQ25980

The Linux driver supports the BQ25980 I2C Controlled 2-cell, 8-A switched cap parallel battery charger. The Linux driver supports communication through the I2C bus and interfaces with the power supply sub-system.

Linux mainline status

Available in Linux mainline: Yes
Available through git.ti.com: No

(...)

Package Pins CAD symbols, footprints & 3D models
DSBGA (YBG) 36 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos