Product details

Function Protection Number of series cells (min) 2, 3, 4 Number of series cells (max) 3, 4 Features Single pin output drive Operating current (typ) (µA) 2 Rating Catalog Vin (max) (V) 25 Overvoltage protection 4.6 Operating temperature range (°C) -40 to 110 Battery overvoltage protection (min) (V) 4.575 Battery overvoltage protection (max) (V) 4.625
Function Protection Number of series cells (min) 2, 3, 4 Number of series cells (max) 3, 4 Features Single pin output drive Operating current (typ) (µA) 2 Rating Catalog Vin (max) (V) 25 Overvoltage protection 4.6 Operating temperature range (°C) -40 to 110 Battery overvoltage protection (min) (V) 4.575 Battery overvoltage protection (max) (V) 4.625
TSSOP (PW) 8 19.2 mm² 3 x 6.4
  • 2-, 3-, or 4-Cell Secondary Protection
  • Low Power Consumption ICC < 2 µA [VCELL(ALL) < V(PROTECT)]
  • Fixed High Accuracy Overvoltage Protection Threshold
    • bq29410 = 4.35 V
    • bq29411 = 4.40 V
    • bq29412 = 4.45 V
    • bq29413 = 4.50 V
    • bq29414 = 4.55 V
    • bq29415 = 4.60 V
    • bq29419 = 4.30 V
  • Programmable Delay Time of Detection
  • High Power Supply Ripple Rejection
  • Stable During Pulse Charge Operation
  • APPLICATIONS
    • 2nd-Level Overvoltage Protection in Li-Ion Battery Packs in:
      • Notebook Computers
      • Portable Instrumentation
      • Portable Equipment
  • 2-, 3-, or 4-Cell Secondary Protection
  • Low Power Consumption ICC < 2 µA [VCELL(ALL) < V(PROTECT)]
  • Fixed High Accuracy Overvoltage Protection Threshold
    • bq29410 = 4.35 V
    • bq29411 = 4.40 V
    • bq29412 = 4.45 V
    • bq29413 = 4.50 V
    • bq29414 = 4.55 V
    • bq29415 = 4.60 V
    • bq29419 = 4.30 V
  • Programmable Delay Time of Detection
  • High Power Supply Ripple Rejection
  • Stable During Pulse Charge Operation
  • APPLICATIONS
    • 2nd-Level Overvoltage Protection in Li-Ion Battery Packs in:
      • Notebook Computers
      • Portable Instrumentation
      • Portable Equipment

The bq2941x is a secondary overvoltage protection IC for 2-, 3-, or 4-cell lithium-ion battery packs that incorporates a high-accuracy precision overvoltage detection circuit. It includes a programmable delay circuit for overvoltage detection time.

FUNCTION

Each cell in a multiple-cell pack is compared to an internal reference voltage. If one cell reaches an overvoltage condition, the protection sequence begins. The bq2941x device starts charging an external capacitor through the CD pin. When the CD pin voltage reaches 1.2 V, the OUT pin changes from a low level to a high level.

The bq2941x is a secondary overvoltage protection IC for 2-, 3-, or 4-cell lithium-ion battery packs that incorporates a high-accuracy precision overvoltage detection circuit. It includes a programmable delay circuit for overvoltage detection time.

FUNCTION

Each cell in a multiple-cell pack is compared to an internal reference voltage. If one cell reaches an overvoltage condition, the protection sequence begins. The bq2941x device starts charging an external capacitor through the CD pin. When the CD pin voltage reaches 1.2 V, the OUT pin changes from a low level to a high level.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
BQ2947 ACTIVE Lithium-ion protection for accurate cell-by-cell voltage monitoring This product is a 3-s - 5-s monitor with integrated ADC.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet Voltage Protection for 2-, 3-, or 4-Cell Li-Ion Batteries (2nd Level Protection) datasheet (Rev. G) 18 Aug 2008
Application note Stacking Multiple bqq2941x Li-Ion Secondary Voltage Protectors 27 Aug 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos