Product details

Function Real-time clock Iq (typ) (mA) 0.0005 Features 16 RTC bytes, External SRAM control, Integrated CPU supervisor, Parallel bus interface Rating Catalog Operating temperature range (°C) 0 to 70 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 4.5
Function Real-time clock Iq (typ) (mA) 0.0005 Features 16 RTC bytes, External SRAM control, Integrated CPU supervisor, Parallel bus interface Rating Catalog Operating temperature range (°C) 0 to 70 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 4.5
SOIC (DW) 28 184.37 mm² 17.9 x 10.3 TSSOP (PW) 28 62.08 mm² 9.7 x 6.4
  • Real-Time Clock Counts Seconds Through Centuries in BCD Format
    • bq4802Y: 5-V Operation
    • bq4802LY: 3.3-V Operation
  • On-Chip Battery-Backup Switchover Circuit With Nonvolatile Control for External SRAM
  • Less Than 500 nA of Clock Operation Current in Backup Mode
  • Microprocessor Reset With Push-Button Override
  • Independent Watchdog Timer With Programmable Time-Out Period
  • Power-Fail Interrupt Warning
  • Programmable Clock Alarm Interrupt Active in Battery-Backup Mode
  • Programmable Periodic Interrupt
  • Battery-Low Warning
  • 28-pin SOIC, TSSOP, and SNAPHAT Package Options
  • APPLICATIONS
    • Telecommunications Base Stations
    • Servers
    • Handheld Data Collection Equipment
    • Medical Equipment
    • Handheld Instrumentation
    • Test Equipment

  • Real-Time Clock Counts Seconds Through Centuries in BCD Format
    • bq4802Y: 5-V Operation
    • bq4802LY: 3.3-V Operation
  • On-Chip Battery-Backup Switchover Circuit With Nonvolatile Control for External SRAM
  • Less Than 500 nA of Clock Operation Current in Backup Mode
  • Microprocessor Reset With Push-Button Override
  • Independent Watchdog Timer With Programmable Time-Out Period
  • Power-Fail Interrupt Warning
  • Programmable Clock Alarm Interrupt Active in Battery-Backup Mode
  • Programmable Periodic Interrupt
  • Battery-Low Warning
  • 28-pin SOIC, TSSOP, and SNAPHAT Package Options
  • APPLICATIONS
    • Telecommunications Base Stations
    • Servers
    • Handheld Data Collection Equipment
    • Medical Equipment
    • Handheld Instrumentation
    • Test Equipment

The bq4802Y/bq4802LY real-time clock is a low-power microprocessor peripheral that integrates a time-of-day clock, a century-based calendar, and a CPU supervisor, with package options including a 28-pin SOIC, TSSOP, or SNAPHAT that requires the bq48SH-28x6 to complete the two-piece module. The bq4802Y/ bq4802LY is ideal for fax machines, copiers, industrial control systems, point-of-sale terminals, data loggers, and computers.

The bq4802Y/bq4802LY provides direct connections for a 32.768-kHz quartz crystal and a 3-V backup battery. Through the use of the conditional chip enable output (CE\OUT) and battery voltage output (VOUT) pins, the bq4802Y/bq4802LY can write-protect and make non- volatile external SRAMs. The backup cell powers the real-time clock and maintains SRAM information the absence of system voltage. The crystal and battery are contained within the modules for a more integrated solution.

The bq4802Y/bq4802LY contains a temperature-compensated reference and comparator circuit that monitors the status of its voltage supply. When the bq4802Y/bq4802LY detects an out-of-tolerance condition, it generates an interrupt warning and subsequently a microprocessor reset. The reset stays active for 200 ms after VCC rises within tolerance, to allow for power supply and processor stabilization. The reset function also allows for an external push-button override.

The bq4802Y/bq4802LY real-time clock is a low-power microprocessor peripheral that integrates a time-of-day clock, a century-based calendar, and a CPU supervisor, with package options including a 28-pin SOIC, TSSOP, or SNAPHAT that requires the bq48SH-28x6 to complete the two-piece module. The bq4802Y/ bq4802LY is ideal for fax machines, copiers, industrial control systems, point-of-sale terminals, data loggers, and computers.

The bq4802Y/bq4802LY provides direct connections for a 32.768-kHz quartz crystal and a 3-V backup battery. Through the use of the conditional chip enable output (CE\OUT) and battery voltage output (VOUT) pins, the bq4802Y/bq4802LY can write-protect and make non- volatile external SRAMs. The backup cell powers the real-time clock and maintains SRAM information the absence of system voltage. The crystal and battery are contained within the modules for a more integrated solution.

The bq4802Y/bq4802LY contains a temperature-compensated reference and comparator circuit that monitors the status of its voltage supply. When the bq4802Y/bq4802LY detects an out-of-tolerance condition, it generates an interrupt warning and subsequently a microprocessor reset. The reset stays active for 200 ms after VCC rises within tolerance, to allow for power supply and processor stabilization. The reset function also allows for an external push-button override.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Parallel Real-Time Clock with CPU Supervisor and External SRAM Non-Volatile datasheet (Rev. C) 03 Jun 2002

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOIC (DW) 28 Ultra Librarian
TSSOP (PW) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos