BUF20800

ACTIVE

18-CH Gamma Voltage Generator with Two Programmable VCOM Channels

Product details

Display type LCD unipolar IC integration Gamma buffer, VCOM Vin (min) (V) 7 Vin (max) (V) 18 Applications 13 to 21 inches, 21 inches and above, 7 inches or less, 7 to 13 inches Source driver voltage (min) (V) 7 Source driver voltage (max) (V) 18 Level shifter/scan driver (Ch) 0 Features Gamma buffer, I2C interface, VCOM or op amp Rating Catalog Operating temperature range (°C) -40 to 95
Display type LCD unipolar IC integration Gamma buffer, VCOM Vin (min) (V) 7 Vin (max) (V) 18 Applications 13 to 21 inches, 21 inches and above, 7 inches or less, 7 to 13 inches Source driver voltage (min) (V) 7 Source driver voltage (max) (V) 18 Level shifter/scan driver (Ch) 0 Features Gamma buffer, I2C interface, VCOM or op amp Rating Catalog Operating temperature range (°C) -40 to 95
HTSSOP (DCP) 38 62.08 mm² 9.7 x 6.4
  • 18-CHANNEL GAMMA CORRECTION
  • 2-CHANNEL PROGRAMMABLE VCOM:
    100mA IOUT
  • 10-BIT RESOLUTION
  • RAIL-TO-RAIL OUTPUT
  • LOW SUPPLY CURRENT: 900µA/ch
  • SUPPLY VOLTAGE: 7V to 18V
  • DIGITAL SUPPLY: 2.0V to 5.5V
  • INDUSTRY-STANDARD, TWO-WIRE INTERFACE:
    3.4MHz High-Speed Mode
  • HIGH ESD RATING:
    4kV HBM, 1kV CDM, 200V MM
  • DEMO BOARD AND SOFTWARE AVAILABLE
  • APPLICATIONS
    • REPLACES RESISTOR-BASED GAMMA SOLUTIONS
    • TFT-LCD REFERENCE DRIVERS
    • DYNAMIC GAMMA CONTROL

PowerPAD is a registered trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

  • 18-CHANNEL GAMMA CORRECTION
  • 2-CHANNEL PROGRAMMABLE VCOM:
    100mA IOUT
  • 10-BIT RESOLUTION
  • RAIL-TO-RAIL OUTPUT
  • LOW SUPPLY CURRENT: 900µA/ch
  • SUPPLY VOLTAGE: 7V to 18V
  • DIGITAL SUPPLY: 2.0V to 5.5V
  • INDUSTRY-STANDARD, TWO-WIRE INTERFACE:
    3.4MHz High-Speed Mode
  • HIGH ESD RATING:
    4kV HBM, 1kV CDM, 200V MM
  • DEMO BOARD AND SOFTWARE AVAILABLE
  • APPLICATIONS
    • REPLACES RESISTOR-BASED GAMMA SOLUTIONS
    • TFT-LCD REFERENCE DRIVERS
    • DYNAMIC GAMMA CONTROL

PowerPAD is a registered trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

The BUF20800 is a programmable voltage reference generator designed for gamma correction in TFT-LCD panels. It provides 18 programmable outputs for gamma correction and two channels for VCOM adjustment, each with 10-bit resolution.

This programmability replaces the traditional, timeconsuming process of changing resistor values to optimize the various gamma voltages and allows designers to determine the correct gamma voltages for a panel very quickly. Required changes can also be easily implemented without hardware changes.

The BUF20800 uses TI’s latest, small-geometry analog CMOS process, which makes it a very competitive choice for full production, not just evaluation.

Programming of each output occurs through an industry-standard, two-wire serial interface. Unlike existing programmable buffers, the BUF20800 offers a high-speed mode that allows clock speeds up to 3.4MHz.

For lower channel count, please contact your local sales or marketing representative.

The BUF20800 is available in an HTSSOP-38 PowerPAD™ package. It is specified from –40°C to +85°C.

The BUF20800 is a programmable voltage reference generator designed for gamma correction in TFT-LCD panels. It provides 18 programmable outputs for gamma correction and two channels for VCOM adjustment, each with 10-bit resolution.

This programmability replaces the traditional, timeconsuming process of changing resistor values to optimize the various gamma voltages and allows designers to determine the correct gamma voltages for a panel very quickly. Required changes can also be easily implemented without hardware changes.

The BUF20800 uses TI’s latest, small-geometry analog CMOS process, which makes it a very competitive choice for full production, not just evaluation.

Programming of each output occurs through an industry-standard, two-wire serial interface. Unlike existing programmable buffers, the BUF20800 offers a high-speed mode that allows clock speeds up to 3.4MHz.

For lower channel count, please contact your local sales or marketing representative.

The BUF20800 is available in an HTSSOP-38 PowerPAD™ package. It is specified from –40°C to +85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet 18-Channel, Gamma Voltage Generator with Two Programmable Vcom Channels datasheet (Rev. E) 05 Dec 2007
Application note Driving Capacitive Loads with Gamma Buffers 20 Nov 2012
EVM User's guide BUF20800/BUF20820EVM User Guide 08 Apr 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Support software

SBOC395 BUF20800-20820 EVM Source Code

Supported products & hardware

Supported products & hardware

Products
LCD & OLED display power & drivers
BUF20800 18-CH Gamma Voltage Generator with Two Programmable VCOM Channels
Support software

SBOC396 BUF20800/BUF20820 EVM Software

Supported products & hardware

Supported products & hardware

Products
LCD & OLED display power & drivers
BUF20800 18-CH Gamma Voltage Generator with Two Programmable VCOM Channels
Simulation model

Gamma Buffer I2C IBIS Model

SBOM409.ZIP (39 KB) - IBIS Model
Simulation model

INA271 Generic Spice Model Listing (Rev. A)

SBOC286A.ZIP (37 KB) - Spice Model
Simulation model

INA271 TINA-TI Reference Design (Rev. B)

SBOC285B.TSC (176 KB) - TINA-TI Reference Design
Simulation model

INA271 TINA-TI Spice Model (Rev. A)

SBOM313A.ZIP (6 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HTSSOP (DCP) 38 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos