CD40109B-MIL

ACTIVE

CMOS Quad Low-to-High Voltage Level Shifter (20V Rating)

alarmNotifications Order now

CD40109B-MIL

ACTIVE

Product details

Technology family CD4000 Bits (#) 4 Configuration 4 Ch A to B 0 Ch B to A High input voltage (min) (V) 3 High input voltage (max) (V) 18 Vout (min) (V) 1385 Vout (max) (V) 18 Data rate (max) (Mbps) 24 IOH (max) (mA) -6.8 IOL (max) (mA) -6.8 Supply current (max) (µA) 18 Features 135.3552 Input type Standard CMOS Output type 3-State, Balanced CMOS Rating Military Operating temperature range (°C) -55 to 125
Technology family CD4000 Bits (#) 4 Configuration 4 Ch A to B 0 Ch B to A High input voltage (min) (V) 3 High input voltage (max) (V) 18 Vout (min) (V) 1385 Vout (max) (V) 18 Data rate (max) (Mbps) 24 IOH (max) (mA) -6.8 IOL (max) (mA) -6.8 Supply current (max) (µA) 18 Features 135.3552 Input type Standard CMOS Output type 3-State, Balanced CMOS Rating Military Operating temperature range (°C) -55 to 125
CDIP (J) 16 135.3552 mm² 19.56 x 6.92
  • Independence of power supply sequence considerations - VCC can exceed VDD, input signals can exceed both VCC and VDD
  • Up and down level-shifting capability
  • Three-state outputs with separate enable controls
  • Standardized, symmetrical output characteristics
  • 100% tested for quiescent current at 20 V
  • Maximum input current of 1 uA at 18 V over full package-temperature range; 100 nA at 18 V and 25°C
  • Noise margin (full package-temperature range):
       = 1 V at VCC = 5 V, VDD = 10 V
       = 2 V at VCC = 10 V, VDD = 15 V
  • 5-V, 10-V, and 15-V parametric ratings
  • Meets all requirements of JEDEC Tentative Standard No. 13B, "Standard Specifications for Description of 'B' Series CMOS Devices"
  • Applications:
    • High-or-low level-shifting with three-state outputs for unidirectional or bidirectional bussing.
    • Isolation of logic subsystems using separate power supplies from supply sequencing, supply loss and supply regulation considerations

Data sheet acquired from Harris Semiconductor

  • Independence of power supply sequence considerations - VCC can exceed VDD, input signals can exceed both VCC and VDD
  • Up and down level-shifting capability
  • Three-state outputs with separate enable controls
  • Standardized, symmetrical output characteristics
  • 100% tested for quiescent current at 20 V
  • Maximum input current of 1 uA at 18 V over full package-temperature range; 100 nA at 18 V and 25°C
  • Noise margin (full package-temperature range):
       = 1 V at VCC = 5 V, VDD = 10 V
       = 2 V at VCC = 10 V, VDD = 15 V
  • 5-V, 10-V, and 15-V parametric ratings
  • Meets all requirements of JEDEC Tentative Standard No. 13B, "Standard Specifications for Description of 'B' Series CMOS Devices"
  • Applications:
    • High-or-low level-shifting with three-state outputs for unidirectional or bidirectional bussing.
    • Isolation of logic subsystems using separate power supplies from supply sequencing, supply loss and supply regulation considerations

Data sheet acquired from Harris Semiconductor

CD40109B contains four low-to-high-voltage level-shifting circuits. Each circuit will shift a low-voltage digital-logic input signal (A, B, C, D) with logical 1 = VCC and logical 0 = VSS to a higher-voltage output signal (E, F, G, H) with logical 1 = VDD and logical 0 = VSS.

The CD40109, unlike other low-to-high level-shifting circuits, does not require the presence of the high-voltage supply (VDD) before the application of either the low-voltage supply (VCC) or the input signals. There are no restrictions on the sequence of application of VDD, VCC, or the input signals. In addition, with one exception there are no restrictions on the relative magnitudes of the supply voltages or input signals within the device maximum ratings, provided that the input signal swings between VSS and at least 0.7 VCC; VCC may exceed VDD, and input signals may exceed VCC and VDD. When operated in the mode VCC > VDD, the CD40109 will operate as a high-to-low level-shifter.

The CD40109 also features individual three-state output capability. A low level on any of the separately enabled three-state output controls produces a high-impedance state in the corresponding output.

The CD40109B-Series types are supplied in 16-lead ceramic dual-in-line packages (F3A suffix), 16-lead dual-in-line plastic packages (E suffix), 16-lead small-outline packages (NSR suffix), and 16-lead thin shrink small-outline packages (PW and PWR suffixes).

CD40109B contains four low-to-high-voltage level-shifting circuits. Each circuit will shift a low-voltage digital-logic input signal (A, B, C, D) with logical 1 = VCC and logical 0 = VSS to a higher-voltage output signal (E, F, G, H) with logical 1 = VDD and logical 0 = VSS.

The CD40109, unlike other low-to-high level-shifting circuits, does not require the presence of the high-voltage supply (VDD) before the application of either the low-voltage supply (VCC) or the input signals. There are no restrictions on the sequence of application of VDD, VCC, or the input signals. In addition, with one exception there are no restrictions on the relative magnitudes of the supply voltages or input signals within the device maximum ratings, provided that the input signal swings between VSS and at least 0.7 VCC; VCC may exceed VDD, and input signals may exceed VCC and VDD. When operated in the mode VCC > VDD, the CD40109 will operate as a high-to-low level-shifter.

The CD40109 also features individual three-state output capability. A low level on any of the separately enabled three-state output controls produces a high-impedance state in the corresponding output.

The CD40109B-Series types are supplied in 16-lead ceramic dual-in-line packages (F3A suffix), 16-lead dual-in-line plastic packages (E suffix), 16-lead small-outline packages (NSR suffix), and 16-lead thin shrink small-outline packages (PW and PWR suffixes).

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TXH0137D-Q1 PREVIEW Automotive, fixed-direction, 7-bit 30-V voltage level translator with open-drain output Automotive qualified and higher voltage range with open drain output

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet CD40109B TYPES datasheet (Rev. B) 15 Jan 2003

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​