Product details

Technology family CD4000 Supply voltage (min) (V) 3 Supply voltage (max) (V) 18 Number of channels 3 Inputs per channel 3 IOL (max) (mA) 6.8 IOH (max) (mA) -6.8 Input type Standard CMOS Output type Push-Pull Features Standard speed (tpd > 50ns) Data rate (max) (Mbps) 8 Rating Catalog Operating temperature range (°C) -55 to 125
Technology family CD4000 Supply voltage (min) (V) 3 Supply voltage (max) (V) 18 Number of channels 3 Inputs per channel 3 IOL (max) (mA) 6.8 IOH (max) (mA) -6.8 Input type Standard CMOS Output type Push-Pull Features Standard speed (tpd > 50ns) Data rate (max) (Mbps) 8 Rating Catalog Operating temperature range (°C) -55 to 125
PDIP (N) 14 181.42 mm² 19.3 x 9.4 SOIC (D) 14 51.9 mm² 8.65 x 6 SOP (NS) 14 79.56 mm² 10.2 x 7.8 TSSOP (PW) 14 32 mm² 5 x 6.4
  • Medium-Speed Operation - tPLH, tPHL = 60 ns (typ.) at VDD = 10 V
  • 100% tested for quiescent current at 20 V
  • Maximum input current of 1 µA at 18 V over full package-temperature range: 100 nA at 18 V and 25°C
  • Noise margin (full package-temperature range) =
    • 1 V at VDD = 5 V
    • 2 V at VDD = 10 V
    • 2.5 V at VDD = 15 V
  • Standardized, symmetrical output characteristics
  • 5-V, 10-V, and 15-V parametric ratings
  • Meets all requirements of JEDEC Tentative Standard No. 13B, "Standard Specifications for Description of 'B' Series CMOS Devices"

CD4073B Triple 3-Input AND Gate
CD4081B Quad 2-Input AND Gate
CD4082B Dual 4-Input AND Gate
Data sheet acquired from Harris Semiconductor

  • Medium-Speed Operation - tPLH, tPHL = 60 ns (typ.) at VDD = 10 V
  • 100% tested for quiescent current at 20 V
  • Maximum input current of 1 µA at 18 V over full package-temperature range: 100 nA at 18 V and 25°C
  • Noise margin (full package-temperature range) =
    • 1 V at VDD = 5 V
    • 2 V at VDD = 10 V
    • 2.5 V at VDD = 15 V
  • Standardized, symmetrical output characteristics
  • 5-V, 10-V, and 15-V parametric ratings
  • Meets all requirements of JEDEC Tentative Standard No. 13B, "Standard Specifications for Description of 'B' Series CMOS Devices"

CD4073B Triple 3-Input AND Gate
CD4081B Quad 2-Input AND Gate
CD4082B Dual 4-Input AND Gate
Data sheet acquired from Harris Semiconductor

CD4073B, CD4081B and CD4082B AND gates, provide the system designer with direct implementation of the AND function and supplement the existing family of CMOS gates.

The CD4073B, CD4081B, and CD4082B types are supplied in 14-lead hermetic dual-in-line ceramic packages (F3A suffix), 14-lead dual-in-line plastic packages (E suffix), 14-lead small-outline packages (M, MT, M96, and NSR suffixes), and 14-lead thin shrink small-outline packages (PW and PWR suffixes).

CD4073B, CD4081B and CD4082B AND gates, provide the system designer with direct implementation of the AND function and supplement the existing family of CMOS gates.

The CD4073B, CD4081B, and CD4082B types are supplied in 14-lead hermetic dual-in-line ceramic packages (F3A suffix), 14-lead dual-in-line plastic packages (E suffix), 14-lead small-outline packages (M, MT, M96, and NSR suffixes), and 14-lead thin shrink small-outline packages (PW and PWR suffixes).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
SN74AC11 ACTIVE 3-ch, 3-input, 2-V to 6-V high-speed (7 ns) 24-mA drive strength AND gate Smaller voltage range (2V to 6V), shorter average propagation delay (7ns), higher average drive strength (24mA)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet CD4073B, CD4081B, CD4082B TYPES datasheet (Rev. C) 21 Aug 2003
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
User guide Signal Switch Data Book (Rev. A) 14 Nov 2003
Application note Understanding Buffered and Unbuffered CD4xxxB Series Device Characteristics 03 Dec 2001

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Buy from a distributor
Simulation model

CD4073B PSPICE Model (Rev. A)

SCHM013A.ZIP (7 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
PDIP (N) 14 Ultra Librarian
SOIC (D) 14 Ultra Librarian
SOP (NS) 14 Ultra Librarian
TSSOP (PW) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos