Product details

Function Zero-delay Additive RMS jitter (typ) (fs) 200 Output frequency (max) (MHz) 125 Number of outputs 16 Output supply voltage (V) 3.3 Core supply voltage (V) 3.3 Output skew (ps) 200 Operating temperature range (°C) 0 to 70 Rating Catalog Output type TTL Input type TTL
Function Zero-delay Additive RMS jitter (typ) (fs) 200 Output frequency (max) (MHz) 125 Number of outputs 16 Output supply voltage (V) 3.3 Core supply voltage (V) 3.3 Output skew (ps) 200 Operating temperature range (°C) 0 to 70 Rating Catalog Output type TTL Input type TTL
TSSOP (DGG) 48 101.25 mm² 12.5 x 8.1
  • Use CDCVF2510A as a Replacement for this Device
  • Phase-Lock Loop Clock Distribution for Synchronous DRAM Applications
  • Distributes One Clock Input to Four Banks of Four Outputs
  • Separate Output Enable for Each Output Bank
  • External Feedback Pin (FBIN) Is Used to Synchronize the Outputs to the Clock Input
  • No External RC Network Required
  • Operates at 3.3-V VCC
  • Packaged in Plastic 48-Pin Thin Shrink Small-Outline Package
  • Use CDCVF2510A as a Replacement for this Device
  • Phase-Lock Loop Clock Distribution for Synchronous DRAM Applications
  • Distributes One Clock Input to Four Banks of Four Outputs
  • Separate Output Enable for Each Output Bank
  • External Feedback Pin (FBIN) Is Used to Synchronize the Outputs to the Clock Input
  • No External RC Network Required
  • Operates at 3.3-V VCC
  • Packaged in Plastic 48-Pin Thin Shrink Small-Outline Package

The CDC516 is a high-performance, low-skew, low-jitter, phase-lock loop clock driver. It uses a phase-lock loop (PLL) to precisely align, in both frequency and phase, the feedback output (FBOUT) to the clock (CLK) input signal. It is specifically designed for use with synchronous DRAMs. The CDC516 operates at 3.3-V VCC and is designed to drive up to five clock loads per output.

Four banks of four outputs provide 16 low-skew, low-jitter copies of the input clock. Output signal duty cycles are adjusted to 50 percent, independent of the duty cycle at the input clock. Each bank of outputs can be enabled or disabled separately via the 1G, 2G, 3G, and 4G control inputs. When the G inputs are high, the outputs switch in phase and frequency with CLK; when the G inputs are low, the outputs are disabled to the logic-low state.

Unlike many products containing PLLs, the CDC516 does not require external RC networks. The loop filter for the PLL is included on-chip, minimizing component count, board space, and cost.

Because it is based on PLL circuitry, the CDC516 requires a stabilization time to achieve phase lock of the feedback signal to the reference signal. This stabilization time is required following power up and application of a fixed-frequency, fixed-phase signal at CLK, as well as following any changes to the PLL reference or feedback signals. The PLL may be bypassed for test purposes by strapping AVCC to ground.

The CDC516 is characterized for operation from 0°C to 70°C.

The CDC516 is a high-performance, low-skew, low-jitter, phase-lock loop clock driver. It uses a phase-lock loop (PLL) to precisely align, in both frequency and phase, the feedback output (FBOUT) to the clock (CLK) input signal. It is specifically designed for use with synchronous DRAMs. The CDC516 operates at 3.3-V VCC and is designed to drive up to five clock loads per output.

Four banks of four outputs provide 16 low-skew, low-jitter copies of the input clock. Output signal duty cycles are adjusted to 50 percent, independent of the duty cycle at the input clock. Each bank of outputs can be enabled or disabled separately via the 1G, 2G, 3G, and 4G control inputs. When the G inputs are high, the outputs switch in phase and frequency with CLK; when the G inputs are low, the outputs are disabled to the logic-low state.

Unlike many products containing PLLs, the CDC516 does not require external RC networks. The loop filter for the PLL is included on-chip, minimizing component count, board space, and cost.

Because it is based on PLL circuitry, the CDC516 requires a stabilization time to achieve phase lock of the feedback signal to the reference signal. This stabilization time is required following power up and application of a fixed-frequency, fixed-phase signal at CLK, as well as following any changes to the PLL reference or feedback signals. The PLL may be bypassed for test purposes by strapping AVCC to ground.

The CDC516 is characterized for operation from 0°C to 70°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet CDC516: 3.3-V Phase-Lock Loop Clock Driver datasheet (Rev. B) 02 Dec 2004
Application note High Speed Clock Distribution Design Techniques for CDC 509/516/2509/2510/2516 (Rev. A) 23 Sep 1998

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

CDC516 IBIS Model

SCAC014.ZIP (2 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
TSSOP (DGG) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos