CDCE906
167-MHz, LVCMOS, programmable 3-PLL clock synthesizer / multiplier / divider
CDCE906
- High Performance 3:6 PLL based Clock Synthesizer / Multiplier / Divider
- User Programmable PLL Frequencies
- EEPROM Programming Without the Need to Apply High Programming Voltage
- Easy In-Circuit Programming via SMBus Data Interface
- Wide PLL Divider Ratio Allows 0-ppm Output Clock Error
- Generates Precise Video (27 MHz or 54 MHz) and Audio System Clocks from Multiple Sampling Frequencies (fS = 16, 22.05, 24, 32, 44.1, 48, 96 kHz)
- Clock Inputs Accept a Crystal or a Single-Ended LVCMOS or a Differential Input Signal
- Accepts Crystal Frequencies from 8 MHz up to 54 MHz
- Accepts LVCMOS or Differential Input Frequencies up to 167 MHz
- Two Programmable Control Inputs [S0/S1, A0/A1] for User Defined Control Signals
- Six LVCMOS Outputs with Output Frequencies up to 167 MHz
- LVCMOS Outputs can be Programmed for Complementary Signals
- Free Selectable Output Frequency via Programmable Output Switching Matrix [6x6] Including 7-Bit Post-Divider for Each Output
- PLL Loop Filter Components Integrated
- Low Period Jitter (Typ 60 ps)
- Features Spread Spectrum Clocking (SSC) for Lowering System EMI
- Programmable Center Spread SSC Modulation (±0.1%, ±0.25%, and ±0.4%) with a Mean Phase Equal to the Phase of the Non-Modulated Frequency
- Programmable Down Spread SSC Modulation (1%, 1.5%, 2%, and 3%)
- Programmable Output Slew-Rate Control (SRC) for Lowering System EMI
- 3.3-V Device Power Supply
- Commercial Temperature Range 0°C to 70°C
- Development and Programming Kit for Easy PLL Design and Programming
(TI Pro-Clock™) - Packaged in 20-Pin TSSOP
Pro-Clock is a trademark of Texas Instruments.
The CDCE906 is one of the smallest and powerful PLL synthesizer / multiplier / divider available today. Despite its small physical outlines, the CDCE906 is flexible. It has the capability to produce an almost independent output frequency from a given input frequency.
The input frequency can be derived from a LVCMOS, differential input clock, or a single crystal. The appropriate input waveform can be selected via the SMBus data interface controller.
To achieve an independent output frequency the reference divider M and the feedback divider N for each PLL can be set to values from 1 up to 511 for the M-Divider and from 1 up to 4095 for the N-Divider. The PLL-VCO (voltage controlled oscillator) frequency than is routed to the free programmable output switching matrix to any of the six outputs. The switching matrix includes an additional 7-bit post-divider (1-to-127) and an inverting logic for each output.
The deep M/N divider ratio allows the generation of zero ppm clocks from any reference input frequency (e.g., a 27 MHz).
The CDCE906 includes three PLLs of those one supports SSC (spread-spectrum clocking). PLL1, PLL2, and PLL3 are designed for frequencies up to 167 MHz and optimized for zero-ppm applications with wide divider factors.
PLL2 also supports center-spread and down-spread spectrum clocking (SSC). This is a common technique to reduce electro-magnetic interference. Also, the slew-rate controllable (SRC) output edges minimize EMI noise.
Based on the PLL frequency and the divider settings, the internal loop filter components will be automatically adjusted to achieve high stability and optimized jitter transfer characteristic of the PLL.
The device supports non-volatile EEPROM programming for easy-customized application. It is preprogrammed with a factory default configuration (see Figure 13) and can be reprogrammed to a different application configuration before it goes onto the PCB or reprogrammed by in-system programming. A different device setting is programmed via the serial SMBus interface.
Two free programmable inputs, S0 and S1, can be used to control for each application the most demanding logic control settings (outputs disable to low, outputs 3-state, power down, PLL bypass, etc).
The CDCE906 has three power supply pins, VCC, VCCOUT1 and VCCOUT2. VCC is the power supply for the device. It operates from a single 3.3-V supply voltage. VCCOUT1 and VCCOUT2 are the power supply pins for the outputs. VCCOUT1 supplies the outputs Y0 and Y1 and VCCOUT2 supplies the outputs Y2, Y3, Y4, and Y5. Both outputs supplies can be 2.3 V to 3.6 V. At output voltages lower than 3.3 V, the output drive current is limited.
The CDCE906 is characterized for operation from 0°C to 70°C.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | Programmable 3-PLL Clock Synthesizer / Multiplier/Divider datasheet (Rev. H) | 11 Dec 2007 | |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 | |
Application note | High Speed Layout Guidelines (Rev. A) | 08 Aug 2017 | ||
User guide | CDCE(L)9XX & CDCEx06 Programming Evaluation Module Manual (Rev. A) | 22 Nov 2010 | ||
Application note | Troubleshooting I2C Bus Protocol | 19 Oct 2009 | ||
User guide | CDCE(L)9XX & CDCEx06 Programming Evaluation Module Manual | 09 Dec 2008 | ||
Application note | CDCx706/x906 Termination and Signal Integrity Guidelines (Rev. A) | 28 Nov 2007 | ||
EVM User's guide | CDCE906/CDCE706 Programming EVM (Rev. B) | 14 Aug 2007 | ||
User guide | CDCE906/CDCE706 Performance EVM (Rev. B) | 17 Apr 2007 | ||
Application note | Clock Recommendations for the DM643x EVM | 29 Nov 2006 | ||
Application note | Recommended Terminations for the Differential Inputs of CDCE906/CDCE706 | 10 Aug 2006 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
CDCE906-706PERFEVM — CDCE906 & CDCE706 evaluation module
CLOCKPRO — ClockPro Software
TI's ClockPro software allows users to program/configure the following devices in a friendly GUI interface:
- CDCE949
- CDCE937
- CDCE925
- CDCE913
- CDCE906
- CDCE706
- CDCEL949
- CDCEL937
- CDCEL925
- CDCEL913
It is intended to be used with the evaluation modules of the above devices.
Supported products & hardware
Products
Clock generators
Hardware development
Evaluation board
Software
Software programming tool
SCAC073 — TI-Pro-Clock Programming Software
Supported products & hardware
Products
Clock generators
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDA-00080 — Isolated delta-sigma modulator based AC/DC voltage and current measurement module reference design
TIDA-00171 — Isolated Current Shunt and Voltage Measurement Reference Design for Motor Drives
Package | Pins | Download |
---|---|---|
TSSOP (PW) | 20 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.