CDCEL913
- Member of programmable clock generator family
- CDCE913/CDCEL913: 1-PLL, 3 outputs
- CDCE925/CDCEL925: 2-PLL, 5 outputs
- CDCE937/CDCEL937: 3-PLL, 7 outputs
- CDCE949/CDCEL949: 4-PLL, 9 outputs
- In-system programmability and EEPROM
- Serial programmable volatile register
- Nonvolatile EEPROM to store customer settings
- Flexible input clocking concept
- External crystal: 8MHz to 32MHz
- On-chip VCXO: pull range ±150ppm
- Single-ended LVCMOS Up to 160MHz
- Free selectable output frequency up to 230 MHz
- Low-noise PLL core
- PLL loop filter components integrated
- Low period jitter (typical 50ps)
- Separate output supply pins
- CDCE913: 3.3V and 2.5V
- CDCEL913: 1.8V
- Flexible clock driver:
- Three user-definable control inputs [S0/S1/S2], for example, SSC selection, frequency switching, output enable, or power down
- Generates highly accurate clocks for video, audio, USB, IEEE1394, RFID, Bluetooth, WLAN, Ethernet™, and GPS
- Generates common clock frequencies used with TI- DaVinci™, OMAP™, DSPs
- Programmable SSC modulation
- Enables 0PPM clock generation
- 1.8V device power supply
- Wide temperature range: –40°C to 85°C
- Packaged in TSSOP
- Development and programming kit for easy PLL design and programming (TI Pro-Clock™)
The CDCE913 and CDCEL913 devices are modular PLL-based, low-cost, high-performance, programmable clock synthesizers. They generate up to three output clocks from a single input frequency. Each output can be programmed in-system for any clock frequency up to 230MHz, using the integrated configurable PLL.
The CDCx913 has separate output supply pins, VDDOUT, which is 1.8V for CDCEL913 and 2.5V to 3.3V for CDCE913.
The input accepts an external crystal or LVCMOS clock signal. A selectable on-chip VCXO allows synchronization of the output frequency to an external control signal.
The PLL supports SSC (spread-spectrum clocking) for better electromagnetic interference (EMI) performance.
The device supports nonvolatile EEPROM programming for easy customization of the device to the application. All device settings are programmable through the SDA/SCL bus, a 2-wire serial interface.
The CDCx913 operates in a 1.8V environment and operates in a temperature range of –40°C to 85°C.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | CDCE(L)913: Flexible Low Power LVCMOS Clock Generator With SSC Support for EMI Reduction datasheet (Rev. H) | PDF | HTML | 08 Feb 2024 |
Application note | VCXO Application Guideline for CDCE(L)9xx Family (Rev. A) | 23 Apr 2012 | ||
User guide | CDCE(L)9XX & CDCEx06 Programming Evaluation Module Manual (Rev. A) | 22 Nov 2010 | ||
User guide | CDCE(L)9xx Performance Evaluation Module (Rev. A) | 07 Jul 2010 | ||
Application note | Troubleshooting I2C Bus Protocol | 19 Oct 2009 | ||
Application note | Usage of I2C for CDCE(L)949, CDCE(L)937, CDCE(L)925, CDCE(L)913 | 23 Sep 2009 | ||
User guide | CDCE(L)9XX & CDCEx06 Programming Evaluation Module Manual | 09 Dec 2008 | ||
Application note | Generating Low Phase-Noise Clocks for Audio Data Converters from Low Frequency | 31 Mar 2008 | ||
Application note | Practical consideration on choosing a crystal for CDCE(L)9xx family | 24 Mar 2008 | ||
Application note | Clocking Recommendations for DM6446 Digital Video EVM with Sngle PLL (Rev. A) | 08 Aug 2007 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
CDCE913PERF-EVM — CDCE913 Performance Evaluation Module
The CDCE913Perf-Evaluation Module allows the verification of the functionality and performance of CDCE913 and CDCEL913 with the options of crystal and 1.8 V LVCMOS inputs. The outputs can be connected to the Oscilloscope directly with SMA cables.
CDCEL913PERF-EVM — CDCEL913 Performance Evaluation Module
The CDCEL913Perf-Evaluation Module will help to verify the functionality and performance of CDCEL913 with the options of crystal and 1.8 V LVCMOS inputs. The outputs can be connected to the Oscilloscope directly with SMA cables. The below information/items can be included The EVM use's guide: (...)
CDCEL9XXPROGEVM — CDCE(L)949 Family EEPROM Programming Board
The clock generator CDCE(L)949 family has integrated EEPROM that allows the default frequency settings to be saved upon start up. CDCEL9XXPROGEVM is a programming board that allows a fast programming of prototyping samples or small production quantities. It applies to all 8 devices in the family: (...)
DS90UH981-Q1EVM — DS90UH981-Q1 DSI to FPD-Link IV bridge serializer evaluation module
DS90UH981-Q1MEVM — DS90UH981-Q1 DSI to FPD-Link IV bridge serializer evaluation module
DS90UH983-Q1EVM — DS90UH983-Q1 DisplayPort to FPD-Link IV bridge serializer evaluation module
DS90UH983-Q1MEVM — DS90UH983-Q1 DisplayPort to FPD-Link IV bridge serializer evaluation module
DS90UH984-Q1EVM — DS90UH984-Q1 FPD-Link IV to embedded displayport bridge deserializer evaluation module
DS90UH984-Q1MEVM — DS90UH984-Q1 FPD-Link IV to embedded displayport bridge deserializer evaluation module
DS90UH988-Q1EVM — DS90UH988-Q1 FPD-Link IV to OpenLDI deserializer evaluation module
DS90UH988-Q1MEVM — DS90UH988-Q1 FPD-Link IV to OpenLDI deserializer evaluation module
SN65DSI83EVM — SN65DSI83 MIPI® DSI to LVDS bridge evaluation module & FlatLink™ integrated circuit
SN65DSI83Q1-EVM — MIPI® DSI to LVDS bridge & FlatLink™ integrated circuit evaluation module
SN65DSI85EVM — SN65DSI85 dual-channel MIPI® DSI to dual-link FlatLink™ LVDS bridge evaluation module
SN65DSI85Q1-EVM — Dual-Channel MIPI® DSI to Dual-Link FlatLink™ LVDS Bridge Evaluation Module
CLOCKPRO — ClockPro Software
TI's ClockPro software allows users to program/configure the following devices in a friendly GUI interface:
- CDCE949
- CDCE937
- CDCE925
- CDCE913
- CDCE906
- CDCE706
- CDCEL949
- CDCEL937
- CDCEL925
- CDCEL913
It is intended to be used with the evaluation modules of the above devices.
Supported products & hardware
Products
Clock generators
Hardware development
Evaluation board
Software
Software programming tool
SCAC073 — TI-Pro-Clock Programming Software
Supported products & hardware
Products
Clock generators
CLOCK-TREE-ARCHITECT — Clock tree architect programming software
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
TSSOP (PW) | 14 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.