Product details

Function Spread-spectrum clock generator Number of outputs 1 Output frequency (max) (MHz) 108 Core supply voltage (V) 3.3 Output supply voltage (V) 3.3 Input type LVCMOS Output type LVCMOS Operating temperature range (°C) -40 to 105 Features Pin programmable, Spread-spectrum clocking (SSC) Rating Automotive
Function Spread-spectrum clock generator Number of outputs 1 Output frequency (max) (MHz) 108 Core supply voltage (V) 3.3 Output supply voltage (V) 3.3 Input type LVCMOS Output type LVCMOS Operating temperature range (°C) -40 to 105 Features Pin programmable, Spread-spectrum clocking (SSC) Rating Automotive
TSSOP (PW) 8 19.2 mm² 3 x 6.4
  • Qualified for Automotive Applications
  • AEC-Q100 Test Guidance With the Following Results:
    • Device Temperature Grade 2
    • –40°C to 105°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C3B
  • Part of a Family of Easy to Use Clock Generator
    Devices With Optional Spread Spectrum Clocking (SSC)
  • Clock Multiplier With Selectable Output Frequency and Selectable SSC
  • SSC Controllable Through Two External Pins
    • ±0%, ±0.5%, ±1%, ±2% Center Spread
  • Frequency Multiplication Selectable Between x1 or x4 With One External Control Pin
  • Output Disable Through Control Pin
  • Single 3.3 V Device Power Supply
  • Wide Temperature Range –40°C to 105°C
  • Low Space Consumption 8-Pin TSSOP Package
  • Qualified for Automotive Applications
  • AEC-Q100 Test Guidance With the Following Results:
    • Device Temperature Grade 2
    • –40°C to 105°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C3B
  • Part of a Family of Easy to Use Clock Generator
    Devices With Optional Spread Spectrum Clocking (SSC)
  • Clock Multiplier With Selectable Output Frequency and Selectable SSC
  • SSC Controllable Through Two External Pins
    • ±0%, ±0.5%, ±1%, ±2% Center Spread
  • Frequency Multiplication Selectable Between x1 or x4 With One External Control Pin
  • Output Disable Through Control Pin
  • Single 3.3 V Device Power Supply
  • Wide Temperature Range –40°C to 105°C
  • Low Space Consumption 8-Pin TSSOP Package

The CDCS503-Q1 device is a spread spectrum capable, LVCMOS input clock buffer with selectable frequency multiplication.

It shares major functionality with the CDCS502 but uses a LVCMOS input stage instead of the crystal input stage of the CDCS502, and the CDCS503-Q1 has an output enable pin.

The device accepts a 3.3-V LVCMOS signal at the input.

The input signal is processed by a phased-locked loop (PLL), whose output frequency is either equal to the input frequency or multiplied by the factor of four.

The PLL is also able to spread the clock signal by ±0%, ±0.5%, ±1% or ±2% centered around the output clock frequency with a triangular modulation.

By this, the device can generate output frequencies between 8 MHz and 108 MHz with or without SSC.

A separate control pin can be used to enable or disable the output. The CDCS503-Q1 device operates in a 3.3-V environment.

It is characterized for operation from –40°C to 105°C, and available in an 8-pin TSSOP package.

The CDCS503-Q1 device is a spread spectrum capable, LVCMOS input clock buffer with selectable frequency multiplication.

It shares major functionality with the CDCS502 but uses a LVCMOS input stage instead of the crystal input stage of the CDCS502, and the CDCS503-Q1 has an output enable pin.

The device accepts a 3.3-V LVCMOS signal at the input.

The input signal is processed by a phased-locked loop (PLL), whose output frequency is either equal to the input frequency or multiplied by the factor of four.

The PLL is also able to spread the clock signal by ±0%, ±0.5%, ±1% or ±2% centered around the output clock frequency with a triangular modulation.

By this, the device can generate output frequencies between 8 MHz and 108 MHz with or without SSC.

A separate control pin can be used to enable or disable the output. The CDCS503-Q1 device operates in a 3.3-V environment.

It is characterized for operation from –40°C to 105°C, and available in an 8-pin TSSOP package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet Clock Buffer/Clock Multiplier With Optional SSC datasheet (Rev. B) 21 Jul 2012
Application note Spread Spectrum Clocking Using the CDCS502/503 19 Aug 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos